您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
AvanTech YOU Inlay drawer side profile set, height 187 mm left and right - AvanTech YOU Inlay drawer side profile set, height 187 mm left and right
Hettich
Drawer systems
AvanTech YOU
AvanTech YOU Drawer side profiles
AvanTech YOU Inlay drawer side profile sets
Height 187 mm
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_you/drawer_side_profiles/inlay_frame/h_187/inlay_frame_set_tab.prj},{NB=9318820},{ARTICLENO=9318820},{SF=white},{NL=500.000},{D1=160.000},{D2=173.500},{D3=369.000},{D4=0.000},{FC=0.000},{PPATH=inlay_frame_set_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
SF
Colour
ⁿ/ₐ
NL
Nominal Length
ⁿ/ₐ
9257173
9257173
silver
350.000
9257174
9257174
silver
400.000
9257175
9257175
silver
450.000
9257176
9257176
silver
500.000
9257177
9257177
silver
550.000
9257178
9257178
silver
600.000
9257179
9257179
silver
650.000
9257180
9257180
white
350.000
9257181
9257181
white
400.000
9257182
9257182
white
450.000
9257183
9257183
white
500.000
9318820
9318820
white
500.000
9318821
9318821
white
500.000
9257184
9257184
white
550.000
9257185
9257185
white
600.000
9257186
9257186
white
650.000
9257187
9257187
anthracite
350.000
9318824
9318824
anthracite
350.000
9257188
9257188
anthracite
400.000
9257189
9257189
anthracite
450.000
9257190
9257190
anthracite
500.000
9318827
9318827
anthracite
500.000
9257191
9257191
anthracite
550.000
9257192
9257192
anthracite
600.000
9257193
9257193
anthracite
650.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表