您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
AvanTech YOU Steel rear panel, 101 mm, Cabinet body side thickness 19 mm - AvanTech YOU Steel rear panel, 101 mm, Cabinet body side thickness 19 mm
Hettich
Drawer systems
AvanTech YOU
AvanTech YOU Steel back panels
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_you/steel_rear_panel/steel_rear_panel_kd_18_19_h101.prj},{NB=9255579},{ARTICLENO=9255579},{SF=White},{NW=550.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
SF
Colour
ⁿ/ₐ
NW
Cabinet body width
[mm]
9255520
9255520
Silver
275.000
9255521
9255521
Silver
300.000
9255522
9255522
Silver
350.000
9255523
9255523
Silver
400.000
9255524
9255524
Silver
450.000
9255525
9255525
Silver
500.000
9255526
9255526
Silver
550.000
9255527
9255527
Silver
600.000
9255528
9255528
Silver
700.000
9255529
9255529
Silver
800.000
9255530
9255530
Silver
900.000
9255531
9255531
Silver
1000.000
9255532
9255532
Silver
1200.000
9255573
9255573
White
275.000
9255574
9255574
White
300.000
9255575
9255575
White
350.000
9255576
9255576
White
400.000
9255577
9255577
White
450.000
9255578
9255578
White
500.000
9255579
9255579
White
550.000
9255580
9255580
White
600.000
9255581
9255581
White
700.000
9255582
9255582
White
800.000
9255583
9255583
White
900.000
9255584
9255584
White
1000.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表