您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEvelvet toilet flush plate for dual-flush system - Toilet flush plate
Tece
Sanitary Systems
TECE flush plates
Toilet flush plate
TECEvelvet
Powered by
CAD模型選擇
{tece/sanitarsysteme/betatigungen/wc_betatigung/tece_velvet/velvet_bet_zwei.prj},{NB=9240732_(LOD=350)},{CNSORDERNO=9240732},{LE2=10},{VERS=3},{PICTURE=tcb_9240732.png},{NM=TECEvelvet WC-Betätigungsplatte Nero Ingo / Schwarz},{F=Nero Ingo / Schwarz},{PZ=FENIX® by Arpa Industriale},{ASM=Ja},{KT1=TECEvelvet WC-Betätigung},{KT2=Nero Ingo / Schwarz},{WN=84818019},{UL=Deutschland},{WG=904},{PG=2009040270},{ME=St.},{LE1=1},{GTIN=4027255084889},{ASTEXT=Ausschreibungstext},{HTML=HTML},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Nein},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Ja},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja},{EF000040=5},{EF000008=220},{EF001438=150},{EF002169=Other},{EF023751=true},{EF023752=true},{EF002147=Two button},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
NM
Name
ⁿ/ₐ
F
Color
ⁿ/ₐ
PZ
Matching to
ⁿ/ₐ
ASM
Exhibition samples
ⁿ/ₐ
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
GTIN
ⁿ/ₐ
EF000040
Height
[mm]
EF000008
Width
[mm]
EF001438
Length
[mm]
EF002169
Material
ⁿ/ₐ
EF023751
Suitable for front operation
ⁿ/ₐ
EF023752
Suitable for shelf operation
ⁿ/ₐ
EF002147
Operation
ⁿ/ₐ
EF000007
Colour
ⁿ/ₐ
9240730
9240730
TECEvelvet WC-Betätigungs...
Castoro Ottawa / Beige-Br...
FENIX® by Arpa Industrial...
Ja
TECEvelvet WC-Betätigung
Castoro Ottawa / Beige-Br...
4027255084858
5
220
150
Other
true
true
Two button
Other
9240731
9240731
TECEvelvet WC-Betätigungs...
Grigio Londra / Anthrazit
FENIX® by Arpa Industrial...
Ja
TECEvelvet WC-Betätigung
Grigio Londra / Anthrazit
4027255084872
5
220
150
Other
true
true
Two button
Other
9240732
9240732
TECEvelvet WC-Betätigungs...
Nero Ingo / Schwarz
FENIX® by Arpa Industrial...
Ja
TECEvelvet WC-Betätigung
Nero Ingo / Schwarz
4027255084889
5
220
150
Other
true
true
Two button
Black
9240733
9240733
TECEvelvet WC-Betätigungs...
Beige Arizona / Greige
FENIX® by Arpa Industrial...
Ja
TECEvelvet WC-Betätigung
Beige Arizona / Greige
4027255084896
5
220
150
Other
true
true
Two button
Other
9240734
9240734
TECEvelvet WC-Betätigungs...
Grigio Efeso / Steingrau
FENIX® by Arpa Industrial...
Nein
TECEvelvet WC-Betätigung
Grigio Efeso / Steingrau
4027255084902
5
220
150
Other
true
true
Two button
Other
9240735
9240735
TECEvelvet WC-Betätigungs...
Bianco Kos / Weiß
FENIX® by Arpa Industrial...
Nein
TECEvelvet WC-Betätigung
Bianco Kos / Weiß
4027255084919
5
220
150
Other
true
true
Two button
White
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表