您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
SPA/3 - V-BELT PULLEYS FOR LOCKING DEVICES
Chiaravalli
Open transmission
V-belt pulleys
Pulleys for trapezodial V belts
FOR LOCKING DEVICES
SPA
Powered by
CAD模型選擇
{chiaravalli/open_transmission/v_belt_pulleys/pulleys_for_trapezodial_v_belts/for_locking_devices/spa/3_grooves.prj},{NB=91261603},{DP=160},{CODE=91261603},{D=Ø 65 H8},{NG=3},{EXEC=P/1},{F=50},{L=27},{M=-},{R=23},{DI=127},{S=-},{WEIGHT=3.80},{MAT=CAST-IRON G20},{LX=27},{MX=0},{RX=23.000},{DIX=127.000},{SX=0.000},{DX=65},{R1=0.000},{R2=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DP
Dp
[mm]
CODE
Part number
ⁿ/ₐ
D
Ø D
[mm]
NG
Grooves
ⁿ/ₐ
EXEC
EXEC.
ⁿ/ₐ
F
[mm]
L
[mm]
M
Ø M
[mm]
R
[mm]
DI
Ø Di
[mm]
S
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
91250903
90
91250903
Ø 55 H8
3
P
50
-
-
-
-
-
1.07
CAST-IRON G20
91251003
100
91251003
Ø 55 H8
3
P
50
-
-
-
-
-
1.54
CAST-IRON G20
91261253
125
91261253
Ø 65 H8
3
P/1
50
27
-
23
92
-
2.14
CAST-IRON G20
91261303
130
91261303
Ø 65 H8
3
P/1
50
27
-
23
97
-
2.43
CAST-IRON G20
91261403
140
91261403
Ø 65 H8
3
P/1
50
27
-
23
107
-
2.87
CAST-IRON G20
91261503
150
91261503
Ø 65 H8
3
P/1
50
27
-
23
117
-
3.32
CAST-IRON G20
91261603
160
91261603
Ø 65 H8
3
P/1
50
27
-
23
127
-
3.80
CAST-IRON G20
91251803
180
91251803
Ø 55 H8
3
D
50
27
-
11.5
147
27
5.00
CAST-IRON G20
91271803
180
91271803
Ø 65 H8
3
D
50
27
-
11.5
147
27
5.00
CAST-IRON G20
91261903
190
91261903
Ø 65 H8
3
D
50
27
120
11.5
157
12
4.97
CAST-IRON G20
91262003
200
91262003
Ø 65 H8
3
D
50
27
120
11.5
167
14
5.34
CAST-IRON G20
91252253
225
91252253
Ø 55 H8
3
D
50
27
120
11.5
192
14
6.3
CAST-IRON G20
91262253
225
91262253
Ø 65 H8
3
D
50
27
120
11.5
192
14
6.04
CAST-IRON G20
91282503
250
91282503
Ø 80 H8
3
R
50
27
130
11.5
217
14
5.97
CAST-IRON G20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表