您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 23036 - Screw plugs
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 23036 Screw plugs with metric thread and o-ring
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_23036/verschluss_metr_rund_23036.prj},{NB=9047849},{L=6.5},{DA=24},{S=2.0},{H=9.5},{INSTDM=2.0},{PACK=100},{TEMPV=-40},{TEMPH=100},{EF003712=1.5},{VER=4},{EF007839=20},{NDM=20.000},{L1=5.000},{NOCUPEROU=1.0},{P1=1.5},{PRICEQUANTITY=100},{R=49.000},{QUANTITYMIN=100},{H1=18.000},{QUANTITYINT=100},{L2=6.000},{CUSTOMS_TARIFF_NUMBER1=74199990},{H2=7.500},{CH=0.300},{X1=3.239},{X2=9.750},{R2=0.750},{R3=30.000},{X3=28.510},{BNARTNR=9047849},{ARTNRX=10.2015 Y/G},{DESCSHORT=Verschlussschraube Messing bleifrei, M20x1,5},{ARTNR1=10.2015},{DESCLONG=Verschlussschraube, zum sicheren Verschließen einer nicht benutzten Gewinde- oder Durchgangsbohrung, Messing bleifrei},{A=M20x1.5},{INTNO=},{MANUID=10.2015 Y/G},{MANUNAME=Jacob GmbH}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
L
Length of Thread
[mm]
DA
Diameter
[mm]
S
Slot width
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
[EN 60529]
IP68
Protection grade
[EN 60529]
NEMA
Protection grade
[NEMA 250/UL50E]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
9047846
9047846
10.1210 Y/G
M12x1.0
4.5
16
2.0
7.5
1.5
5.2
Brass lead-free CuZn21Si3...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
74198090
9047847
9047847
10.1215 Y/G
M12x1.5
5.0
16
2.0
8.0
1.5
5.1
Brass lead-free CuZn21Si3...
NBR
100
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
74198090
9047848
9047848
10.1615 Y/G
M16x1.5
6.0
20
2.0
9.0
2.0
7.6
Brass lead-free CuZn21Si3...
NBR
100
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
74198090
9047849
9047849
10.2015 Y/G
M20x1.5
6.5
24
2.0
9.5
2.0
14
Brass lead-free CuZn21Si3...
NBR
100
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
74198090
9047850
9047850
10.2515 Y/G
M25x1.5
7.0
28
2.0
11.0
2.5
24.7
Brass lead-free CuZn21Si3...
NBR
100
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
74198090
9047851
9047851
10.3215 Y/G
M32x1.5
8.0
35
2.0
12.0
2.5
38.4
Brass lead-free CuZn21Si3...
NBR
50
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
74198090
9047852
9047852
10.4015 Y/G
M40x1.5
8.0
45
2.0
12.0
3.0
50.8
Brass lead-free CuZn21Si3...
NBR
50
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
74198090
9047853
9047853
10.5015 Y/G
M50x1.5
9.0
55
2.0
15.0
3.0
81.9
Brass lead-free CuZn21Si3...
NBR
25
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
74198090
9047854
9047854
10.6315 Y/G
M63x1.5
10.0
68
2.5
16.0
3.0
167
Brass lead-free CuZn21Si3...
NBR
10
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 22036 - Screw plugs
Bossard Catalog
26.01.2023
BN 22103 - Screw plugs
Bossard Catalog
12.10.2023
10.xx15 - Screw plug metric round without O-ring
Jacob
21.05.2024
10.xx15 Y/G - Screw plug metric round with O-ring
Jacob
21.05.2024
1776910000 - VP M20 K54
Weidmüller
22.01.2024
1047270 - A-INSP-PG11-65N-P-LG
PHOENIX CONTACT
07.12.2023
BN 22104 - Screw plugs
Bossard Catalog
12.10.2023
BN 22187 - Screw plugs
Bossard Catalog
26.01.2023
GN 749 - ELESA-Plugs with hexagon socket
Elesa
24.06.2024
RT46 - Male Plug With O-ring
C Matic
11.03.2021
SPN-L-M - Hexagon Socket Flange Head Screw Plug with Oil Seal (Metric Threa...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
Modèle 34-293 - Bouchon d'huile acier, 6 pans creux
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Plugs, with O-ring
Riegler
15.01.2018
GN 749 - Threaded plugs, Type A Sealing ring synehetic rubber NBR (Perbunan...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表