您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
9033 - FBSPP-FBSPP Straight Coupling
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/9033.prj},{NB=9033-10-08},{DN=10},{B1=5/8-14},{B2=08},{MAT=},{C=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
B1
B1 BSPP
ⁿ/ₐ
L
L Length
[mm]
C
C Hex
[mm]
9033-02-02
9033-02-02
1/8-28
25.2
14.0
9033-04-02
9033-04-02
1/4-19
24.0
19.0
9033-06-04
9033-06-04
3/8-19
29.0
22.0
9033-08-06
9033-08-06
1/2-14
33.0
27.0
9033-10-08
9033-10-08
5/8-14
38.2
30.0
9033-12-08
9033-12-08
3/4-14
36.0
32.0
9033-16-12
9033-16-12
1-11
43.0
41.0
9033-20-20
9033-20-20
1 1/4-11
53.0
50.0
9033-24-24
9033-24-24
1 1/2-11
49.0
55.0
9033-32-32
9033-32-32
2-11
60.0
70.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7042 - FP-MBSPP Straight
Brennan Industries
28.01.2021
7030 - MP-MBSPT Straight Nipple
Brennan Industries
28.01.2021
DS-VDDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
7040 - FNPT-MBSPT Straight
Brennan Industries
28.01.2021
DIN 6334 - Hexagon extension nuts
Fabory
13.02.2023
7003 - MJ-FBSPP Straight
Brennan Industries
28.01.2021
9222 - MBSPP-MBSPP 90 Elbow
Brennan Industries
26.01.2021
F5OMX Triple-Lok - Male Stud connector
Parker
31.05.2022
YCPLFP - Hydraulic Couplings - Long Straight Type, Male - PT, PF Both-Side ...
Misumi
08.06.2021
7000 - MJ-MBSPT Straight
Brennan Industries
28.01.2021
DS-VCDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
DS-VC - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
9522-P - MBSPP Hex Plug
Brennan Industries
28.01.2021
Double nipple - Thread: Whitworth tube thread, cylindrical, sealing by prof...
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表