您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VFOE-LE - 单向节流阀
Festo
产品
阀
节流阀
单向节流阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/flow_con/one_way/vfoe_le_asmtab.prj},{NB=8068747 VFOE-LS-T-G18-Q4---(high)},{TNR=8068747},{TYP=VFOE-LS-T-G18-Q4},{LODLEVEL=high},{L1=30.300},{L2=26.000},{L3=6.100},{L4=18.900},{B1=23.300},{B2=16.300},{D1=9.000},{D2=13.950},{SW=13.000},{D=G1/8},{GEOVER=1},{CNSMASSEXACT=0.0095},{GTIN=4052568301194}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
SW
[mm]
D
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8068728 VFOE-LE-T-G14-Q6
8068728
VFOE-LE-T-G14-Q6
36.700
32.000
7.000
22.000
28.300
19.300
11.000
17.900
16.000
G1/4
0.0160
4052568454401
8068729 VFOE-LE-T-G14-Q8
8068729
VFOE-LE-T-G14-Q8
36.700
32.000
7.000
22.000
29.950
21.000
14.500
17.900
16.000
G1/4
0.0160
4052568454418
8068730 VFOE-LE-T-G14-Q10
8068730
VFOE-LE-T-G14-Q10
36.700
32.000
7.000
22.000
35.100
26.200
17.500
17.900
16.000
G1/4
0.0160
4052568454425
8068731 VFOE-LE-T-G38-Q8
8068731
VFOE-LE-T-G38-Q8
41.900
36.000
8.500
26.200
34.500
23.300
14.500
22.400
21.000
G3/8
0.0295
4052568454432
8068732 VFOE-LE-T-G38-Q10
8068732
VFOE-LE-T-G38-Q10
41.900
36.000
8.500
26.200
39.600
28.400
17.500
22.400
21.000
G3/8
0.0295
4052568454449
8068733 VFOE-LE-T-G12-Q12
8068733
VFOE-LE-T-G12-Q12
50.750
43.850
9.500
31.000
46.800
33.300
20.800
26.950
24.000
G1/2
0.0495
4052568454456
8068737 VFOE-LE-T-R14-Q6
8068737
VFOE-LE-T-R14-Q6
39.300
34.800
10.100
25.100
28.300
19.300
11.000
17.900
16.000
R1/4
0.0160
4052568454463
8068738 VFOE-LE-T-R14-Q8
8068738
VFOE-LE-T-R14-Q8
39.300
34.800
10.100
25.100
29.950
21.000
14.500
17.900
16.000
R1/4
0.0160
4052568454470
8068739 VFOE-LE-T-R14-Q10
8068739
VFOE-LE-T-R14-Q10
39.300
34.800
10.100
25.100
35.100
26.200
17.500
17.900
16.000
R1/4
0.0160
4052568454487
8068740 VFOE-LE-T-R38-Q8
8068740
VFOE-LE-T-R38-Q8
43.000
38.500
10.100
27.800
34.500
23.300
14.500
22.400
21.000
R3/8
0.0295
4052568454494
8068741 VFOE-LE-T-R38-Q10
8068741
VFOE-LE-T-R38-Q10
43.000
38.500
10.100
27.800
39.600
28.400
17.500
22.400
21.000
R3/8
0.0295
4052568454500
8068742 VFOE-LE-T-R12-Q12
8068742
VFOE-LE-T-R12-Q12
52.900
47.900
12.100
33.600
46.800
33.300
20.800
26.950
24.000
R1/2
0.0495
4052568454517
8095432 VFOE-LE-T-M5-Q4-P...
8095432
VFOE-LE-T-M5-Q4-P50
26.600
24.000
4.100
13.900
19.600
14.600
9.000
9.950
9.000
M5
0.0033
4052568457198
8095433 VFOE-LE-T-G18-Q6-...
8095433
VFOE-LE-T-G18-Q6-P50
30.300
26.000
6.100
18.900
24.400
17.400
11.000
13.950
13.000
G1/8
0.0095
4052568457204
8095434 VFOE-LE-T-G14-Q8-...
8095434
VFOE-LE-T-G14-Q8-P50
36.700
32.000
7.000
22.000
29.950
21.000
14.500
17.900
16.000
G1/4
0.0160
4052568457211
8095435 VFOE-LE-T-G38-Q10...
8095435
VFOE-LE-T-G38-Q10-P20
41.900
36.000
8.500
26.200
39.600
28.400
17.500
22.400
21.000
G3/8
0.0295
4052568457228
8095436 VFOE-LE-T-G12-Q12...
8095436
VFOE-LE-T-G12-Q12-P20
50.750
43.850
9.500
31.000
46.800
33.300
20.800
26.950
24.000
G1/2
0.0495
4052568457235
8068723 VFOE-LE-T-M5-Q4
8068723
VFOE-LE-T-M5-Q4
26.600
24.000
4.100
13.900
19.600
14.600
9.000
9.950
9.000
M5
0.0033
4052568301071
8068743 VFOE-LS-T-M5-Q4
8068743
VFOE-LS-T-M5-Q4
26.600
24.000
4.100
13.900
19.600
14.600
9.000
9.950
9.000
M5
0.0033
4052568301156
8068724 VFOE-LE-T-M5-Q6
8068724
VFOE-LE-T-M5-Q6
26.600
24.000
4.100
13.900
22.600
17.600
11.000
9.950
9.000
M5
0.0033
4052568301088
8068744 VFOE-LS-T-M5-Q6
8068744
VFOE-LS-T-M5-Q6
26.600
24.000
4.100
13.900
22.600
17.600
11.000
9.950
9.000
M5
0.0033
4052568301163
8068745 VFOE-LS-T-M7-Q4
8068745
VFOE-LS-T-M7-Q4
28.500
24.000
6.000
15.800
19.600
14.600
9.000
9.950
9.000
M7
0.0040
4052568301170
8068746 VFOE-LS-T-M7-Q6
8068746
VFOE-LS-T-M7-Q6
28.500
24.000
6.000
15.800
22.600
17.600
11.000
9.950
9.000
M7
0.0040
4052568301187
8068725 VFOE-LE-T-G18-Q4
8068725
VFOE-LE-T-G18-Q4
30.300
26.000
6.100
18.900
23.300
16.300
9.000
13.950
13.000
G1/8
0.0095
4052568301095
8068747 VFOE-LS-T-G18-Q4
8068747
VFOE-LS-T-G18-Q4
30.300
26.000
6.100
18.900
23.300
16.300
9.000
13.950
13.000
G1/8
0.0095
4052568301194
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表