您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Rainbow standard blind rivet flat head aluminum - galvanized steel (white)
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Rainbow standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/rainbow_standard_blindniete/rainbow_standard_flachkopf_al_stahl_weiss.prj},{NB=7901048280_0_0_4.8},{DA=4.8},{ART=7901048280},{KTXT=RAINBOW STANDARD Blindniete, Flachrundkopf},{MATD=Stahl},{MATH=Aluminium AlMG 3,5},{F=0},{KB=0.0},{D1=4.8},{L=28.0},{FMAX=33.4},{D2=9.5},{K=1.1},{D=2.70},{P=≥ 27,0},{B=4.9},{S=1500},{Z=1900},{G=0.0000},{K1=1.1},{P1=27.0},{KBV=[21:23.5]},{EAN=4049337483229},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 15977},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
[μm]
7901024100
2.4
7901024100
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
2.4
10.0
14.4
5.0
0.7
1.45
≥ 27,0
2.5
315
355
4049337473381
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901024120
2.4
7901024120
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
2.4
12.0
16.4
5.0
0.7
1.45
≥ 27,0
2.5
315
355
4049337473435
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901024400
2.4
7901024400
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
2.4
4.0
8.4
5.0
0.7
1.45
≥ 27,0
2.5
315
355
4049337473480
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901024600
2.4
7901024600
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
2.4
6.0
10.4
5.0
0.7
1.45
≥ 27,0
2.5
315
355
4049337473534
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901024800
2.4
7901024800
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
2.4
8.0
12.4
5.0
0.7
1.45
≥ 27,0
2.5
315
355
4049337410355
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901030100
3.0
7901030100
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.0
10.0
14.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337083269
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901030120
3.0
7901030120
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.0
12.0
16.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337311621
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901030140
3.0
7901030140
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.0
14.0
18.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337311584
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901030160
3.0
7901030160
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.0
16.0
20.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337473589
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901030180
3.0
7901030180
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.0
18.0
22.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337473633
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901030200
3.0
7901030200
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.0
20.0
24.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337473688
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901030400
3.0
7901030400
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.0
4.0
8.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337473732
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901030500
3.0
7901030500
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.0
5.0
9.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337473787
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901030600
3.0
7901030600
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.0
6.0
10.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337473831
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901030700
3.0
7901030700
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.0
7.0
11.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337473886
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901030800
3.0
7901030800
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.0
8.0
12.4
6.5
0.8
1.75
≥ 27,0
3.1
600
700
4049337092766
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901032100
3.2
7901032100
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.2
10.0
14.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337092797
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901032120
3.2
7901032120
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.2
12.0
16.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337092858
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901032140
3.2
7901032140
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.2
14.0
18.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337473930
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901032160
3.2
7901032160
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.2
16.0
20.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337092940
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901032180
3.2
7901032180
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.2
18.0
22.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337473985
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901032200
3.2
7901032200
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.2
20.0
24.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337474036
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901032250
3.2
7901032250
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.2
25.0
29.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337474081
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901032400
3.2
7901032400
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.2
4.0
8.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337474135
83082000
ISO 7337
ISO 15977
3 - 5
yes
7901032500
3.2
7901032500
RAINBOW STANDARD blind ri...
Steel
Aluminium AlMG 2,5
3.2
5.0
9.9
6.5
0.8
1.75
≥ 27,0
3.3
720
800
4049337474180
83082000
ISO 7337
ISO 15977
3 - 5
yes
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表