您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
71HM - Lifting Insert with Cross Hole
PHILIPP
Transport Anchor Systems
Threaded Transport Anchor System
Lifting Insert with Cross Hole
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/threaded_transport_anchor_system/lifting_insert_with_cross_hole/lifting_insert_with_cross_hole.prj},{NB=71HM52},{CNSORDERNO=71HM52},{RD=52},{D=67.0},{L=195},{E=100},{DK=40},{DB=155},{CNSMASSEXACT=220.0},{AZSZ30=-},{AZSZ45=125.0},{QZ=62.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
RD
Type
ⁿ/ₐ
D
Diameter
[mm]
L
Total length
[mm]
E
Depth
[mm]
DK
Diameter
[mm]
CNSMASSEXACT
Weight
[kg/100 Stck.]
AZSZ45
Axial tension / diagonal tension max. Fz 0-45°
[kN]
QZ
Lateral tension perm. FQ
[kN]
71HM12
71HM12
12
15.0
40
22
8
2.0
5.0
2.5
71HM14
71HM14
14
18.0
47
25
10
4.0
8.0
4.0
71HM16
71HM16
16
21.0
55
27
13
6.0
12.0
6.0
71HM18
71HM18
18
24.0
65
34
13
11.0
16.0
8.0
71HM20
71HM20
20
27.0
67
35
16
13.0
20.0
10.0
71HM24
71HM24
24
31.0
77
43
18
18.0
25.0
12.5
71HM30
71HM30
30
39.5
105
56
23
44.0
40.0
20.0
71HM36
71HM36
36
47.0
125
68
27
72.0
63.0
31.5
71HM42
71HM42
42
54.0
145
75
32
110.0
80.0
40.0
71HM52
71HM52
52
67.0
195
100
40
220.0
125.0
62.5
77HM12VA
77HM12VA
12
15.0
40
22
8
2.0
5.0
2.5
77HM14VA
77HM14VA
14
18.0
47
25
10
4.0
8.0
4.0
77HM16VA
77HM16VA
16
21.0
55
27
13
6.0
12.0
6.0
77HM18VA
77HM18VA
18
24.0
65
34
13
11.0
16.0
8.0
77HM20VA
77HM20VA
20
27.0
67
35
16
13.0
20.0
10.0
77HM24VA
77HM24VA
24
31.0
77
43
18
18.0
25.0
12.5
77HM30VA
77HM30VA
30
39.5
105
56
23
44.0
40.0
20.0
77HM36VA
77HM36VA
36
47.0
125
68
27
72.0
63.0
31.5
77HM42VA
77HM42VA
42
54.0
145
75
32
110.0
80.0
40.0
77HM52VA
77HM52VA
52
67.0
195
100
40
220.0
125.0
62.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
71FL__ - Capped End Anchor
PHILIPP
28.09.2021
67SA__/75SA__VA - Screw Anchor
PHILIPP
28.09.2021
67M__WE/75M__VAWE - Long wavy tail
PHILIPP
28.09.2021
71O__ - Lifting Insert with Crimped End
PHILIPP
28.09.2021
71HM__D - Lifting Insert Double Sided
PHILIPP
28.09.2021
67M__K/75M__VAK - Threaded Transport Anchor-short wavy tail
PHILIPP
28.09.2021
44__ - Cast-in lifting hoop
PHILIPP
28.09.2021
67K_____/75K_____ - Compact Anchor
PHILIPP
28.09.2021
48AB__/48AB__FV - Erection Anchor - double sided
PHILIPP
28.09.2021
48SA__/48SA__FV - Spread Anchor
PHILIPP
28.09.2021
62LI__ - Lifty
PHILIPP
28.09.2021
67M__/75M__VA - Threaded Transport Anchor-straight tail
PHILIPP
28.09.2021
68__/68__VA - Fixing Sockets
PHILIPP
20.10.2021
54VSM__ - Connection Loop - Metal Type
PHILIPP
28.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表