您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
71P6CC - RUOTE IN POLIURETANO TERMOPLASTICO CON NUCLEO IN POLIAMMIDE 6
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels, polypropylene centre
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71wheels/71_cc_asmtab.prj},{NB=712203},{BR=CC},{COD=712203},{D=125},{F=35},{DD=8},{L=45},{SL=180},{RR=120},{LC=120},{W=0.25},{INFO=Technical description},{LL=35.000},{M=11.000},{WW=0.20},{PPATH=71_cc_asmtpl.prj},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Order code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
INFO
Technical description
ⁿ/ₐ
712201
712201
80
30
8
40
100
70
70
0.14
Technical description
712202
712202
100
30
8
45
150
100
100
0.18
Technical description
712203
712203
125
35
8
45
180
120
120
0.25
Technical description
712204
712204
150
45
12
60
270
180
180
0.62
Technical description
712210
712210
160
50
12
60
300
200
200
0.71
Technical description
712206
712206
200
50
12
60
330
225
225
0.84
Technical description
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表