您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Identification, optical (accessories)
SIEMENS
Electric engineering, automation, process control engineering
Identification
Identification, optical
Powered by
CAD模型選擇
{siemens/27/27-28/27-28-01/27-28-01-92.prj},{NB=6GF90012AD},{MANUID=6GF90012AD},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=90022000},{SUPPLIERALTNO=6GF9001-2AD},{IMAGE=},{DESCSHORT=Infrared filter for lenses 6GF9001-1BF01-1BG01-1BH01, -1BJ01-1BL01 for use in co},{DESCLONG=Infrared filter for lenses 6GF9001-1BF01-1BG01-1BH01, -1BJ01-1BL01 for use in connection with an infrared illumination},{EAN=4019169136181},{MANUNAME=Siemens},{MANUTYPEDESC=Infrared filter for lenses 6GF9001-1BF01-1BG01-1BH01, -1BJ01-1BL01 for use},{AAO847=Infrared filter for objective lenses},{COO=DE},{LINK_TO_INDUSTRY_MALL=Link to Industry Mall},{REACH_INFORMATION=REACH information}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAO847
description of product type
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
6GF90011BF01
6GF90011BF01
6GF9001-1BF01
Mini lens 16 mm, 1: 1.4 P...
Mini-lens 16 mm, 1: 1.4 P...
4019169135757
Siemens
Mini-lens 16 mm, 1: 1.4 P...
Mini-objective lens 16 mm...
1
1
1
VN
90021100
6GF90011BG01
6GF90011BG01
6GF9001-1BG01
Mini lens 25 mm, 1: 1.4 P...
Mini-lens 25 mm, 1: 1.4 P...
4019169135764
Siemens
Mini-lens 25 mm, 1: 1.4 P...
Mini-objective lens 25 mm...
1
1
1
VN
90021100
6GF90011BH01
6GF90011BH01
6GF9001-1BH01
Mini lens 35 mm, 1: 1.6 P...
Mini-lens 35 mm, 1: 1.6 P...
4019169135818
Siemens
Mini-lens 35 mm, 1: 1.6 P...
Mini-objective lens 35 mm...
1
1
1
VN
90021100
6GF90011AP02
6GF90011AP02
6GF9001-1AP02
CS-mount to C-mount Adapt...
CS-mount to C-mount Adapt...
4019169667425
Siemens
CS-mount to C-mount Adapt...
CS-MOUNT to C-MOUNT adapt...
1
1
1
CH
90022000
6GF34408CA
6GF34408CA
6GF3440-8CA
MV440 mounting plate read...
MV440-MV500 mounting plat...
4019169668347
Siemens
MV440-MV500 mounting plat...
SIMATIC MV440 mounting pl...
1
1
1
DE
90319000
6GF34408CE
6GF34408CE
6GF3440-8CE
Calibration card for MV44...
Calibration card for MV44...
4019169193009
Siemens
Calibration card for MV44...
SIMATIC MV440 calibration...
1
1
1
US
84733080
6GF34200AC001AA0
6GF34200AC001AA0
6GF3420-0AC00-1AA0
MV420 mounting bracket
Mounting bracket MV420
4019169668668
Siemens
Mounting bracket MV420
Mounting bracket MV420
1
1
1
DE
76169990
6GF34408AC11
6GF34408AC11
6GF3440-8AC11
D65 lens protection metal...
D65 lens protection Metal...
4019169192378
Siemens
D65 lens protection Metal...
SIMATIC MV440 objective l...
1
1
1
DE
84733080
6GF34408AC13
6GF34408AC13
6GF3440-8AC13
D65 lens protection exten...
D65 lens protection exten...
4034106025236
Siemens
D65 lens protection exten...
MV440 D65 extension for o...
1
1
1
DE
85177000
6GF90011BJ01
6GF90011BJ01
6GF9001-1BJ01
Mini lens 50 mm, 1: 2.8 P...
Mini-lens 50 mm, 1: 2.8 P...
4019169135825
Siemens
Mini-lens 50 mm, 1: 2.8 P...
Mini-objective lens 50 mm...
1
1
1
VN
90021100
6GF90011BL01
6GF90011BL01
6GF9001-1BL01
Mini lens 12 mm, 1: 1.4 P...
Mini-lens 12 mm, 1: 1.4 P...
4019169135849
Siemens
Mini-lens 12 mm, 1: 1.4 P...
Mini-objective lens 12 mm...
1
1
1
VN
90021100
6GF90011BU
6GF90011BU
6GF9001-1BU
Intermediate ring set 0.5...
Intermediate ring set 0.5...
4019169135856
Siemens
Intermediate ring set 0.5...
extension ring set / com...
1
1
1
JP
90029000
6GF90011BV
6GF90011BV
6GF9001-1BV
Focal length doubler 17.9...
Focal length doubler 17.9...
4019169135863
Siemens
Focal length doubler 17.9...
Focal length doubler / co...
1
1
1
JP
90021900
6GF90012AD
6GF90012AD
6GF9001-2AD
Infrared filter for lense...
Infrared filter for lense...
4019169136181
Siemens
Infrared filter for lense...
Infrared filter for objec...
1
1
1
DE
90022000
6GF90012AE
6GF90012AE
6GF9001-2AE
Blue filter for lenses 6G...
Blue filter for lenses 6G...
4019169136198
Siemens
Blue filter for lenses 6G...
blue filter for objective...
1
1
1
DE
90022000
6GF90012AF
6GF90012AF
6GF9001-2AF
Polarization filter for l...
Polarization filter for l...
4019169136204
Siemens
Polarization filter for l...
Polarization filter
1
1
1
DE
90022000
6GF34200AC002AA0
6GF34200AC002AA0
6GF3420-0AC00-2AA0
MV420 protective tube, se...
MV420 protective barrel r...
4019169208468
Siemens
MV420 protective barrel r...
MV420 protective tube spa...
1
1
1
DE
84733080
6GF34200AC001LK0
6GF34200AC001LK0
6GF3420-0AC00-1LK0
SIMATIC MV420 MV420 Lens ...
SIMATIC MV420 MV420 Lens ...
4019169248037
Siemens
SIMATIC MV420 MV420 Lens ...
Mini-objective lens 16 mm...
1
1
1
DE
90021900
6GF34000SL03
6GF34000SL03
6GF3400-0SL03
PAT-Genius, Object ID lic...
Pat-Genius Object detect...
4019160256376
Siemens
Pat-Genius Object detect...
PAT-Genius, object identi...
1
1
1
DE
85235190
6GF34200AC001LT0
6GF34200AC001LT0
6GF3420-0AC00-1LT0
SIMATIC MV420 built-in ri...
SIMATIC MV420 built-in ri...
4034106024246
Siemens
SIMATIC MV420 built-in ri...
MV420 integration ring li...
1
1
1
DE
90318080
6GF90011BB01
6GF90011BB01
6GF9001-1BB01
Mini-lens 6 mm, 1: 1.4 PE...
Mini-lens 6 mm, 1: 1.4 PE...
4034106025540
Siemens
Mini-lens 6 mm, 1: 1.4 PE...
Mini-objective lens 6 mm,...
1
1
1
VN
90021100
6GF33200AC07
6GF33200AC07
6GF3320-0AC07
Metal rack for SIMATIC MV...
Metal stand for SIMATIC M...
4034106024840
Siemens
Metal stand for SIMATIC M...
MV320 metal support with ...
1
1
1
MY
85177000
6GF33250AC03
6GF33250AC03
6GF3325-0AC03
MV325 charging station wi...
MV325 charging station wi...
4034106024864
Siemens
MV325 charging station wi...
MV325 charging station wi...
1
1
1
US
85044030
6GF34408EA1
6GF34408EA1
6GF3440-8EA1
Daylight filter for lense...
Daylight filter for lense...
4034106024895
Siemens
Daylight filter for lense...
Daylight filter for objec...
1
1
1
DE
90022000
6GF34000LT017BA1
6GF34000LT017BA1
6GF3400-0LT01-7BA1
MV400 LED ring light IR c...
MV400 LED ring light IR c...
4034106024727
Siemens
MV400 LED ring light IR c...
Far field ring light, IR ...
1
1
1
DE
90318080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表