您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6802E - Vertical acting toggle clamp with open clamping arm and vertical base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Vertical acting toggle clamps
Powered by
CAD模型選擇
{amf/scsp/901_senk/amf6802e_assmtab.prj},{NB=AMF557624_0_18},{BESTNR=557624},{GR=3},{PDF=PDF},{HANDGRIFF=blau},{VERSCLR=4},{F1=1.4},{F2=2.5},{AS=M 8x45},{VERSA=845},{GEW=420},{WB=0},{W1=105},{W2=60},{A=8},{B=79},{C=20.0},{D=7.5},{E=36},{VB=18},{F=19},{H=48},{H1=200},{HWMIN=16.5},{HWMAX=25.0},{I=18},{K=7.5},{L=-},{L1=112},{L2=114},{M=41},{M1=-},{N=27},{O=6},{P=40},{CTN=84662020},{EAN=4020772013004},{PPATH=amf6802_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
W1
Angle ALPHA (α)
[°]
W2
Angle Alpha 2 (α2)
[°]
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
N
[mm]
O
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557622
557622
1
blue
0.8
1.1
M 5x30
120
95
0
5
39
16.0
4.5
18
6
29
109
6.0
12.5
10
5.5
-
61
59
23.5 - 25
-
19
5
27
84662020
4020772012984
yes
no
14.06.2023
yes
557623
557623
2
blue
1.0
1.2
M 6x35
200
105
60
6
52
20.0
5.5
25
11
38
154
11.5
19.5
12
6.0
12.5
78
80
28.5 - 32
30 - 31
21
5
32
84662020
4020772012991
yes
no
14.06.2023
yes
557624
557624
3
blue
1.4
2.5
M 8x45
420
105
60
8
79
20.0
7.5
36
19
48
200
16.5
25.0
18
7.5
-
112
114
41
-
27
6
40
84662020
4020772013004
yes
no
14.06.2023
yes
557625
557625
4
blue
2.0
3.0
M 8x65
630
105
60
10
101
32.0
8.6
54
16
65
244
16.5
45.5
20
13.0
-
141
130
55.5
-
35
8
53
84662020
4020772013011
yes
no
14.06.2023
yes
557626
557626
5
blue
3.0
5.0
M 12x80
1480
115
60
14
140
45.0
8.5
73
35
77
301
18.0
49.0
25
9.5
26.5 - 31.5
195
183
66
64
45
10
65
84662020
4020772013028
yes
no
14.06.2023
yes
557627
557627
6
blue
3.5
5.5
M 12x110
2200
140
60
14
165
50.5
13.0
89
28
117
369
33.0
90.5
30
24.5
-
230
206
102
-
45
10
90
84662020
4020772013035
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6800E - Vertical acting toggle clamp with open clamping arm and horizon...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6802T - Vertical acting toggle clamp with open clamping arm and vertica...
AMF - ANDREAS MAIER Fellbach
14.03.2024
GEAS2.0 - Gears-Pressure Angle 20° Module2.0
SAMLO
23.03.2023
AMF 6803 - Vertical acting toggle clamp with open clamping arm and angle ba...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6812P - Heavy vertical toggle clamp with vertical base and mounting hol...
AMF - ANDREAS MAIER Fellbach
08.02.2024
AMF 6802 - Vertical acting toggle clamp with open clamping arm and vertical...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6800 - Vertical acting toggle clamp with open clamping arm and horizont...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6830 - Horizontal acting toggle clamp with open clamping arm and horizo...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6804 - Vertical acting toggle clamp with solid arm and horizontal base
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6832J - Horizontal acting toggle clamp with open clamping arm and verti...
AMF - ANDREAS MAIER Fellbach
14.03.2024
AMF 6805E - Vertical toggle clamp, clamping arm with fixed distance of clam...
AMF - ANDREAS MAIER Fellbach
14.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表