530-03 - Cut-in socket fitting with BAIO® spigot end and Synoflex socket
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/530_03_asmtab.prj},{NB=5306200225 530-03 DN200 PN16 (400)},{IN=5306200225},{DN=200},{PN=16},{T=150},{H=422},{L=880},{SE=115},{B=379},{Q=6},{W=58.00},{YY=1},{U=33.50},{H1=146.28},{H2=218.00},{L1=587.50},{A=15.85},{V1=46},{G=172.250},{M=20},{KX=12.72},{LX=143},{SX=30},{SY=420},{DC=DE},{D=230 - 260},{S=420 - 450},{BOLT=M20 x 130},{MAT=Housing: Hawle epoxy powder coating; Gaskets: EPDM for water; Nuts/screws: stainless steel; Synoflex support element ring: POM; Synoflex grip: steel},{MED=Potable water | Sewage water},{NOTICE=Notice 1: When connecting PE pipes a support liner (model no. 590) must be used.; Notice 2: Sliding clearance S: depending on pipe diameter},{PL=Link},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
D
d
[mm]
PN
Max. operating pressure
[bar]
S
Sliding clearance
[mm]
T
[mm]
H
[mm]
L
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5306200225 530-03 DN200 P...
5306200225
200
230 - 260
16
420 - 450
150
422
880
379
58.00
Housing: Hawle epoxy powd...
Potable water | Sewage wa...
Notice 1: When connecting...
5306250000 530-03 DN250 P...
5306250000
250
265 - 310
16
420 - 450
155
476
885
426
65.00
Housing: Hawle epoxy powd...
Potable water | Sewage wa...
Notice 1: When connecting...
5306300000 530-03 DN300 P...
5306300000
300
313 - 356
16
450 - 490
165
493
920
493
99.50
Housing: Hawle epoxy powd...
Potable water | Sewage wa...
Notice 1: When connecting...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表