您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LRB-K - 调压阀组
Festo
产品 (A - Z)
L
LRB
Powered by
CAD模型選擇
{festo/parts/l/lrb/lrb_k_asmtab.prj},{NB=528985 LRB-3/8-D-7-O-K4-MINI---(0)},{TNR=528985},{TYP=LRB-3/8-D-7-O-K4-MINI},{INFO=},{HUB=0},{B1=235.000},{B2=217.000},{B3=40.000},{B4=80.700},{B5=59.200},{B6=2.500},{B7=5.200},{B8=3.000},{B9=108.500},{B10=0.000},{D1=G3/8},{D2=31.000},{D3=G1/4},{D4=M36x1.5},{D5=G1/8},{D6=4.300},{D7=-},{H1=20.000},{H2=35.000},{H3=47.300},{L=0.000},{L1=95.400},{L2=3.000},{L4=68.900},{L5=3.000},{L8=17.500},{SW2=17.000},{PPATH=assemblies/lrb_k_asmtpl.prj},{CNSMASSEXACT=1.480},{HUB1=3.000},{VERS=4.000},{MUT=1},{GTIN=4052568163273},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
B10
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
ⁿ/ₐ
D5
ⁿ/ₐ
D6
[mm]
D7
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L4
[mm]
L5
max.
[mm]
L8
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
528952 LRB-1/4-D-7-O-K2-M...
528952
LRB-1/4-D-7-O-K2-MINI
119.000
107.000
40.000
80.700
59.200
2.500
5.200
3.000
0.000
0.000
G1/4
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
0.760
4052568163105
528953 LRB-3/8-D-7-O-K2-M...
528953
LRB-3/8-D-7-O-K2-MINI
125.000
107.000
40.000
80.700
59.200
2.500
5.200
3.000
0.000
0.000
G3/8
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
0.760
4052568163112
528954 LRB-1/4-D-O-K2-MIN...
528954
LRB-1/4-D-O-K2-MINI
119.000
107.000
40.000
80.700
59.200
2.500
5.200
3.000
0.000
0.000
G1/4
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
0.760
4052568163129
528955 LRB-3/8-D-O-K2-MIN...
528955
LRB-3/8-D-O-K2-MINI
125.000
107.000
40.000
80.700
59.200
2.500
5.200
3.000
0.000
0.000
G3/8
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
0.760
4052568163136
528956 LRB-3/8-D-7-O-K2-M...
528956
LRB-3/8-D-7-O-K2-MIDI
159.000
144.000
55.000
99.850
70.600
3.000
5.200
3.000
0.000
0.000
G3/8
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
1.950
4052568163143
528957 LRB-1/2-D-7-O-K2-M...
528957
LRB-1/2-D-7-O-K2-MIDI
159.000
144.000
55.000
99.850
70.600
3.000
6.350
3.000
0.000
0.000
G1/2
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
1.950
4052568163150
528958 LRB-3/8-D-O-K2-MID...
528958
LRB-3/8-D-O-K2-MIDI
159.000
144.000
55.000
99.850
70.600
3.000
5.200
3.000
0.000
0.000
G3/8
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
1.950
4052568163167
528959 LRB-1/2-D-O-K2-MID...
528959
LRB-1/2-D-O-K2-MIDI
159.000
144.000
55.000
99.850
70.600
3.000
6.350
3.000
0.000
0.000
G1/2
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
1.950
4052568163174
528968 LRB-1/4-D-7-O-K3-M...
528968
LRB-1/4-D-7-O-K3-MINI
174.000
162.000
40.000
80.700
59.200
2.500
5.200
3.000
108.500
0.000
G1/4
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
1.090
4052568163181
528969 LRB-3/8-D-7-O-K3-M...
528969
LRB-3/8-D-7-O-K3-MINI
180.000
162.000
40.000
80.700
59.200
2.500
5.200
3.000
108.500
0.000
G3/8
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
1.090
4052568163198
528970 LRB-1/4-D-O-K3-MIN...
528970
LRB-1/4-D-O-K3-MINI
174.000
162.000
40.000
80.700
59.200
2.500
5.200
3.000
108.500
0.000
G1/4
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
1.090
4052568163204
528971 LRB-3/8-D-O-K3-MIN...
528971
LRB-3/8-D-O-K3-MINI
180.000
162.000
40.000
80.700
59.200
2.500
5.200
3.000
108.500
0.000
G3/8
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
1.090
4052568163211
528972 LRB-3/8-D-7-O-K3-M...
528972
LRB-3/8-D-7-O-K3-MIDI
233.000
218.000
55.000
99.850
70.600
3.000
5.200
3.000
146.000
0.000
G3/8
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
3.144
4052568163228
528973 LRB-1/2-D-7-O-K3-M...
528973
LRB-1/2-D-7-O-K3-MIDI
233.000
218.000
55.000
99.850
70.600
3.000
6.350
3.000
146.000
0.000
G1/2
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
3.144
4052568163235
528974 LRB-3/8-D-O-K3-MID...
528974
LRB-3/8-D-O-K3-MIDI
233.000
218.000
55.000
99.850
70.600
3.000
5.200
3.000
146.000
0.000
G3/8
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
3.144
4052568163242
528975 LRB-1/2-D-O-K3-MID...
528975
LRB-1/2-D-O-K3-MIDI
233.000
218.000
55.000
99.850
70.600
3.000
6.350
3.000
146.000
0.000
G1/2
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
3.144
4052568163259
528984 LRB-1/4-D-7-O-K4-M...
528984
LRB-1/4-D-7-O-K4-MINI
229.000
217.000
40.000
80.700
59.200
2.500
5.200
3.000
108.500
0.000
G1/4
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
1.480
4052568163266
528985 LRB-3/8-D-7-O-K4-M...
528985
LRB-3/8-D-7-O-K4-MINI
235.000
217.000
40.000
80.700
59.200
2.500
5.200
3.000
108.500
0.000
G3/8
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
1.480
4052568163273
528986 LRB-1/4-D-O-K4-MIN...
528986
LRB-1/4-D-O-K4-MINI
229.000
217.000
40.000
80.700
59.200
2.500
5.200
3.000
108.500
0.000
G1/4
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
1.480
4052568163280
528987 LRB-3/8-D-O-K4-MIN...
528987
LRB-3/8-D-O-K4-MINI
235.000
217.000
40.000
80.700
59.200
2.500
5.200
3.000
108.500
0.000
G3/8
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
1.480
4052568163297
528988 LRB-3/8-D-7-O-K4-M...
528988
LRB-3/8-D-7-O-K4-MIDI
307.000
292.000
55.000
99.850
70.600
3.000
5.200
3.000
146.000
0.000
G3/8
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
3.834
4052568163303
528989 LRB-1/2-D-7-O-K4-M...
528989
LRB-1/2-D-7-O-K4-MIDI
307.000
292.000
55.000
99.850
70.600
3.000
6.350
3.000
146.000
0.000
G1/2
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
3.834
4052568163310
528990 LRB-3/8-D-O-K4-MID...
528990
LRB-3/8-D-O-K4-MIDI
307.000
292.000
55.000
99.850
70.600
3.000
5.200
3.000
146.000
0.000
G3/8
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
3.834
4052568163327
528991 LRB-1/2-D-O-K4-MID...
528991
LRB-1/2-D-O-K4-MIDI
307.000
292.000
55.000
99.850
70.600
3.000
6.350
3.000
146.000
0.000
G1/2
49.300
G3/8
M52x1.5
G1/4
5.300
-
32.000
49.000
62.000
0.000
135.800
3.000
100.300
5.000
24.500
36.000
3.834
4052568163334
529000 LRB-1/4-D-7-O-K5-M...
529000
LRB-1/4-D-7-O-K5-MINI
284.000
272.000
40.000
80.700
59.200
2.500
5.200
3.000
108.500
163.500
G1/4
31.000
G1/4
M36x1.5
G1/8
4.300
-
20.000
35.000
47.300
0.000
95.400
3.000
68.900
3.000
17.500
17.000
1.860
4052568163341
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表