您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies BK40 not self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk/locking_assemblies_bk40_asmtab.prj},{NB=T33187},{NAME=Locking assembly BK40 75x115 not self-centering},{DXD=75 x 115},{D=75},{DD=115},{CNSORDERNO=T33187},{L1=24},{L2=28},{B=38},{MT=5727},{FASS=153},{PW=250},{PN=163},{N=14},{SCREW=M10x25},{MS=69.0},{KG=1.33},{PPATH=locking_assemblies_bk40_asmtpl.prj},{CNSORDERNO2=BK040075115}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
SCREW
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
528067
Locking assembly BK40 19x...
19 x 47
528067
17
20
26
298
31
286
116
8
M6x18
14.9
0.25
T33171
Locking assembly BK40 20x...
20 x 47
T33171
17
20
26
313
31
272
116
8
M6x18
14.9
0.24
T33172
Locking assembly BK40 22x...
22 x 47
T33172
17
20
26
345
31
247
116
8
M6x18
14.9
0.23
T33173
Locking assembly BK40 24x...
24 x 50
T33173
17
20
26
424
35
255
123
9
M6x18
14.9
0.26
T33174
Locking assembly BK40 25x...
25 x 50
T33174
17
20
26
441
35
245
123
9
M6x18
14.9
0.25
T33175
Locking assembly BK40 28x...
28 x 55
T33175
17
20
26
549
39
243
124
10
M6x18
14.9
0.30
T33176
Locking assembly BK40 30x...
30 x 55
T33176
17
20
26
588
39
227
124
10
M6x18
14.9
0.29
T33177
Locking assembly BK40 32x...
32 x 60
T33177
17
20
26
752
47
255
136
12
M6x18
14.9
0.30
T33178
Locking assembly BK40 35x...
35 x 60
T33178
17
20
26
822
47
233
136
12
M6x18
14.9
0.32
T33179
Locking assembly BK40 38x...
38 x 65
T33179
17
20
26
1042
55
250
146
14
M6x18
14.9
0.36
T33085
Locking assembly BK40 40x...
40 x 65
T33085
17
20
26
1097
55
238
146
14
M6x18
14.9
0.34
T33180
Locking assembly BK40 42x...
42 x 75
T33180
20
24
32
1740
83
291
163
12
M8x22
35.0
0.48
T33181
Locking assembly BK40 45x...
45 x 75
T33181
20
24
32
1864
83
271
163
12
M8x22
35.0
0.57
T33182
Locking assembly BK40 48x...
48 x 80
T33182
20
24
32
1988
83
254
153
12
M8x22
35.0
0.59
T33183
Locking assembly BK40 50x...
50 x 80
T33183
20
24
32
2071
83
244
153
12
M8x22
35.0
0.60
T33184
Locking assembly BK40 55x...
55 x 85
T33184
20
24
32
2658
97
259
168
14
M8x22
35.0
0.63
T32907
Locking assembly BK40 60x...
60 x 90
T32907
20
24
32
2900
97
238
158
14
M8x22
35.0
0.69
T33185
Locking assembly BK40 65x...
65 x 95
T33185
20
24
32
3587
110
250
171
16
M8x22
35.0
0.73
T33186
Locking assembly BK40 70x...
70 x 110
T33186
24
28
38
5345
153
268
171
14
M10x25
69.0
1.26
T33187
Locking assembly BK40 75x...
75 x 115
T33187
24
28
38
5727
153
250
163
14
M10x25
69.0
1.33
T33188
Locking assembly BK40 80x...
80 x 120
T33188
24
28
38
6108
153
235
156
14
M10x25
69.0
1.40
T33189
Locking assembly BK40 85x...
85 x 125
T33189
24
28
38
7417
175
252
172
16
M10x25
69.0
1.49
T33190
Locking assembly BK40 90x...
90 x 130
T33190
24
28
38
7854
175
238
165
16
M10x25
69.0
1.53
T33191
Locking assembly BK40 95x...
95 x 135
T33191
24
28
38
9326
196
254
179
18
M10x25
69.0
1.62
T33192
Locking assembly BK40 100...
100 x 145
T33192
26
33
45
11362
227
258
178
14
M12x30
123.3
2.01
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表