您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGPL - 无杆气缸
Festo
产品
气驱动器
无杆气缸
机械耦合
DGP, DGPL
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/rodless/mech/dgp_dgpl/dgpl_sbl_tab.prj},{NB=526665 DGPL-40-250-PPV-A-B-KF---(asm_0)},{KDM=40},{B1=64.000},{B1P=64.000},{B4=53.000},{B5=28.000},{B6=49.000},{B7=78.500},{B8=96.500},{B9=55.000},{D2=4.300},{EEMM=13.157},{H1=86.000},{H2=78.000},{H3=71.800},{H4=26.500},{H5=32.000},{H7=90.500},{J1=22.000},{J2=5.000},{J3=21.000},{J4=9.100},{L1=300.000},{L3=11.500},{L4=11.500},{L5=31.000},{L6=171.000},{L10=70.000},{L11=470.000},{T1=13.200},{T2=4.000},{T5=24.000},{N1=6.400},{N2=5.000},{N3=1.800},{H10=106.600},{FORM=3},{DGP=4.000},{L2GK=150.000},{L2GV=235.000},{L3GA=29.600},{LXGA=1.000},{TNR=526665},{TYP=DGPL},{INFO=},{XHUB=standard},{FUER=KF},{ED=einstellbar},{AIFT2=-A-B},{AIFT3=},{D4=M6},{D6=M5},{EE=G1/4},{HUBW=[250]},{HUB=250},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
XHUB
x行程
ⁿ/ₐ
FUER
导向
ⁿ/ₐ
ED
缓冲
ⁿ/ₐ
B1
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
D2
[mm]
D4
Gewinde
ⁿ/ₐ
D6
Gewinde
ⁿ/ₐ
EE
Gewinde
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H7
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L10
[mm]
L11
[mm]
T1
[mm]
T2
[mm]
T5
[mm]
GTIN
ⁿ/ₐ
161977 DGPL-18-10-PPV-A-K...
161977
DGPL
18
x-Hub
KF
einstellbar
34.000
28.000
7.000
24.000
32.000
50.500
0.000
3.000
M5
M5
M5
49.800
43.800
37.600
14.000
17.000
57.000
11.100
4.800
10.400
5.600
150.000
75.000
5.000
5.000
15.500
85.000
30.000
230.000
11.000
2.000
10.000
161792 DGPL-25-10-PPV-A-K...
161792
DGPL
25
x-Hub
KF
einstellbar
45.000
39.100
18.000
32.500
48.000
67.000
32.000
3.300
M5
M4
G1/8
63.000
57.000
52.800
19.600
22.500
68.500
16.500
4.000
13.000
6.500
200.000
100.000
17.000
7.000
25.000
109.000
30.000
300.000
13.000
2.000
12.500
526649 DGPL-25-250-PPV-A-...
526649
DGPL
25
standard
KF
einstellbar
45.000
39.100
18.000
32.500
48.000
67.000
32.000
3.300
M5
M4
G1/8
63.000
57.000
52.800
19.600
22.500
68.500
16.500
4.000
13.000
6.500
200.000
100.000
17.000
7.000
25.000
109.000
30.000
300.000
13.000
2.000
12.500
4052568162382
526650 DGPL-25-400-PPV-A-...
526650
DGPL
25
standard
KF
einstellbar
45.000
39.100
18.000
32.500
48.000
67.000
32.000
3.300
M5
M4
G1/8
63.000
57.000
52.800
19.600
22.500
68.500
16.500
4.000
13.000
6.500
200.000
100.000
17.000
7.000
25.000
109.000
30.000
300.000
13.000
2.000
12.500
4052568162399
526651 DGPL-25-500-PPV-A-...
526651
DGPL
25
standard
KF
einstellbar
45.000
39.100
18.000
32.500
48.000
67.000
32.000
3.300
M5
M4
G1/8
63.000
57.000
52.800
19.600
22.500
68.500
16.500
4.000
13.000
6.500
200.000
100.000
17.000
7.000
25.000
109.000
30.000
300.000
13.000
2.000
12.500
4052568162405
526652 DGPL-25-1000-PPV-A...
526652
DGPL
25
standard
KF
einstellbar
45.000
39.100
18.000
32.500
48.000
67.000
32.000
3.300
M5
M4
G1/8
63.000
57.000
52.800
19.600
22.500
68.500
16.500
4.000
13.000
6.500
200.000
100.000
17.000
7.000
25.000
109.000
30.000
300.000
13.000
2.000
12.500
4052568162412
161793 DGPL-32-10-PPV-A-K...
161793
DGPL
32
x-Hub
KF
einstellbar
54.000
46.000
21.000
40.000
63.000
79.000
47.000
4.300
M5
M5
G1/8
72.000
66.000
62.000
23.000
27.000
77.500
19.000
4.200
14.000
4.700
250.000
125.000
17.000
8.500
31.000
135.000
50.000
380.000
13.200
3.000
22.000
526657 DGPL-32-250-PPV-A-...
526657
DGPL
32
standard
KF
einstellbar
54.000
46.000
21.000
40.000
63.000
79.000
47.000
4.300
M5
M5
G1/8
72.000
66.000
62.000
23.000
27.000
77.500
19.000
4.200
14.000
4.700
250.000
125.000
17.000
8.500
31.000
135.000
50.000
380.000
13.200
3.000
22.000
4052568162429
526658 DGPL-32-400-PPV-A-...
526658
DGPL
32
standard
KF
einstellbar
54.000
46.000
21.000
40.000
63.000
79.000
47.000
4.300
M5
M5
G1/8
72.000
66.000
62.000
23.000
27.000
77.500
19.000
4.200
14.000
4.700
250.000
125.000
17.000
8.500
31.000
135.000
50.000
380.000
13.200
3.000
22.000
4052568162436
526659 DGPL-32-500-PPV-A-...
526659
DGPL
32
standard
KF
einstellbar
54.000
46.000
21.000
40.000
63.000
79.000
47.000
4.300
M5
M5
G1/8
72.000
66.000
62.000
23.000
27.000
77.500
19.000
4.200
14.000
4.700
250.000
125.000
17.000
8.500
31.000
135.000
50.000
380.000
13.200
3.000
22.000
4052568162443
526660 DGPL-32-1000-PPV-A...
526660
DGPL
32
standard
KF
einstellbar
54.000
46.000
21.000
40.000
63.000
79.000
47.000
4.300
M5
M5
G1/8
72.000
66.000
62.000
23.000
27.000
77.500
19.000
4.200
14.000
4.700
250.000
125.000
17.000
8.500
31.000
135.000
50.000
380.000
13.200
3.000
22.000
4052568162450
161794 DGPL-40-10-PPV-A-K...
161794
DGPL
40
x-Hub
KF
einstellbar
64.000
53.000
28.000
49.000
78.500
96.500
55.000
4.300
M6
M5
G1/4
86.000
78.000
71.800
26.500
32.000
90.500
22.000
5.000
21.000
9.100
300.000
150.000
11.500
11.500
31.000
171.000
70.000
470.000
13.200
4.000
24.000
526665 DGPL-40-250-PPV-A-...
526665
DGPL
40
standard
KF
einstellbar
64.000
53.000
28.000
49.000
78.500
96.500
55.000
4.300
M6
M5
G1/4
86.000
78.000
71.800
26.500
32.000
90.500
22.000
5.000
21.000
9.100
300.000
150.000
11.500
11.500
31.000
171.000
70.000
470.000
13.200
4.000
24.000
4052568162467
526666 DGPL-40-400-PPV-A-...
526666
DGPL
40
standard
KF
einstellbar
64.000
53.000
28.000
49.000
78.500
96.500
55.000
4.300
M6
M5
G1/4
86.000
78.000
71.800
26.500
32.000
90.500
22.000
5.000
21.000
9.100
300.000
150.000
11.500
11.500
31.000
171.000
70.000
470.000
13.200
4.000
24.000
4052568162474
526667 DGPL-40-500-PPV-A-...
526667
DGPL
40
standard
KF
einstellbar
64.000
53.000
28.000
49.000
78.500
96.500
55.000
4.300
M6
M5
G1/4
86.000
78.000
71.800
26.500
32.000
90.500
22.000
5.000
21.000
9.100
300.000
150.000
11.500
11.500
31.000
171.000
70.000
470.000
13.200
4.000
24.000
4052568162481
526668 DGPL-40-1000-PPV-A...
526668
DGPL
40
standard
KF
einstellbar
64.000
53.000
28.000
49.000
78.500
96.500
55.000
4.300
M6
M5
G1/4
86.000
78.000
71.800
26.500
32.000
90.500
22.000
5.000
21.000
9.100
300.000
150.000
11.500
11.500
31.000
171.000
70.000
470.000
13.200
4.000
24.000
4052568162498
161795 DGPL-50-10-PPV-A-K...
161795
DGPL
50
x-Hub
KF
einstellbar
90.000
76.000
44.000
72.000
97.000
122.000
72.000
6.300
M8
M6
G1/4
115.000
106.000
99.000
36.000
45.000
122.500
31.800
6.800
29.300
6.000
350.000
175.000
14.000
14.000
34.000
206.000
80.000
550.000
15.200
6.000
40.000
161796 DGPL-63-10-PPV-A-K...
161796
DGPL
63
x-Hub
KF
einstellbar
106.000
89.000
44.000
83.000
121.000
142.000
90.000
6.300
M8
M8
G3/8
131.000
122.000
115.000
44.500
53.000
144.500
36.000
8.000
31.000
14.000
400.000
200.000
14.000
14.000
34.000
234.000
110.000
650.000
21.200
6.000
50.000
161797 DGPL-80-10-PPV-A-K...
161797
DGPL
80
x-Hub
KF
einstellbar
130.000
0.000
72.000
102.000
151.500
188.000
112.000
0.000
M12
M8
G1/2
174.000
158.000
140.500
0.000
65.000
175.000
36.000
8.000
33.300
3.600
520.000
260.000
19.000
19.000
45.000
334.000
180.000
520.000
21.200
0.000
72.000
161974 DGPL-18-10-PPV-A-G...
161974
DGPL
18
x-Hub
GF
einstellbar
34.000
28.000
7.000
24.000
32.000
50.500
0.000
3.000
M5
M5
M5
49.800
43.800
37.600
14.000
17.000
57.000
11.100
4.800
10.400
5.600
150.000
75.000
5.000
5.000
15.500
85.000
30.000
230.000
11.000
2.000
10.000
161786 DGPL-25-10-PPV-A-G...
161786
DGPL
25
x-Hub
GF
einstellbar
45.000
39.100
18.000
32.500
48.000
67.000
32.000
3.300
M5
M4
G1/8
63.000
57.000
52.800
19.600
22.500
68.500
16.500
4.000
13.000
6.500
200.000
100.000
17.000
7.000
25.000
109.000
30.000
300.000
13.000
2.000
12.500
161787 DGPL-32-10-PPV-A-G...
161787
DGPL
32
x-Hub
GF
einstellbar
54.000
46.000
21.000
40.000
63.000
79.000
47.000
4.300
M5
M5
G1/8
72.000
66.000
62.000
23.000
27.000
77.500
19.000
4.200
14.000
4.700
250.000
125.000
17.000
8.500
31.000
135.000
50.000
380.000
13.200
3.000
22.000
161788 DGPL-40-10-PPV-A-G...
161788
DGPL
40
x-Hub
GF
einstellbar
64.000
53.000
28.000
49.000
78.500
96.500
55.000
4.300
M6
M5
G1/4
86.000
78.000
71.800
26.500
32.000
90.500
22.000
5.000
21.000
9.100
300.000
150.000
11.500
11.500
31.000
171.000
70.000
470.000
13.200
4.000
24.000
161789 DGPL-50-10-PPV-A-G...
161789
DGPL
50
x-Hub
GF
einstellbar
90.000
76.000
44.000
72.000
97.000
122.000
72.000
6.300
M8
M6
G1/4
115.000
106.000
99.000
36.000
45.000
122.500
31.800
6.800
29.300
6.000
350.000
175.000
14.000
14.000
34.000
206.000
80.000
550.000
15.200
6.000
40.000
161790 DGPL-63-10-PPV-A-G...
161790
DGPL
63
x-Hub
GF
einstellbar
106.000
89.000
44.000
83.000
121.000
142.000
90.000
6.300
M8
M8
G3/8
131.000
122.000
115.000
44.500
53.000
144.500
36.000
8.000
31.000
14.000
400.000
200.000
14.000
14.000
34.000
236.000
110.000
650.000
21.200
6.000
50.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表