您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
5211, 5111 - Iron Butterfly Valve
Hammond Valve
Butterfly Valves
Rubber Lined Butterfly Valves
Powered by
CAD模型選擇
{hammondvalve/butterfly_valves/rubber_lined/c_series_asmtab.prj},{NB=5211-00-080},{VS=8.00},{VSPN=080},{BOST=L},{OP=1},{BOMAT=Cast Iron},{DIMAT=Aluminum/Bronze},{LIMAT=EPDM},{A=0.00},{A1=2.38},{A2=2.51},{B=9.38},{C=6.56},{D=0.00},{D1=7.72},{D2=2.84},{E=0.000},{F=1.50},{G=1.06},{H=0.53},{H1=0.00},{H2=0.00},{J=0.750},{K=6.000},{LL=0.56},{LW=0.56},{M=5.00},{MT=-},{N=0.50},{P=11.750},{R=3/4-10},{R1=0.00},{SL=8},{SW=2},{U=0.00},{PPATH=m_series_small_asmtpl.prj},{MATL=Material/Specifications},{LOD=},{MW1=30.2},{MW2=37},{MW3=43.5},{ML1=39.3},{ML2=44.4},{ML3=48.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PNH
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
BOMAT
Body Material
ⁿ/ₐ
DIMAT
Disc Material
ⁿ/ₐ
LIMAT
Liner Material
ⁿ/ₐ
A
[Inch]
A1
A Body
[Inch]
A2
A Liner
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
D1
D Chord Dia.
[Inch]
D2
D Intrusion
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
H1
H Body
[Inch]
H2
H Liner
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
M Bolt Circle
[Inch]
MT
M Thread Size
ⁿ/ₐ
N
[Inch]
P
[Inch]
R
R Bolt Size
ⁿ/ₐ
R1
R
[Inch]
S
S Bolt Qty.
ⁿ/ₐ
U
[Inch]
WT
Weight
[lbs]
NOTE
Note
ⁿ/ₐ
5211-00-020
5211-00-020
2.00
Cast Iron
Aluminum/Bronze
EPDM
0.00
1.69
1.82
5.50
3.06
0.00
1.49
0.28
0.000
1.13
0.81
0.35
0.00
0.00
0.500
4.000
0.44
3.25
-
0.44
4.750
5/8-11
0.00
4
0.00
7.3
Approved by WQA for potab...
5211-00-025
5211-00-025
2.50
Cast Iron
Aluminum/Bronze
EPDM
0.00
1.81
1.94
6.00
3.31
0.00
2.01
0.44
0.000
1.13
0.81
0.35
0.00
0.00
0.500
4.000
0.44
3.25
-
0.44
5.500
5/8-11
0.00
4
0.00
8.5
Approved by WQA for potab...
5211-00-030
5211-00-030
3.00
Cast Iron
Aluminum/Bronze
EPDM
0.00
1.81
1.94
6.25
3.75
0.00
2.64
0.69
0.000
1.13
0.81
0.35
0.00
0.00
0.500
4.000
0.44
3.25
-
0.44
6.000
5/8-11
0.00
4
0.00
9.4
Approved by WQA for potab...
5211-00-040
5211-00-040
4.00
Cast Iron
Aluminum/Bronze
EPDM
0.00
2.07
2.20
7.00
4.25
0.00
3.67
1.06
0.000
1.13
0.81
0.40
0.00
0.00
0.560
4.000
0.44
3.25
-
0.44
7.500
5/8-11
0.00
8
0.00
15.3
Approved by WQA for potab...
5211-00-050
5211-00-050
5.00
Cast Iron
Aluminum/Bronze
EPDM
0.00
2.19
2.32
7.53
4.94
0.00
4.71
1.50
0.000
1.13
0.81
0.40
0.00
0.00
0.560
4.000
0.44
3.25
-
0.44
8.500
3/4-10
0.00
8
0.00
18.2
Approved by WQA for potab...
5211-00-060
5211-00-060
6.00
Cast Iron
Aluminum/Bronze
EPDM
0.00
2.19
2.32
8.00
5.56
0.00
5.66
1.94
0.000
1.13
0.81
0.44
0.00
0.00
0.620
4.000
0.44
3.25
-
0.44
9.500
3/4-10
0.00
8
0.00
23.4
Approved by WQA for potab...
5211-00-080
5211-00-080
8.00
Cast Iron
Aluminum/Bronze
EPDM
0.00
2.38
2.51
9.38
6.56
0.00
7.72
2.84
0.000
1.50
1.06
0.53
0.00
0.00
0.750
6.000
0.56
5.00
-
0.50
11.750
3/4-10
0.00
8
0.00
39.3
Approved by WQA for potab...
5211-00-100
5211-00-100
10.00
Cast Iron
Aluminum/Bronze
EPDM
0.00
2.69
2.82
10.56
7.88
0.00
9.70
3.69
0.000
1.50
1.06
0.71
0.00
0.00
1.000
6.000
0.56
5.00
-
0.50
14.250
7/8-9
0.00
12
0.00
62.1
Approved by WQA for potab...
5211-00-120
5211-00-120
12.00
Cast Iron
Aluminum/Bronze
EPDM
0.00
3.06
3.21
12.06
9.25
0.00
11.68
4.50
0.000
1.50
1.06
0.71
0.00
0.00
1.000
6.000
0.56
5.00
-
0.50
17.000
7/8-9
0.00
12
0.00
103
Approved by WQA for potab...
5211-00-140
5211-00-140
14.00
Cast Iron
Aluminum/Bronze
EPDM
15.50
0.00
0.00
11.56
21.00
13.25
12.94
5.06
1.625
6.50
2.00
0.00
3.06
3.19
0.688
5.250
12.00
0.00
1-8
18.75
0.375
-
17.25
0
3.13
158
Approved by WQA for potab...
5211-00-160
5211-00-160
16.00
Cast Iron
Aluminum/Bronze
EPDM
16.75
0.00
0.00
12.69
23.50
15.25
14.77
5.59
1.625
6.50
2.00
0.00
4.00
4.13
0.688
5.250
16.00
0.00
1-8
21.25
0.375
-
18.75
0
3.13
216
Approved by WQA for potab...
5211-00-180
5211-00-180
18.00
Cast Iron
Aluminum/Bronze
EPDM
18.50
0.00
0.00
13.63
25.00
17.24
16.70
6.34
2.125
9.50
3.00
0.00
4.50
4.63
0.813
7.500
16.00
0.00
1 1/8-7
22.75
0.500
-
19.63
0
4.50
280
Approved by WQA for potab...
5211-00-200
5211-00-200
20.00
Cast Iron
Aluminum/Bronze
EPDM
19.75
0.00
0.00
15.13
27.50
19.24
18.64
7.09
2.125
9.50
3.00
0.00
5.00
5.13
0.813
7.500
20.00
0.00
1 1/8-7
25.00
0.500
-
20.88
0
4.50
370
Approved by WQA for potab...
5211-00-240
5211-00-240
24.00
Cast Iron
Aluminum/Bronze
EPDM
22.43
0.00
0.00
18.06
32.10
23.25
22.49
8.55
2.125
7.50
3.06
0.00
6.06
6.19
0.813
7.500
20.00
0.00
1 1/4-7
29.50
0.500
-
25.00
0
4.63
570
Approved by WQA for potab...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表