您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
ROHRflex PA6 - ROHRflex corrugated all-plastic tubings
DKC
COSMEC
Plastic Systems
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/rohrflex/rrf_pa6.prj},{NB=5000-29LN},{AUS=1},{AD=34.5},{IDAD=29.0 x 34.5},{BRS=65},{BRD=120},{PS=25},{GEW=0.122},{FI=29.0},{FA=34.5},{A=3.4},{B=2.2},{SMIN=0.40},{VER=1},{VERS1=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
PS
Packing
[m]
GEW
Weight
[kg/m]
5000-07N
5000-07N
Flessible Pipe PA6 6,5x10...
10.0
6.5 x 10.0
13
35
50
0.020
5000-10N
5000-10N
Flessible Pipe PA6 10x13m...
13.0
10.0 x 13.0
20
45
50
0.024
5000-12N
5000-12N
Flessible Pipe PA6 12x15,...
15.8
12.0 x 15.8
35
55
50
0.034
5000-14N
5000-14N
Flessible Pipe PA6 14,3x1...
18.5
14.3 x 18.2
40
65
50
0.050
5000-17LN
5000-17LN
Flessible Pipe PA6 16,5x2...
21.2
16.5 x 21.2
45
75
50
0.056
5000-23LN
5000-23LN
Flessible Pipe PA6 23x28,...
28.5
22.0 x 28.5
55
100
50
0.100
5000-29LN
5000-29LN
Flessible Pipe PA6 29x34,...
34.5
29.0 x 34.5
65
120
25
0.122
5000-36LN
5000-36LN
Flessible Pipe PA6 36x42,...
42.5
35.5 x 42.5
90
150
25
0.145
5000-48LN
5000-48LN
Flessible Pipe PA6 48x54,...
54.5
46.8 x 54.5
100
190
25
0.225
50NF-17N
50NF-17N
Flessible Pipe PA6 15,5x2...
21.2
15.5 x 21.2
45
75
50
0.056
50NF-23N
50NF-23N
Flessible Pipe PA6 22x28,...
28.5
22.0 x 28.5
55
100
50
0.090
50NF-29N
50NF-29N
Flessible Pipe PA6 27,5x3...
34.5
27.5 x 34.5
65
120
25
0.120
50NF-36N
50NF-36N
Flessible Pipe PA6 35,5x4...
42.5
35.5 x 42.5
90
150
25
0.165
50NF-48N
50NF-48N
Flessible Pipe PA6 47x54,...
54.5
47.0 x 54.5
100
190
25
0.225
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表