您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
50.6xx PA/FLzzzz - PERFECT metric PA6 V-0
Jacob
Applications
Rail
Powered by
CAD模型選擇
{jacob/anwendung/bahn/50_6xx_pa_perfect_metrisch.prj},{NB=50.625 PA/FLSW},{L=8.0},{SW1=29},{SW2=29},{H=43.0},{STGEW=15.5},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{H1=6.2},{A2=27.800},{SWH=13.800},{A3=25.000},{R1=4.900},{H2=8.9},{H3=6.1},{H4=8.0},{HH=17.000},{R3=0.300},{A4=25.000},{EF000368=8},{EF003712=1.5},{EF000177=29},{EF000116=9005},{EF005466=11},{EF007839=25},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=39269097},{ARTNRX=50.625 PA/FL7035},{A=M25x1.5},{C=11 - 17},{INSTDM=5},{MATK=PA6 V-0},{MATF=RAL 9005 tiefschwarz},{MATD=CR/NBR},{MATFD=},{IP68=IP68 (5 bar / 30 min)},{NORM1=CE},{NORM=UKCA},{ZUL1=DNV},{NORM2=UL 514B},{ZUL2=USR / CNR},{NORM3=EN 45545-2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATFD
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard 2
ⁿ/ₐ
NORM3
Prüfnorm 3
ⁿ/ₐ
ZUL3
Approval
ⁿ/ₐ
50.612 PA/FL7035
50.612 PA/FL7035
M12x1.5
3 - 6.5
8.0
15
15
31.0
1.5
3.3
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.612 PA/FLSW
50.612 PA/FLSW
M12x1.5
3 - 6.5
8.0
15
15
31.0
1.5
3.3
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.616 PA/FL7035
50.616 PA/FL7035
M16x1.5
5 - 9.5
8.0
20
20
35.5
2.5
6.2
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.616 PA/FLSW
50.616 PA/FLSW
M16x1.5
5 - 9.5
8.0
20
20
35.5
2.5
6.2
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.620 PA/FL7035
50.620 PA/FL7035
M20x1.5
8 - 13
8.0
24
24
36.0
3.5
8.1
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.620 PA/FLSW
50.620 PA/FLSW
M20x1.5
8 - 13
8.0
24
24
36.0
3.5
8.1
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.625 PA/FL7035
50.625 PA/FL7035
M25x1.5
11 - 17
8.0
29
29
43.0
5
15.5
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.625 PA/FLSW
50.625 PA/FLSW
M25x1.5
11 - 17
8.0
29
29
43.0
5
15.5
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.632 PA/FL7035
50.632 PA/FL7035
M32x1.5
15 - 21
10.0
36
36
50.0
5
24.7
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.632 PA/FLSW
50.632 PA/FLSW
M32x1.5
15 - 21
10.0
36
36
50.0
5
24.7
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.640 PA/FL7035
50.640 PA/FL7035
M40x1.5
19 - 28
10.0
46
46
51.0
7.5
43.6
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.640 PA/FLSW
50.640 PA/FLSW
M40x1.5
19 - 28
10.0
46
46
51.0
7.5
43.6
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
CR
10
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.650 PA/FL7035
50.650 PA/FL7035
M50x1.5
27 - 35
12.0
55
55
61.5
7.5
65.7
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.650 PA/FLSW
50.650 PA/FLSW
M50x1.5
27 - 35
12.0
55
55
61.5
7.5
65.7
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.663 PA/FL7035
50.663 PA/FL7035
M63x1.5
32.42
12.0
68
68
65.5
13
104.9
PA6 V-0
RAL 7035 lichtgrau
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
50.663 PA/FLSW
50.663 PA/FLSW
M63x1.5
32.42
12.0
68
68
65.5
13
104.9
PA6 V-0
RAL 9005 tiefschwarz
CR/NBR
CR
5
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
EN 45545-2
R22: HL3 / R23: HL3 (on r...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
50.6xx PAzzzz - PERFECT cable gland metric
Jacob
21.05.2024
50.2xx PA/FLzzzz - Hexagonal locknut metric PA6 V-0
Jacob
12.12.2022
50.2xx PAzzzz - Hexagonal locknut metric
Jacob
12.12.2022
50.0xx PAzzzz - PERFECT cable gland PG
Jacob
21.05.2024
SYNTEC - Kabelverschraubung Kunstoff mit PG,NPT und metrischem Anschlussgew...
Hugro
23.12.2021
50.6xx PAzzzzFK1 - PERFECT metric for chamfered flat cables
Jacob
21.05.2024
WJ-DM xx - Sealing ring metric
Jacob
21.05.2024
50.0xx PA/Rzzzz - PERFECT cable gland PG reduced
Jacob
21.05.2024
BN 22072 - Cable glands
Bossard Catalog
12.10.2023
FD-Mxx - Sealing ring for connecting thread metric CR
Jacob
21.05.2024
VPBRG/VPBRB, M - Reinforced 90° arched elbow, male plastic thread
REIKU
01.03.2024
50.6xx M - PERFECT metric Brass
Jacob
21.05.2024
50.6xx PA/Rzzzz - PERFECT cable gland metric reduced
Jacob
21.05.2024
50.6xx PAzzzz/G - PERFECT cable gland metric with hexagon nut
Jacob
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表