您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes 8M -30 - HTD timing belt pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 8M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_8m/t_belt_pulleys_for_taper_bushes_8m_30_asmtab.prj},{NB=47030038},{DESCRIPTION=TL 38 8M 30},{CNSORDERNO=47030038},{TYPE=15F},{MAT=St},{Z=38},{TAPERBUSH=1615},{HM=42},{DP=96.77},{DE=95.39},{DF=103},{DM=0},{DI=0},{F=38},{L=38},{R=0.0},{N=320},{KG=1.10},{I=86.0},{PPATH=t_belt_pulleys_for_taper_bushes_8m_asmtpl.prj},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
47030022
TL 22 8M 30
47030022
16F
St
22
1008
25
56.02
54.65
60
0
37
38
22
16.0
308
0.33
47030024
TL 24 8M 30
47030024
16F
St
24
1108
25
61.11
59.74
66
0
44
38
22
16.0
310
0.40
47030026
TL 26 8M 30
47030026
16F
St
26
1108
25
66.21
64.84
71
0
44
38
22
16.0
311
0.45
47030028
TL 28 8M 30
47030028
16F
St
28
1210
32
71.30
70.08
75
0
50
38
25
13.0
312
0.50
47030030
TL 30 8M 30
47030030
15F
St
30
1615
42
76.39
75.13
83
0
0
38
38
0.0
314
0.55
47030032
TL 32 8M 30
47030032
15F
St
32
1615
42
81.49
80.16
87
0
0
38
38
0.0
315
0.60
47030034
TL 34 8M 30
47030034
15F
St
34
1615
42
86.58
85.21
91
0
0
38
38
0.0
316
0.80
47030036
TL 36 8M 30
47030036
15F
St
36
1615
42
91.67
90.30
98
0
0
38
38
0.0
319
1.00
47030038
TL 38 8M 30
47030038
15F
St
38
1615
42
96.77
95.39
103
0
0
38
38
0.0
320
1.10
47030040
TL 40 8M 30
47030040
15F
St
40
1615
42
101.86
100.49
106
0
0
38
38
0.0
321
1.34
47030044
TL 44 8M 30
47030044
18F
St
44
2012
50
112.05
110.67
119
0
86
38
32
3.0
325
1.30
47030048
TL 48 8M 30
47030048
18F
St
48
2012
50
122.23
120.86
127
0
90
38
32
3.0
327
1.80
47030056
TL 56 8M 30
47030056
18F
St
56
2012
50
142.60
141.23
148
0
110
38
32
3.0
333
3.80
47030064
TL 64 8M 30
47030064
10F
St
64
2517
60
162.97
161.60
168
125
0
38
45
7.0
338
4.30
47030072
TL 72 8M 30
47030072
11F
St
72
2517
60
183.35
181.97
192
125
158
38
45
7.0
340
4.40
47030080
TL 80 8M 30
47030080
11
GG
80
2517
60
203.72
202.35
0
125
180
38
45
7.0
0
4.65
47030090
TL 90 8M 30
47030090
11
GG
90
2517
60
229.18
227.81
0
125
204
38
45
7.0
0
5.80
47030112
TL112 8M 30
47030112
12
GG
112
2517
60
285.21
283.83
0
125
254
38
45
7.0
0
6.20
47030144
TL144 8M 30
47030144
12
GG
144
2517
60
366.69
365.32
0
125
336
38
45
7.0
0
9.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表