您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-4107, 30-4307, 40-4307, 45-4307, 25-4107-Black, 30-4307-Black, 40-4307-Black, 45-4307-Black - 2 Hole Joining Strip
80/20
Metric
Joining Plates
Powered by
CAD模型選擇
{8020/metric/joining_plates/25_4107.prj},{NB=30-4307-Black},{PN=30-4307-Black},{SERIES=30},{MATERIAL=Aluminum},{GRADE=6105-T5},{FINISH=Black Anodize},{A=27.00},{B=60.00},{C=4.00},{D=6.35},{E=30.00},{F=15.00},{W=.016},{CLR=0,0,0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
D Dia.
[mm]
E
[mm]
F
[mm]
W
Weight
[kg]
25-4107
25-4107
25
Aluminum
6105-T5
Clear Anodize
22.00
50.00
4.00
6.35
25.00
12.50
.013
25-4107-Black
25-4107-Black
25
Aluminum
6105-T5
Black Anodize
22.00
50.00
4.00
6.35
25.00
12.50
.013
30-4307
30-4307
30
Aluminum
6105-T5
Clear Anodize
27.00
60.00
4.00
6.35
30.00
15.00
.016
30-4307-Black
30-4307-Black
30
Aluminum
6105-T5
Black Anodize
27.00
60.00
4.00
6.35
30.00
15.00
.016
40-4307
40-4307
40
Aluminum
6105-T5
Clear Anodize
39.80
80.00
6.00
8.33
40.00
20.00
.048
40-4307-Black
40-4307-Black
40
Aluminum
6105-T5
Black Anodize
39.80
80.00
6.00
8.33
40.00
20.00
.048
45-4307
45-4307
45
Aluminum
6105-T5
Clear Anodize
42.00
90.00
6.00
8.33
45.00
22.50
.058
45-4307-Black
45-4307-Black
45
Aluminum
6105-T5
Black Anodize
42.00
90.00
6.00
8.33
45.00
22.50
.058
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表