您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
440R Two Hand Control - 440R Two Hand Control
Rockwell Automation
Safety
logic_specialty_safety_relays
Powered by
CAD模型選擇
{rockwellautomation/safety/logic_specialty_safety_relays/440r_two_hand_control.prj},{NB=440R-D23166},{CN=440R-D23166},{DESC=MSR125H Relay Model, Two-Hand Control, 2 N.O. Immediate Safety Outputs, N/A Auxiliary Outputs, N/A Delayed Safety Outputs, 24V DC Power Supply, Automatic/Manual Reset, Fixed Terminals},{W=0.211},{STEP=440R-D23163.stp},{PS=24V DC},{I=Two-Hand Control},{RT=Fixed},{R=Automatic/Manual Reset},{ISO=2 N.O.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
W
Nett Product Weight
[kg]
PS
Power Supply
ⁿ/ₐ
I
Inputs
ⁿ/ₐ
RT
Removable Terminals
ⁿ/ₐ
R
Reset
ⁿ/ₐ
ISO
Immediate Safety Outputs
ⁿ/ₐ
440R-D23163
440R-D23163
MSR125H Relay Model, Two-...
0.264
230V AC
Two-Hand Control
Fixed
Automatic/Manual Reset
2 N.O.
440R-D23164
440R-D23164
MSR125H Relay Model, Two-...
0.263
115V AC
Two-Hand Control
Fixed
Automatic/Manual Reset
2 N.O.
440R-D23166
440R-D23166
MSR125H Relay Model, Two-...
0.211
24V DC
Two-Hand Control
Fixed
Automatic/Manual Reset
2 N.O.
440R-D23168
440R-D23168
MSR125HP Relay Model, Two...
0.271
230V AC
Two-Hand Control
Removable
Automatic/Manual Reset
2 N.O.
440R-D23169
440R-D23169
MSR125HP Relay Model, Two...
0.270
115V AC
Two-Hand Control
Removable
Automatic/Manual Reset
2 N.O.
440R-D23170
440R-D23170
MSR125HP Relay Model, Two...
0.272
24V AC
Two-Hand Control
Removable
Automatic/Manual Reset
2 N.O.
440R-D23171
440R-D23171
MSR125HP Relay Model, Two...
0.220
24V DC
Two-Hand Control
Removable
Automatic/Manual Reset
2 N.O.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
440R Single Function Safety Relays - Single Function Safety Relays
Rockwell Automation
11.12.2023
700-H General Purpose Accessories - 700-H
Rockwell Automation
02.10.2023
440R Back EMF Monitors - 440R Back EMF Monitors
Rockwell Automation
11.12.2023
1756 ControlLogix/GuardLogix System
Rockwell Automation
11.12.2023
700S-CF Safety Control Relay - 700S-CF Safety Control Relay
Rockwell Automation
14.05.2024
Current Transformers
Rockwell Automation
09.05.2024
440T Accessories - 440T Accessories
Rockwell Automation
04.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表