您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
440R Single Function Safety Relays - Single Function Safety Relays
Rockwell Automation
Safety
logic_single_function_safety_relays
Powered by
CAD模型選擇
{rockwellautomation/safety/logic_single_function_safety_relays/440r_single_function_safety_relays.prj},{NB=440R-M23143},{CN=440R-M23143},{DESC=Guardmaster MSR138DP Safety Relay},{W=45.30},{H=99.10},{L=114.75},{WT=0.39},{STEP=440R-M23081.stp},{MODEL=7},{V=24},{VT=AC/DC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
WT
Weight
[kg]
V
Voltage
[V]
VT
Voltage Type
ⁿ/ₐ
440R-B23211
440R-B23211
Guardmaster MSR117T Safet...
0.19
24
DC
440R-C23136
440R-C23136
Guardmaster MSR131RTP Saf...
0.47
230
AC
440R-E23097
440R-E23097
Guardmaster MSR132EP Safe...
0.23
24
DC
440R-G23214
440R-G23214
Guardmaster MSR142RTP Saf...
0.64
230
AC
440R-M23081
440R-M23081
Guardmaster MSR138.1DP Sa...
0.50
24
AC/DC
440R-M23084
440R-M23084
Guardmaster MSR138.1DP Sa...
0.20
24
AC/DC
440R-N23122
440R-N23122
Guardmaster MSR126R Safet...
0.23
115
AC
440R-N23131
440R-N23131
Guardmaster MSR127TP Safe...
0.29
115
AC
440R-N23213
440R-N23213
Guardmaster MSR127.1T Saf...
0.23
24
AC/DC
440R-P23071
440R-P23071
Guardmaster MSR22LM Safet...
0.42
24
DC
440R-C23137
440R-C23137
Guardmaster MSR131RTP Saf...
0.48
115
AC
440R-C23139
440R-C23139
Guardmaster MSR131RTP Saf...
0.34
24
DC
440R-C23139S
440R-C23139S
MSR 131RTP safety relay, ...
0.35
24
DC
440R-E23098
440R-E23098
Guardmaster MSR132EDP Saf...
0.25
24
DC
440R-E23159
440R-E23159
Guardmaster MSR132EDP Saf...
0.24
24
DC
440R-E23160
440R-E23160
Guardmaster MSR132EDP Saf...
0.24
24
DC
440R-E23161
440R-E23161
Guardmaster MSR132EDP Saf...
0.25
24
DC
440R-E23162
440R-E23162
Guardmaster MSR132EDP Saf...
0.30
24
DC
440R-E23191
440R-E23191
Guardmaster MSR132E Safet...
0.23
24
DC
440R-E23192
440R-E23192
Guardmaster MSR132ED Safe...
0.23
24
DC
440R-E23193
440R-E23193
Guardmaster MSR132ED Safe...
0.24
24
DC
440R-E23194
440R-E23194
Guardmaster MSR132ED Safe...
0.24
24
DC
440R-E23195
440R-E23195
Guardmaster MSR132ED Safe...
0.25
24
DC
440R-G23215
440R-G23215
Guardmaster MSR142RTP Saf...
0.64
115
AC
440R-G23216
440R-G23216
Guardmaster MSR142RTP Saf...
0.50
24
DC
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1769 CompactLogix - 1769 CompactLogix
Rockwell Automation
11.12.2023
1492-SPM Supplemental Circuit Breaker - 1492-SPM
Rockwell Automation
17.05.2024
DBL - Distribution block
TE Connectivity
28.08.2019
700-H General Purpose Accessories - 700-H
Rockwell Automation
02.10.2023
I/O modules
Balluff
28.05.2024
700S-P and 700S-DCP Safety Control Relay - 700S-P and 700S-DCP Safety Contr...
Rockwell Automation
21.09.2023
100S-C Safety Contactors - 100S-C Safety Contactors
Rockwell Automation
27.10.2023
286-640/004-000 - Timer relay module, Nominal input voltage: 24 VDC, 1 chan...
WAGO
14.07.2023
440R Two Hand Control - 440R Two Hand Control
Rockwell Automation
11.12.2023
700S-CF Safety Control Relay - 700S-CF Safety Control Relay
Rockwell Automation
14.05.2024
MONO 0320 - MONO-Series
Kabelschlepp
22.09.2023
1608910000 - ZQV 2.5/7
Weidmüller
22.01.2024
440R Back EMF Monitors - 440R Back EMF Monitors
Rockwell Automation
11.12.2023
KBK/BII - Safety Couplings with 2 Inner Cones
KBK Antriebstechnik
26.11.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表