您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape W
Mitsuboshi Belting
Trapezoidal Tooth
H, StarQuick (Quick delivery)
Belt width 38.1mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/h_starquick_q_d/belt_width_38_1mm_starquick_q_d/standard_shape_w.prj},{NB=46H150W (,20,0,0,0,0,,No, ,None,None)},{STDST=-},{STDRT=46},{DESCR=H - Belt Width 38.1 mm},{ORDER=46H150W},{MATERIAL=Casting},{NT=46},{SOB=},{D1=20},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{PD=185.96},{OD=184.59},{LA=45},{LW=65},{K=20},{D=88},{HH=2.83},{DMIN=20},{DMAX=52},{E=162},{G=14.5},{R=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
LW
Width
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
HH
Height
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
E
Diameter of relief
[mm]
G
Depth of relief
[mm]
R
Radius
[mm]
42H150W
-
42
H - Belt Width 38.1 mm
42H150W
Casting
169.79
168.41
45
65
20
88
2.83
20
52
144
14.5
3
44H150W
Standard stock item
44
H - Belt Width 38.1 mm
44H150W
Casting
177.87
176.50
45
65
20
88
2.83
20
52
152
14.5
3
46H150W
-
46
H - Belt Width 38.1 mm
46H150W
Casting
185.96
184.59
45
65
20
88
2.83
20
52
162
14.5
3
48H150W
Standard stock item
48
H - Belt Width 38.1 mm
48H150W
Casting
194.04
192.67
45
65
20
88
2.83
20
52
168
14.5
3
50H150W
Standard stock item
50
H - Belt Width 38.1 mm
50H150W
Casting
202.13
200.76
45
65
20
88
2.83
25
52
176
14.5
3
60H150W
Standard stock item
60
H - Belt Width 38.1 mm
60H150W
Casting
242.55
241.18
45
65
20
88
2.83
25
52
216
14.5
3
72H150W
Standard stock item
72
H - Belt Width 38.1 mm
72H150W
Casting
291.06
289.69
45
70
25
88
2.83
25
52
265
14.5
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Shape W
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape W
Mitsuboshi Belting
10.03.2014
Standard Shape W
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
StarQuick Quick delivery / Shape B
Mitsuboshi Belting
03.02.2014
38.1mm
Bando
06.03.2023
Standard Shape B
Mitsuboshi Belting
10.03.2014
TYPE1
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
StarQuick Quick delivery / Shape B
Mitsuboshi Belting
03.02.2014
50.8mm
Bando
06.03.2023
Worms Wheels - Module 4
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
Standard Shape A
Mitsuboshi Belting
10.03.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表