您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
FRA - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Guide Rings
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_guide_rings/fra_asmtab.prj},{NB=434199 FRA 70 65 9.5 (0)},{IDNR=},{ARTIKELNR=434199},{D=70.0},{DF=65.0},{NUT=0},{L=9.7},{H=9.5},{DF1=69.4},{DN=70.0},{B=9.5},{DNX=65.0},{PPATH=fra/fra_asmtpl.prj},{VPE=Industriepack},{ARTIKELNRNEW1=434199}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
[mm]
DF
dF
[mm]
L
[mm]
H
[mm]
DF1
dF1
[mm]
DN
[mm]
VPE
Packaging
ⁿ/ₐ
434212 FRA 20 16.9 3.9
434212
20.0
16.9
4.0
3.9
19.4
20.0
Industry Pack
40421992 FRA 20 16.9 3.9
40421992
20.0
16.9
4.0
3.9
19.4
20.0
Small Pack
434213 FRA 25 21.9 3.9
434213
25.0
21.9
4.0
3.9
24.4
25.0
Industry Pack
40421993 FRA 25 21.9 3.9
40421993
25.0
21.9
4.0
3.9
24.4
25.0
Small Pack
434214 FRA 30 26.9 3.9
434214
30.0
26.9
4.0
3.9
29.4
30.0
434215 FRA 32 28.9 3.9
434215
32.0
28.9
4.0
3.9
31.4
32.0
Industry Pack
40421994 FRA 32 28.9 3.9
40421994
32.0
28.9
4.0
3.9
31.4
32.0
Small Pack
434217 FRA 35 31.9 3.9
434217
35.0
31.9
4.0
3.9
34.4
35.0
Industry Pack
40421995 FRA 35 31.9 3.9
40421995
35.0
31.9
4.0
3.9
34.4
35.0
Small Pack
424740 FRA 40 35 5.4
424740
40.0
35.0
5.6
5.4
39.4
40.0
Industry Pack
40421964 FRA 40 35 5.4
40421964
40.0
35.0
5.6
5.4
39.4
40.0
Small Pack
428783 FRA 45 40 5.4
428783
45.0
40.0
5.6
5.4
44.4
45.0
Industry Pack
40421970 FRA 45 40 5.4
40421970
45.0
40.0
5.6
5.4
44.4
45.0
Small Pack
423806 FRA 50 45 5.4
423806
50.0
45.0
5.6
5.4
49.4
50.0
Industry Pack
40421961 FRA 50 45 5.4
40421961
50.0
45.0
5.6
5.4
49.4
50.0
Small Pack
428789 FRA 55 50 9.5
428789
55.0
50.0
9.7
9.5
54.4
55.0
Industry Pack
40421971 FRA 55 50 9.5
40421971
55.0
50.0
9.7
9.5
54.4
55.0
Small Pack
428800 FRA 60 55 9.5
428800
60.0
55.0
9.7
9.5
59.4
60.0
Industry Pack
40421972 FRA 60 55 9.5
40421972
60.0
55.0
9.7
9.5
59.4
60.0
Small Pack
424703 FRA 63 58 9.5
424703
63.0
58.0
9.7
9.5
62.4
63.0
Industry Pack
40421963 FRA 63 58 9.5
40421963
63.0
58.0
9.7
9.5
62.4
63.0
Small Pack
428802 FRA 65 60 9.5
428802
65.0
60.0
9.7
9.5
64.4
65.0
Industry Pack
40421973 FRA 65 60 9.5
40421973
65.0
60.0
9.7
9.5
64.4
65.0
Small Pack
434199 FRA 70 65 9.5
434199
70.0
65.0
9.7
9.5
69.4
70.0
Industry Pack
40421991 FRA 70 65 9.5
40421991
70.0
65.0
9.7
9.5
69.4
70.0
Small Pack
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SB - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
KB - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
SF - Merkel® Guide strip
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
506 - Bearings
Hallite
05.03.2024
FRI - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
EKF - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
OMK-MR - Merkel® OMEGAT
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
KF - Merkel® Guide strip
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
FRK05 - Piston guide ring
Dichtomatik - Freudenberg Sealing Technologies
06.11.2023
23800 - Deep groove ball bearing FAG single row
norelem
26.06.2024
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring...
Trelleborg
21.07.2023
SBK - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
NA 300 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
OR - O-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表