您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 5M-25 - HTD Timing belt pulleys
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore 5M
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_5m/t_belt_pulleys_with_pilot_bore_5m_25_asmtab.prj},{NB=41025024},{DESCRIPTION=24 5M 25},{CNSORDERNO=41025024},{TYPE=2F},{MAT=St},{Z=24},{DP=38.20},{DE=37.06},{DF=42},{DM=27.0},{DI=0.0},{F=30.5},{L=38},{D=6},{N=208},{KG=0.26},{I=30.5},{VER=25},{PPATH=t_belt_pulleys_with_pilot_bore_5m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
41025012
12 5M 25
41025012
2F
St
12
19.10
17.96
23
12.5
30.5
36
6
202
0.05
41025014
14 5M 25
41025014
2F
St
14
22.28
21.14
25
13.5
30.5
36
6
203
0.08
41025015
15 5M 25
41025015
2F
St
15
23.87
22.73
28
16.0
30.5
36
6
204
0.09
41025016
16 5M 25
41025016
2F
St
16
25.46
24.32
28
16.5
30.5
36
6
204
0.11
41025018
18 5M 25
41025018
2F
St
18
28.65
27.51
32
20.0
30.5
36
6
205
0.13
41025020
20 5M 25
41025020
2F
St
20
31.83
30.69
36
23.0
30.5
36
6
206
0.17
41025021
21 5M 25
41025021
2F
St
21
33.42
32.28
38
24.0
30.5
38
6
207
0.20
41025022
22 5M 25
41025022
2F
St
22
35.01
33.87
38
25.5
30.5
38
6
207
0.22
41025024
24 5M 25
41025024
2F
St
24
38.20
37.06
42
27.0
30.5
38
6
208
0.26
41025026
26 5M 25
41025026
2F
St
26
41.38
40.24
44
30.0
30.5
38
6
209
0.32
41025028
28 5M 25
41025028
2F
St
28
44.56
43.42
48
30.5
30.5
38
6
210
0.37
41025030
30 5M 25
41025030
2F
St
30
47.75
46.60
51
35.0
30.5
38
6
211
0.42
41025032
32 5M 25
41025032
2F
St
32
50.93
49.79
54
38.0
30.5
38
8
212
0.48
41025036
36 5M 25
41025036
2F
St
36
57.30
56.16
60
38.0
30.5
38
8
214
0.59
41025040
40 5M 25
41025040
2F
St
40
63.66
62.52
71
38.0
30.5
38
8
217
0.75
41025044
44 5M 25
41025044
2
Al
44
70.03
68.89
0
38.0
30.5
40
8
0
0.32
41025048
48 5M 25
41025048
2
Al
48
76.39
75.25
0
38.0
30.5
40
8
0
0.28
41025060
60 5M 25
41025060
2
Al
60
95.49
94.35
0
50.0
30.5
40
8
0
0.44
41025072
72 5M 25
41025072
2
Al
72
114.59
113.45
0
50.0
30.5
40
8
0
0.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys with pilot bore 5M-15 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 8M-20 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 8M-30 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
ZRR-5M-BR25-ST-AL - HTD Pulleys, Profile 5M, Timing Belt Width 25mm
MÄDLER
10.04.2024
Timing belt pulleys with pilot bore 5M-9 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Ketten Fuchs
23.07.2021
Simplex sprockets 08B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
22004 - Toothed pulley profile HTD 5M
norelem
26.06.2024
HTD-Toothed belt pulleys - metric division, HTD profile
Ketten Fuchs
23.07.2021
ZRR-TL-5M-BR25-ST - HTD Pulleys, Profile 5M for Taper Bushes, Timing Belt W...
MÄDLER
10.04.2024
HTD5M-25 - Toothed pulley - Steel or aluminium- 5mm Pitch - Belt width 25mm
HPC
17.02.2022
Timing belt pulleys with pilot bore 3M-15 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 5M - HTD timing belt pulleys for taper...
BEA Ingranaggi
06.07.2020
ZRR-5M-BR15-ST-AL - HTD Pulleys, Profile 5M, Timing Belt Width 15mm
MÄDLER
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表