407750 - 90° (ADJ) MALE DIN S SERIES - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407750.prj},{NB=A407750-2530},{CODE=A407750-2530},{FILENAME=A407750-2530_02},{F=M42x2-6g},{A=57,15},{B=27,76},{I=70},{I1=73},{L=59,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
L
[mm]
A407750-1216
A407750-1216
M24x1,5-6g
40,49
18,24
43
48
39,5
A407750-1920
A407750-1920
M30x2-6g
50,8
23,8
54
60
49,5
A407750-1925
A407750-1925
M36x2-6g
50,8
23,8
54
62
50
A407750-2525
A407750-2525
M36x2-6g
57,15
27,76
65
65
53
A407750-2530
A407750-2530
M42x2-6g
57,15
27,76
70
73
59,5
A407750-3230
A407750-3230
M42x2-6g
66,68
31,75
70
75
61,5
A407750-3838
A407750-3838
M52x2-6g
79,38
36,5
80
85
69
SA407750-1916
SA407750-1916
SA407750-2520
SA407750-2520
M30x2-6g
57,15
27,76
62
63
49,5
SA407750-3238
SA407750-3238
M52x2-6g
66,68
31,75
80
85
69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WAS EO - SAE 90° Elbow flange adapter
Parker
31.05.2022
103002 - BULKHEAD UNION MALE JIC - JIC
FOR Fittings
06.05.2024
307053 - 90° (ADJ) ELBOW HOSE BARB - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
102287 - BRAZE CONNECTOR FEMALE JIC
FOR Fittings
06.05.2024
HOSSH - Fittings for Hoses - Open-ended Hose Joint
Misumi
31.05.2023
407157 - 90° BRAZE OR WELD-ON 3 BOLTS METRIC FLANGE HEAVY SCREW
FOR Fittings
06.05.2024
402064 - STRAIGHT (ADJ) MALE BSPP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表