您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Sliding door profile - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Surface elements, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/flaechenelemente_zubehoer/schiebet_prof.prj},{NB=401852010#SchiebtuerProf_10},{ARTIKEL=Schiebetuerprofil mit PVC Rundstab},{TYPE=Typ 3E Zuschnitt max. 2000 mm},{NUT=40},{RKZEICHNR=X09310302},{RF=0},{L=10},{A=27.40},{B=15.00},{C=6.20},{D=6.20},{E=2.200},{RUND=1.000},{HINWEISVPE=keine},{GEWICHTF=0.140},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=76109090},{HILFSAB3=0.200},{ABRUND=3.000},{DRUND=6.200},{MATBODEN=0.000},{BESTHELP=4018520}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
NUT
slot goemetry
[mm]
A
Total width
[mm]
B
Total height
[mm]
C
slot width
[mm]
D
slot width
[mm]
E
web width
[mm]
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
calculated Weight
[kg]
CNSSTDDTIME
standard delivery time after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
400055210#Schiebetuerprof...
sliding door profile with...
Typ 2E cut max. 2000 mm
400055210
30
19.00
15.00
6.20
6.20
2.200
None
0.001
1 Week after receipt of o...
23-36-02-90
39162000
40005503001#Schiebetuerpr...
sliding door profile with...
Typ 2E bar a 20...
40005503001
30
19.00
15.00
6.20
6.20
2.200
None
0.280
2 Weeks after receipt of ...
23-36-02-90
39162000
400059210#Schiebetuerprof...
sliding door profile with...
Typ 3E cut max. 2000 mm
400059210
30
27.40
15.00
6.20
6.20
2.200
None
0.001
1 Week after receipt of o...
23-36-02-90
39162000
40005903001#Schiebetuerpr...
sliding door profile with...
Typ 3E bar a 20...
40005903001
30
27.40
15.00
6.20
6.20
2.200
None
0.280
2 Weeks after receipt of ...
23-36-02-90
39162000
401852010#Schiebetuerprof...
sliding door profile with...
Typ 3E cut max. 2000 mm
401852010
40
27.40
15.00
6.20
6.20
2.200
None
0.001
1 Week after receipt of o...
23-36-02-90
76109090
40185213001#Schiebetuerpr...
sliding door profile with...
Typ 3E bar a 20...
40185213001
40
27.40
15.00
6.20
6.20
2.200
None
0.280
2 Weeks after receipt of ...
23-36-02-90
76109090
401055210#Schiebetuerprof...
sliding door profile with...
Typ 2E cut max. 2000 mm
401055210
40
18.60
15.00
6.00
6.20
2.200
None
0.003
1 Week after receipt of o...
23-36-02-90
76109090
40105503001#Schiebetuerpr...
sliding door profile with...
Typ 2E, Stange a ...
40105503001
40
28.00
15.00
6.20
6.20
2.200
None
0.544
2 Weeks after receipt of ...
23-36-02-90
76109090
401055410#Schiebetuerprof...
sliding door profile with...
Typ 2E cut max. 2000 mm
401055410
40
28.00
17.50
8.30
8.30
5.800
None
0.003
1 Week after receipt of o...
23-36-02-90
76109090
40105533001#Schiebetuerpr...
sliding door profile with...
Typ 2E bar a 20...
40105533001
40
28.00
17.50
8.30
8.30
5.800
None
0.544
2 Weeks after receipt of ...
23-36-02-90
76109090
400055310#Schiebetuerprof...
sliding door profile with...
Typ 2E cut max. 2000 mm
400055310
30
19.00
15.00
6.20
6.20
2.200
None
0.001
1 Week after receipt of o...
23-36-02-90
39162000
40005513001#Schiebetuerpr...
sliding door profile with...
Typ 2E bar a 20...
40005513001
30
19.00
15.00
6.20
6.20
2.200
None
0.280
2 Weeks after receipt of ...
23-36-02-90
39269097
400059310#Schiebetuerprof...
sliding door profile with...
Typ 3E cut max. 2000 mm
400059310
30
27.40
15.00
6.20
6.20
2.200
None
0.001
1 Week after receipt of o...
23-36-02-90
39162000
40005913001#Schiebetuerpr...
sliding door profile with...
Typ 3E bar a 20...
40005913001
30
27.40
15.00
6.20
6.20
2.200
None
0.280
2 Weeks after receipt of ...
23-36-02-90
39162000
401852210#Schiebetuerprof...
sliding door profile with...
Typ 3E cut max. 2000 mm
401852210
40
27.40
15.00
6.20
6.20
2.200
None
0.003
1 Week after receipt of o...
23-36-02-90
76109090
40185233001#Schiebetuerpr...
sliding door profile with...
Typ 3E bar a 20...
40185233001
40
27.40
15.00
6.20
6.20
2.200
None
0.544
2 Weeks after receipt of ...
23-36-02-90
76109090
401055510#Schiebetuerprof...
sliding door profile with...
Typ 2E cut max. 2000 mm
401055510
40
19.00
15.00
6.20
6.20
2.200
None
0.003
1 Week after receipt of o...
23-36-02-90
76109090
40105513001#Schiebetuerpr...
sliding door profile with...
Typ 2E bar a 20...
40105513001
40
19.00
15.00
6.20
6.20
2.200
None
0.544
2 Weeks after receipt of ...
23-36-02-90
76109090
401055710#Schiebetuerprof...
sliding door profile with...
Typ 2E cut max. 2000 mm
401055710
40
28.00
17.50
8.30
8.30
5.800
None
0.003
1 Week after receipt of o...
23-36-02-90
76109090
40105563001#Schiebetuerpr...
sliding door profile with...
Typ 2E bar a 20...
40105563001
40
28.00
17.50
8.30
8.30
5.800
None
0.054
2 Weeks after receipt of ...
23-36-02-90
76109090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表