您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Cylindrical gears module 4 - Cylindrical gears
BEA Ingranaggi
Gears
Cylindrical Gears
Powered by
CAD模型選擇
{bea/gears/cylindrical_gears/cylindrical_gears_mod_4.prj},{NB=401040033},{Z=33},{CNSORDERNO=401040033},{DE=140},{DP=132},{DM=80},{D1=20},{KG=4.90},{A=60},{B=40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
401040012
12
401040012
56
48
35
14
0.63
60
40
401040013
13
401040013
60
52
40
14
0.78
60
40
401040014
14
401040014
64
56
45
14
0.93
60
40
401040015
15
401040015
68
60
45
14
1.05
60
40
401040016
16
401040016
72
64
50
16
1.20
60
40
401040017
17
401040017
76
68
50
16
1.33
60
40
401040018
18
401040018
80
72
50
16
1.47
60
40
401040019
19
401040019
84
76
60
16
1.75
60
40
401040020
20
401040020
88
80
60
16
1.90
60
40
401040021
21
401040021
92
84
70
16
2.22
60
40
401040022
22
401040022
96
88
70
16
2.39
60
40
401040023
23
401040023
100
92
75
20
2.60
60
40
401040024
24
401040024
104
96
75
20
2.79
60
40
401040025
25
401040025
108
100
75
20
2.98
60
40
401040026
26
401040026
112
104
75
20
3.18
60
40
401040027
27
401040027
116
108
75
20
3.39
60
40
401040028
28
401040028
120
112
75
20
3.60
60
40
401040029
29
401040029
124
116
75
20
3.83
60
40
401040030
30
401040030
128
120
75
20
4.06
60
40
401040031
31
401040031
132
124
80
20
4.39
60
40
401040032
32
401040032
136
128
80
20
4.64
60
40
401040033
33
401040033
140
132
80
20
4.90
60
40
401040034
34
401040034
144
136
80
20
5.16
60
40
401040035
35
401040035
148
140
80
20
5.43
60
40
401040036
36
401040036
152
144
80
25
5.63
60
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Racks module 4 - Racks-continuous mounting - Pressure angle 20°
BEA Ingranaggi
06.07.2020
Cylindrical gears module 5 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Cylindrical gears module 2 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Cylindrical gears module 3 - Cylindrical gears
BEA Ingranaggi
27.07.2020
Cylindrical gears module 6 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Cylindrical gears module 4 with hardened teeth - Cylindrical gears with har...
BEA Ingranaggi
06.07.2020
Cylindrical gears module 2.5 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Cylindrical gears module 8 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Cylindrical gears module 1.5 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Cylindrical gears module 1 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''
BEA Ingranaggi
06.07.2020
Cylindrical gears module 3 with hardened teeth - Cylindrical gears with har...
BEA Ingranaggi
06.07.2020
Racks module 3 - Racks-continuous mounting - Pressure angle 20°
BEA Ingranaggi
06.07.2020
Steel, Hubless Spur Gears (SSA)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表