피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: Eaton BIM
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
Atlantic LED Double sided - Self-contained safety & exit sign
Eaton BIM
Safety, security & emergency communications
Emergency Lighting Self-contained
Safety & Exit Signs - High Degree of Protection
Atlantic LED
Powered by
CAD모델 선택
{eaton_bim/safety_security_em_com/em_light_self_con/safety_exit_high_deg/atlantic_led/atlantic_led_double_sided.prj},{NB=40071354871 / 155-000-209(300)},{MEAN=4012539344452},{M2EAN=8714112074966},{EF7000008=136},{EF7000085=2.5},{EF7001438=303},{EF7001456=166},{EF7004258=1},{EF7004265=310},{EF7008732=24},{EF7009347=7.0},{GWT=850},{PF=Atlantic LED Double sided},{M1=40071354871},{MDESC=Atlantic LED D 1-8h/D CGLine+},{M2=155-000-209},{M2DESC=Pictogram Blank 24m},{M12=40071354871 / 155-000-209},{M12DESC=Atlantic LED D 1-8h/D CGLine+ with pictogram Blank 24m},{M12EAN=4012539344452 / 8714112074966},{EF7000003=Ceiling surface mounting},{EF7000004=I},{EF7000015=-},{EF7000030=Escape route signage},{EF7000136=Grey},{EF7000187=AC},{EF7000846=-},{EF7000943=-},{EF7001278=Single/double-sided},{LODLEVEL=300}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CNSORDERNO
Part Number
ⁿ/ₐ
PF
Product Family
ⁿ/ₐ
M1
Material 1
ⁿ/ₐ
MEAN
Material 1 EAN
ⁿ/ₐ
MDESC
Material 1 Description
ⁿ/ₐ
M2
Material 2
ⁿ/ₐ
M2EAN
Material 2 EAN
ⁿ/ₐ
M2DESC
Material 2 Description
ⁿ/ₐ
M12
Material 1+2
ⁿ/ₐ
M12DESC
Material 1+2 Description
ⁿ/ₐ
M12EAN
Material 1+2 EAN
ⁿ/ₐ
EF7000003
Mounting method
ⁿ/ₐ
EF7000004
Protection class
ⁿ/ₐ
EF7000008
Width
[mm]
EF7000015
Outer diameter
[mm]
EF7000030
Function
ⁿ/ₐ
EF7000085
Conductor cross section
[mm^2]
EF7000136
Colour housing
ⁿ/ₐ
EF7000187
Voltage type
ⁿ/ₐ
EF7000846
Built-in width
[mm]
EF7000943
Built-in diameter
[mm]
EF7001278
Type of indicator
ⁿ/ₐ
EF7001438
Length
[mm]
EF7001456
Height/depth
[mm]
EF7001596
Material housing
ⁿ/ₐ
EF7002423
Lamp type
ⁿ/ₐ
EF7004258
Number of lighting heads
ⁿ/ₐ
EF7004265
Built-in length
[mm]
EF7004293
Impact strength
ⁿ/ₐ
EF7004351
Battery quality
ⁿ/ₐ
EF7005127
Nominal voltage
[Vac]
EF7005474
Degree of protection (IP)
ⁿ/ₐ
EF7008732
Recognition distance
[m]
EF7009347
Max. system power
[W]
EF7009349
Rated luminous flux acc. IEC 62722-2-1
[lm]
EF7011099
Pictogram included
ⁿ/ₐ
EF7011954
Luminous flux in standby mode
[lm]
EF7012090
Rated ambient temperature acc. IEC62722-2-1
[°C]
EF7012170
Light distributor
ⁿ/ₐ
EF7023518
Built-in height/depth
[mm]
TS
Testing system
ⁿ/ₐ
F
Frequency
[Hz]
GWT
Glow wire test
[°C]
OUC
Outdoor use compliance
ⁿ/ₐ
MODE
Mode
ⁿ/ₐ
AT
Autonomy
[h]
40071354871 / 155-000-211...
40071354871 / 155-000-211
Atlantic LED Double sided
40071354871
4012539344452
Atlantic LED D 1-8h/D CGL...
155-000-211
8714112074935
Pictogram Left 24m
40071354871 / 155-000-211
Atlantic LED D 1-8h/D CGL...
4012539344452 / 871411207...
Ceiling surface mounting
I
136
-
Escape route signage
2.5
Grey
AC
-
-
Single/double-sided
303
166
Aluminium
LED not exchangeable
1
310
IK10
Lithium-ions
220-240
IP65
24
7.0
-
true
-
5-35
Diffuser lens/optic/panel
-
CGline+
50-60
850
yes
Maintained / Non-Maintain...
1/3/8
40071354871 / 155-000-212...
40071354871 / 155-000-212
Atlantic LED Double sided
40071354871
4012539344452
Atlantic LED D 1-8h/D CGL...
155-000-212
8714112074942
Pictogram Right 24m
40071354871 / 155-000-212
Atlantic LED D 1-8h/D CGL...
4012539344452 / 871411207...
Ceiling surface mounting
I
136
-
Escape route signage
2.5
Grey
AC
-
-
Single/double-sided
303
166
Aluminium
LED not exchangeable
1
310
IK10
Lithium-ions
220-240
IP65
24
7.0
-
true
-
5-35
Diffuser lens/optic/panel
-
CGline+
50-60
850
yes
Maintained / Non-Maintain...
1/3/8
40071354871 / 155-000-213...
40071354871 / 155-000-213
Atlantic LED Double sided
40071354871
4012539344452
Atlantic LED D 1-8h/D CGL...
155-000-213
8714112074959
Pictogram Down 24m
40071354871 / 155-000-213
Atlantic LED D 1-8h/D CGL...
4012539344452 / 871411207...
Ceiling surface mounting
I
136
-
Escape route signage
2.5
Grey
AC
-
-
Single/double-sided
303
166
Aluminium
LED not exchangeable
1
310
IK10
Lithium-ions
220-240
IP65
24
7.0
-
true
-
5-35
Diffuser lens/optic/panel
-
CGline+
50-60
850
yes
Maintained / Non-Maintain...
1/3/8
40071354871 / 155-000-209...
40071354871 / 155-000-209
Atlantic LED Double sided
40071354871
4012539344452
Atlantic LED D 1-8h/D CGL...
155-000-209
8714112074966
Pictogram Blank 24m
40071354871 / 155-000-209
Atlantic LED D 1-8h/D CGL...
4012539344452 / 871411207...
Ceiling surface mounting
I
136
-
Escape route signage
2.5
Grey
AC
-
-
Single/double-sided
303
166
Aluminium
LED not exchangeable
1
310
IK10
Lithium-ions
220-240
IP65
24
7.0
-
true
-
5-35
Diffuser lens/optic/panel
-
CGline+
50-60
850
yes
Maintained / Non-Maintain...
1/3/8
40071354876 / 155-000-211...
40071354876 / 155-000-211
Atlantic LED Double sided
40071354876
4012539344506
Atlantic LED D 1-8h/D CGL...
155-000-211
8714112074935
Pictogram Left 24m
40071354876 / 155-000-211
Atlantic LED D 1-8h/D CGL...
4012539344506 / 871411207...
Ceiling surface mounting
I
136
-
Escape route signage
2.5
Grey
AC
-
-
Single/double-sided
303
166
Aluminium
LED not exchangeable
1
310
IK10
Lithium-ions
220-240
IP65
24
9.3
-
true
-
-20-35
Diffuser lens/optic/panel
-
CGline+
50-60
850
yes
Maintained / Non-Maintain...
1/3/8
40071354876 / 155-000-212...
40071354876 / 155-000-212
Atlantic LED Double sided
40071354876
4012539344506
Atlantic LED D 1-8h/D CGL...
155-000-212
8714112074942
Pictogram Right 24m
40071354876 / 155-000-212
Atlantic LED D 1-8h/D CGL...
4012539344506 / 871411207...
Ceiling surface mounting
I
136
-
Escape route signage
2.5
Grey
AC
-
-
Single/double-sided
303
166
Aluminium
LED not exchangeable
1
310
IK10
Lithium-ions
220-240
IP65
24
9.3
-
true
-
-20-35
Diffuser lens/optic/panel
-
CGline+
50-60
850
yes
Maintained / Non-Maintain...
1/3/8
40071354876 / 155-000-213...
40071354876 / 155-000-213
Atlantic LED Double sided
40071354876
4012539344506
Atlantic LED D 1-8h/D CGL...
155-000-213
8714112074959
Pictogram Down 24m
40071354876 / 155-000-213
Atlantic LED D 1-8h/D CGL...
4012539344506 / 871411207...
Ceiling surface mounting
I
136
-
Escape route signage
2.5
Grey
AC
-
-
Single/double-sided
303
166
Aluminium
LED not exchangeable
1
310
IK10
Lithium-ions
220-240
IP65
24
9.3
-
true
-
-20-35
Diffuser lens/optic/panel
-
CGline+
50-60
850
yes
Maintained / Non-Maintain...
1/3/8
40071354876 / 155-000-209...
40071354876 / 155-000-209
Atlantic LED Double sided
40071354876
4012539344506
Atlantic LED D 1-8h/D CGL...
155-000-209
8714112074966
Pictogram Blank 24m
40071354876 / 155-000-209
Atlantic LED D 1-8h/D CGL...
4012539344506 / 871411207...
Ceiling surface mounting
I
136
-
Escape route signage
2.5
Grey
AC
-
-
Single/double-sided
303
166
Aluminium
LED not exchangeable
1
310
IK10
Lithium-ions
220-240
IP65
24
9.3
-
true
-
-20-35
Diffuser lens/optic/panel
-
CGline+
50-60
850
yes
Maintained / Non-Maintain...
1/3/8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Atlantic LED - Self-contained safety & exit sign
Eaton BIM
20.06.2024
Atlantic Outdoor Wall - Self-contained safety luminaire
Eaton BIM
20.06.2024
GuideLed SL surface - Self-contained safety luminaire
Eaton BIM
20.06.2024
NexiTech IP40 with Edge Panel 20m - Self-contained exit sign
Eaton BIM
20.06.2024
Exit cube - Self-contained exit sign
Eaton BIM
20.06.2024
GuideLed SL recessed - Self-contained safety luminaire
Eaton BIM
20.06.2024
SafeLite CGLine+ 20m - Self-contained safety & exit sign
Eaton BIM
20.06.2024
CrystalWay 30m - Exit sign
Eaton BIM
20.06.2024
EC000981 - Explosion proof emergency and security luminaire
Eaton BIM
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성