您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 08B-1 for taper bushes - Sprockets for taper bushes - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets T/L
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets_t_l/simplex_sprockets_08b_1_t_l.prj},{NB=381340023},{ZX=23},{Z=23},{DE=98.7},{DP=93.26},{CNSORDERNO=381340023},{DM=76},{A=25},{TAPERBUSH=1610},{TIPO=1},{KG=0.50},{B1=7.2},{C=1},{R3=10},{L5=0},{L3=0},{L4=0},{DM100=0},{DM200=0},{L1=0},{L2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
381340015
15
66.5
61.80
381340015
45
22
1008
1
0.16
7.2
1
10
381340016
16
69.9
65.10
381340016
50
22
1108
1
0.20
7.2
1
10
381340017
17
74.5
69.11
381340017
60
25
1210
1
0.22
7.2
1
10
381340018
18
78.0
73.14
381340018
60
25
1210
1
0.27
7.2
1
10
381340019
19
82.5
77.15
381340019
63
25
1210
1
0.33
7.2
1
10
381340020
20
86.0
81.19
381340020
67
25
1610
1
0.27
7.2
1
10
381340021
21
90.6
85.21
381340021
71
25
1610
1
0.36
7.2
1
10
381340022
22
94.1
89.24
381340022
71
25
1610
1
0.36
7.2
1
10
381340023
23
98.7
93.26
381340023
76
25
1610
1
0.50
7.2
1
10
381340024
24
102.1
97.29
381340024
76
25
1610
1
0.53
7.2
1
10
381340025
25
106.7
101.32
381340025
76
25
1610
1
0.56
7.2
1
10
381340026
26
110.2
105.36
381340026
76
25
1610
1
0.60
7.2
1
10
381340027
27
114.8
109.39
381340027
76
25
1610
1
0.63
7.2
1
10
381340028
28
118.3
113.42
381340028
90
32
2012
1
0.77
7.2
1
10
381340030
30
126.9
121.49
381340030
90
32
2012
1
0.91
7.2
1
10
381340038
38
159.2
153.79
381340038
90
32
2012
1
1.25
7.2
1
10
381340045
45
188.6
182.07
381340045
111
32
2012
1
1.68
7.2
1
10
381340057
57*
237.1
230.54
381340057
111
32
2012
6
2.78
7.2
1
10
381340076
76*
313.9
307.33
381340076
111
32
2012
6
3.81
7.2
1
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Simplex sprockets 10B-1 for taper bushes - Sprockets for taper bushes - DIN...
BEA Ingranaggi
06.07.2020
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 1210 - Taper bushes
BEA Ingranaggi
06.07.2020
Simplex sprockets 12B-1 for taper bushes - Sprockets for taper bushes - DIN...
BEA Ingranaggi
06.07.2020
Taper bushes 1108 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 2102 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 1008 - Taper bushes
BEA Ingranaggi
06.07.2020
Simplex plate wheels 08B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Simplex sprockets 16B-1 for taper bushes - Sprockets for taper bushes - DIN...
BEA Ingranaggi
06.07.2020
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
Duplex sprockets 08B-2 for taper bushes - Sprockets for taper bushes - DIN ...
BEA Ingranaggi
06.07.2020
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Simplex sprockets 06B-1 for taper bushes - Sprockets for taper bushes - DIN...
BEA Ingranaggi
06.07.2020
System Bea 08B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表