您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22034 - Hexagonal locknuts
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22034 Hexagonal locknuts with metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22034/sechsk_metr_mess.prj},{NB=3692133},{NDM=50.000},{P=1.5},{SW1=60},{EK=66.0},{H=5.0},{PACK=50},{TEMPV=-60},{TEMPH=200},{VER=7},{R=33.000},{EF003712=1.5},{EF007839=50},{NOCUPEROU=1.0},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=73181535},{BNARTNR=3692133},{ARTNRX=50.250 M},{DESCSHORT=MS-GEGENMUTTERN M50X1,5},{ARTNR1=50.250},{DESCLONG=Standard, zum sicheren Befestigen von Kabelverschraubungen und Zubehörteilen, Zubehör Metrisch Messing},{A=M50x1.5},{INTNO=4024092001116},{MANUID=50.250_M},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=MS-GEGENMUTTERN M50X1,5},{PRODUCT_STATUS=},{STGEW=48.8},{MATK=Messing CuZn39Pb3, galv. vernickelt},{EF000007=Other},{EF000139=Nickel-plated},{EF001257=Brass}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
SW1
Wrench size
[mm]
EK
across corners
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
3692138
3692138
50.212 M
M12x1.5
15
16.6
2.8
2
Brass CuZn39Pb3, galvaniz...
100
-60
200
74198090
3692140
3692140
50.216 M
M16x1.5
19
21.0
2.8
2.9
Brass CuZn39Pb3, galvaniz...
100
-60
200
74198090
3692142
3692142
50.220 M
M20x1.5
24
26.7
3.0
4.9
Brass CuZn39Pb3, galvaniz...
100
-60
200
74198090
3692141
3692141
50.225 M
M25x1.5
30
33.5
3.5
9
Brass CuZn39Pb3, galvaniz...
100
-60
200
74198090
3692134
3692134
50.232 M
M32x1.5
36
39.0
4.0
10.6
Brass CuZn39Pb3, galvaniz...
100
-60
200
74198090
3692130
3692130
50.240 M
M40x1.5
46
50.0
5.0
23.9
Brass CuZn39Pb3, galvaniz...
50
-60
200
74198090
3692133
3692133
50.250 M
M50x1.5
60
66.0
5.0
48.8
Brass CuZn39Pb3, galvaniz...
50
-60
200
74198090
3692139
3692139
50.263 M
M63x1.5
70
78.0
6.0
55.2
Brass CuZn39Pb3, galvaniz...
50
-60
200
74198090
3692129
3692129
50.275 M
M75x1.5
90
97.0
8.0
75
Brass CuZn39Pb3, galvaniz...
5
-60
200
74198090
3692136
3692136
50.280 M
M80x2.0
90
97.0
8.0
70
Brass CuZn39Pb3, galvaniz...
5
-60
200
74198090
3692131
3692131
50.285 M
M85x2.0
100
107.0
8.0
100
Brass CuZn39Pb3, galvaniz...
5
-60
200
74198090
3692135
3692135
50.290 M
M90x2.0
100
107.0
8.0
90
Brass CuZn39Pb3, galvaniz...
5
-60
200
74198090
3692137
3692137
50.2100 M
M100x3.0
125
133.0
11.0
125
Brass CuZn39Pb3, galvaniz...
5
-60
200
74198090
3692132
3692132
50.2110 M
M110x3.0
125
133.0
11.0
120
Brass CuZn39Pb3, galvaniz...
5
-60
200
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表