"3V" Section 3 Groove - Sheaves
Dodge
Belted Drives
V-Belt Sheaves
QD
3V QD Sheaves
Powered by
CAD模型選擇
{dodge/belted_drives/v_belt_sheaves/qd/3v_qd_sheaves/3_groove_3v_asmtab.prj},{NB=3-3V5.00-S-1/2},{OD=5.00},{DD=4.95},{PREW=4},{L=1.3125},{WT=4.2},{TYPEHELP=1},{HELP=3},{NDM=0.25000},{KDM=0.19600},{BOLTLENGTH=1.375},{BOLTHELP=0.6200},{BOLTHELP1=0.1200},{WASHERHELP=0.5600},{WASHERHELP1=0.06000},{A=0.3500},{B=2.1875},{B2=0.000},{C=0.3500},{D=5.000},{DM=0.000},{D1=3.500},{D2=3.500},{D3=0.00000},{D4=0.000},{F=1.50000},{G=0.1690},{J=0.3440},{K=0.68800},{K1=0.06250},{BC=2.6875},{RAD=38},{RAD1=0.000},{CHAMFER=0.03125000},{DRILL=0.32812500},{TL=0.60000},{CB=0.32812500},{X=0.000},{Y=0.000},{X1=1.000},{X2=1.000},{S1=0.12500},{S2=0.03125},{PNH=3-3V5.00},{H=0},{TYPE=4B},{BT=SDS},{E=3/16},{SETSCREW=1/4-20UNC},{MT=S},{BUSHB=1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
OD
O.D.
[Inch]
DD
Datum Dia.
[Inch]
PN
Part Number
ⁿ/ₐ
H
[Inch]
TYPE
Type
ⁿ/ₐ
BT
Bushing Type
ⁿ/ₐ
L
[Inch]
E
[Inch]
WT
Weight
[lbs]
FF
F
[Inch]
3-3V2.65
2.65
2.60
3-3V2.65-1/2
13/32
6B
JA
1.0000
29/32
1.1
1.500
3-3V2.80
2.80
2.75
3-3V2.80-1/2
13/32
6B
JA
1.0000
29/32
1.3
1.500
3-3V3.00
3.00
2.95
3-3V3.00-1/2
1 1/32
10B
SH
1.2500
1 9/32
1.6
1.912
3-3V3.15
3.15
3.10
3-3V3.15-1/2
1
10B
SH
1.2500
1 1/4
2.0
1.875
3-3V3.35
3.35
3.30
3-3V3.35-1/2
9/16
6B
SH
1.2500
13/16
1.8
1.500
3-3V3.65
3.65
3.60
3-3V3.65-1/2
9/16
6B
SH
1.2500
13/16
2.4
1.500
3-3V4.12
4.12
4.07
3-3V4.12-1/2
0
4B
SH
1.2500
1/4
2.7
1.500
3-3V4.50
4.50
4.45
3-3V4.50-1/2
0
4B
SDS
1.3125
3/16
3.0
1.500
3-3V4.75
4.75
4.70
3-3V4.75-1/2
0
4B
SDS
1.3125
3/16
3.7
1.500
3-3V5.00
5.00
4.95
3-3V5.00-1/2
0
4B
SDS
1.3125
3/16
4.2
1.500
3-3V5.30
5.30
5.25
3-3V5.30-1/2
0
4B
SDS
1.3125
3/16
4.7
1.500
3-3V5.60
5.60
5.55
3-3V5.60-1/2
0
4B
SDS
1.3125
3/16
5.2
1.500
3-3V6.00
6.00
5.95
3-3V6.00-1/2
0
4B
SDS
1.3125
3/16
6.2
1.500
3-3V6.50
6.50
6.45
3-3V6.50-1/2
0
4W
SDS
1.3125
3/16
6.7
1.500
3-3V6.90
6.90
6.85
3-3V6.90-1/2
0
4W
SDS
1.3125
3/16
7.5
1.500
3-3V8.00
8.00
7.95
3-3V8.00-1/2
5/8
6A
SK
1.8750
1/4
9.8
1.500
3-3V10.60
10.60
10.55
3-3V10.60-1/2
5/8
6A
SK
1.8750
1/4
14.0
1.500
3-3V14.00
14.00
13.95
3-3V14.00-1/2
5/8
6A
SK
1.8750
1/4
19.4
1.500
3-3V19.00
19.00
18.95
3-3V19.00-1/2
13/16
11A
SF
2.0000
5/16
32.1
1.500
3-3V25.00
25.00
24.95
3-3V25.00-1/2
13/16
11A
SF
2.0000
5/16
38.5
1.500
3-3V33.50
33.50
33.45
3-3V33.50-1/2
23/32
6A
SF
2.0000
7/32
79.3
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表