您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
2-Bolt Pillow Block - ME3000 EVEN-LOK Spherical
Moline Bearing
Mounted Roller Bearings
ME3000
Powered by
CAD模型選擇
{molinebearing/mounted_roller_bearings/me3000/me3000_pillow_blk_2_blt_asmtab.prj},{NB=29621207-L},{PN=29621207-L},{BORE=4.7244},{DYNLOADLBS=43400},{DYNLOADNEWT=193053},{STATICLOADLBS=41100},{MAXRPM=3800},{MAXSFRADLDLBS=MIN},{BDIM=10.5000},{ADIMA=2.5781},{ADIME=MIN},{ADIML=MIN},{ADIMN=MIN},{ADIMG=1.5000},{ADIMR=MIN},{ADIMS=MIN},{ADIMC=2.8750},{ADIMH=1.6250},{PRJ=me3000_pillow_blk_2_blt},{PRODFAMILY=Mounted Roller Bearings},{PRODCLASS=ME3000 EVEN-LOK Spherical},{PRODTYPE=2-Bolt Pillow Block},{SHAFTSIZE=2 7/16},{EXPANSION=Expansion},{SEALDESC=Labyrinth Seal},{F=5/8},{WTLBS=17.5},{CADSECTION=-->},{HOUSINGMODEL=HSG_PLBLK_2_BLT_TYPE_A},{HOUSINGINST=29121207},{BRGINSMODEL=BRG_INS_15300X},{BRGINSINST=15300207},{BRGINSINST2=15300207-2438},{SEALMODEL=SEAL_STYLE_B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
EXPANSION
Expansion
ⁿ/ₐ
SEALDESC
Seal Type
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
[lbs.]
DYNLOADNEWT
Dynamic Load Newtons
[N]
STATICLOADLBS
Static Load Lbs.
[lbs.]
MAXRPM
Max. RPM
[rpm]
F
Bolt Size F
[Inch]
WTLBS
Weight lbs.
[lbs.]
29621107
29621107
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 7/16
Expansion
Standard Double Lip Conta...
22900
101864
22000
3800
1/2
6.9
29621107-L
29621107-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 7/16
Expansion
Labyrinth Seal
22900
101864
22000
5900
1/2
6.9
29721107
29721107
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 7/16
Non-Expansion
Standard Double Lip Conta...
22900
101864
22000
3800
1/2
6.9
29721107-L
29721107-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 7/16
Non-Expansion
Labyrinth Seal
22900
101864
22000
5900
1/2
6.9
29621108
29621108
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 1/2
Expansion
Standard Double Lip Conta...
22900
101864
22000
3800
1/2
9.0
29621108-L
29621108-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 1/2
Expansion
Labyrinth Seal
22900
101864
22000
5900
1/2
9.0
29721108
29721108
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 1/2
Non-Expansion
Standard Double Lip Conta...
22900
101864
22000
3800
1/2
9.0
29721108-L
29721108-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 1/2
Non-Expansion
Labyrinth Seal
22900
101864
22000
5900
1/2
9.0
29621111
29621111
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 11/16
Expansion
Standard Double Lip Conta...
20200
89854
19800
3500
1/2
9.0
29621111-L
29621111-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 11/16
Expansion
Labyrinth Seal
20200
89854
19800
5400
1/2
9.0
29721111
29721111
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 11/16
Non-Expansion
Standard Double Lip Conta...
20200
89854
19800
3500
1/2
9.0
29721111-L
29721111-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 11/16
Non-Expansion
Labyrinth Seal
20200
89854
19800
5400
1/2
9.0
29621112
29621112
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 3/4
Expansion
Standard Double Lip Conta...
20200
89854
19800
3500
5/8
10.5
29621112-L
29621112-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 3/4
Expansion
Labyrinth Seal
20200
89854
19800
5400
5/8
10.5
29721112
29721112
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 3/4
Non-Expansion
Standard Double Lip Conta...
20200
89854
19800
3500
5/8
10.5
29721112-L
29721112-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 3/4
Non-Expansion
Labyrinth Seal
20200
89854
19800
5400
5/8
10.5
29621115
29621115
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 15/16
Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
5/8
10.5
29621115-L
29621115-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 15/16
Expansion
Labyrinth Seal
21700
96526
22500
4900
5/8
10.5
29721115
29721115
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 15/16
Non-Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
5/8
10.5
29721115-L
29721115-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
1 15/16
Non-Expansion
Labyrinth Seal
21700
96526
22500
4900
5/8
10.5
29621200
29621200
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
2
Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
5/8
10.5
29621200-L
29621200-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
2
Expansion
Labyrinth Seal
21700
96526
22500
4900
5/8
10.5
29721200
29721200
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
2
Non-Expansion
Standard Double Lip Conta...
21700
96526
22500
3300
5/8
10.5
29721200-L
29721200-L
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
2
Non-Expansion
Labyrinth Seal
21700
96526
22500
4900
5/8
10.5
29621203
29621203
Mounted Roller Bearings
ME3000 EVEN-LOK Spherical
2-Bolt Pillow Block
2 3/16
Expansion
Standard Double Lip Conta...
30100
133891
30800
3100
5/8
11.8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
APB_200 - ROLLER BEARING UNITS WITH A PLUMMER BLOCK HOUSING
SKF
06.06.2024
SKF-437 - Flange Bearings - Four-Bolt Flange, Metal
Essentra Components
19.04.2016
Casting closed cover
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
with adapter mounted
Jtekt North America
13.12.2018
UCIP Pillow Blocks (Wall Thickness)
NTN Corporation
17.10.2023
PBCV,PBCVR - Bearing Units - Zinc Alloy Pillow Type
PRiCi FA
17.10.2023
2-Bolt Pillow Block - M3000 EVEN-LOK Spherical
Moline Bearing
17.08.2023
4-Bolt Pillow Block - M3000 EVEN-LOK Spherical
Moline Bearing
17.08.2023
Custom Pneumatic Cylinder for Food applications Ø20 custom - Custom pneumat...
CY.PAG
01.04.2022
4-Bolt Flange - Type E Tapered
Moline Bearing
06.05.2020
SKF-8735 - Rotary Pillow Block - Metal Cast
Reid Supply
22.02.2022
with Setscrew
Jtekt North America
13.12.2018
UCHP Pillow Blocks (Center Height)
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表