您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes H300 - Timing belt pulleys for taper bushes - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes H
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_h/t_belt_pulleys_for_taper_bushes_h300_asmtab.prj},{NB=22300030},{DESCRIPTION=TL 30 H 300},{CNSORDERNO=22300030},{TYPE=18F},{MAT=St},{Z=30},{TAPERBUSH=2012},{HM=50},{DP=121.28},{DE=119.90},{DF=127},{DM=0},{DI=98.0},{F=84},{L=32},{R=26.0},{N=327},{I=111.0},{KG=3.21},{PPATH=t_belt_pulleys_for_taper_bushes_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
22300020
TL 20 H 300
22300020
18F
St
20
1615
42
80.85
79.48
87
0
64.5
84
38
23.0
315
1.22
22300021
TL 21 H 300
22300021
18F
St
21
1615
42
84.89
83.52
91
0
65.0
84
38
23.0
316
1.52
22300022
TL 22 H 300
22300022
18F
St
22
1615
42
88.94
87.56
93
0
67.0
84
38
23.0
317
1.80
22300023
TL 23 H 300
22300023
18F
St
23
1615
42
92.98
91.61
97
0
70.0
84
38
23.0
318
2.04
22300024
TL 24 H 300
22300024
18F
St
24
1615
42
97.02
95.65
103
0
73.5
84
38
23.0
320
2.29
22300025
TL 25 H 300
22300025
18F
St
25
1615
42
101.06
99.69
106
0
77.0
84
38
23.0
321
2.54
22300026
TL 26 H 300
22300026
18F
St
26
1615
42
105.11
103.73
111
0
82.0
84
38
23.0
322
2.73
22300027
TL 27 H 300
22300027
18F
St
27
2012
50
109.15
107.78
115
0
85.0
84
32
26.0
323
2.54
22300028
TL 28 H 300
22300028
18F
St
28
2012
50
113.19
111.82
119
0
90.5
84
32
26.0
325
2.68
22300030
TL 30 H 300
22300030
18F
St
30
2012
50
121.28
119.90
127
0
98.0
84
32
26.0
327
3.21
22300032
TL 32 H 300
22300032
18F
St
32
2517
60
129.36
127.99
135
0
106.0
84
45
19.5
328
3.58
22300036
TL 36 H 300
22300036
18F
St
36
2517
60
145.53
144.16
152
0
121.0
84
45
19.5
334
4.99
22300040
TL 40 H 300
22300040
18F
St
40
2517
60
161.70
160.33
168
0
138.0
84
45
19.5
338
6.50
22300044
TL 44 H 300
22300044
19F
St
44
2517
60
177.87
176.50
184
119
152.0
86
45
20.5
339
7.55
22300048
TL 48 H 300
22300048
19F
St
48
2517
60
194.04
192.67
200
119
169.0
86
45
20.5
342
8.66
22300060
TL 60 H 300
22300060
20
GG
60
2517
60
242.55
241.18
0
119
223.0
86
45
20.5
0
7.42
22300072
TL 72 H 300
22300072
20
GG
72
2517
60
291.06
289.69
0
119
270.0
86
45
20.5
0
9.33
22300084
TL 84 H 300
22300084
20
GG
84
2517
60
339.57
338.20
0
119
320.0
86
45
20.5
0
11.19
22300096
TL 96 H 300
22300096
20
GG
96
3030
75
388.08
386.71
0
150
362.0
86
76
5.0
0
17.96
22300120
TL 120 H 300
22300120
20
GG
120
3030
75
485.10
483.73
0
150
460.0
86
76
5.0
0
22.23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys for taper bushes 8M -50 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 8M -30 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Taper bushes 2102 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 8M -20 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 5M - HTD timing belt pulleys for taper...
BEA Ingranaggi
06.07.2020
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore H300 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Taper bushes 3030 - Taper bushes
BEA Ingranaggi
06.07.2020
23200 - Taper clamping bushes
norelem
26.06.2024
Timing belt pulleys with pilot bore H150 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
TL-3020-K - Taper-Lock Bushings
Dodge
26.05.2022
H 300 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
Timing belt pulleys with pilot bore XH300 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Locking assemblies BK13 - Locking assemblies self-centering ''BK 13''
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表