您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
Türkçe
English
211 D
Kukamet
manual_toggle_clamps
toggle_clamps_with_solid_arm
toggle_clamps_with_solid_arm
vertical_toggle_clamps_with_solid_arm
Powered by
CAD模型選擇
{kursunel/manual_toggle_clamps/toggle_clamps_with_solid_arm/toggle_clamps_with_solid_arm/vertical_toggle_clamps_with_solid_arm/211_d.prj},{NB=211 - 2 - D},{SHA256=bZyNXgyZi4pw+lciCAhY3JXqS4zpUlCZCofNJVPS8LU=},{INAME=211_2_d},{NAME=211_2_d},{MODELNO=211 - 2 - D},{F1=1200},{F3=350},{F4=250},{F5=1400},{F6=925},{F7=510},{F8=370},{FI1=12:1},{FI2=7,5:1},{ANGLE1=105},{ANGLE2=-},{WEIGHT=210},{A=32},{B=40.0},{B2=5},{C1=62},{C2=112},{C3=162},{E=13 - 20},{F=27},{G=26},{F2=27.0},{H=141},{J=13},{L=94},{L2=85},{M=Ø 4},{N=6 x 9,5},{X1=20},{PDFEN=http://www.kukamet.com.tr/Y_Uploads/pdf/211-D.pdf},{PDFDE=http://www.kukamet.com.tr/Y_Uploads/pdf_de/211-D.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MODELNO
Model number
ⁿ/ₐ
F1
Force
[N]
F3
Force
[N]
F4
Force
[N]
F5
Force
[N]
F6
Force
[N]
F7
Force
[N]
F8
Force
[N]
FI1
(X1) YIELD (F1:Fi)
[N]
FI2
(C1) YIELD (F2:Fi)
[N]
ANGLE1
Pos1
[°]
ANGLE2
Pos2
[°]
WEIGHT
Weight
[g]
A
[mm]
B
[mm]
B2
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
E
[mm]
F
[mm]
G
[mm]
F2
[mm]
H
[mm]
J
[mm]
L
[mm]
L2
[mm]
M
[mm]
N
[mm]
X1
[mm]
211 - 1 - D
211 - 1 - D
750
200
100
1000
680
300
200
12:1
8:1
105
-
125
26
37.0
5
44
94
144
16
24 - 27
23
25.5
125
10
70
73
Ø 5
5 x 6,5
18
211 - 2 - D
211 - 2 - D
1200
350
250
1400
925
510
370
12:1
7,5:1
105
-
210
32
40.0
5
62
112
162
13 - 20
27
26
27.0
141
13
94
85
Ø 4
6 x 9,5
20
211 - 3 - D
211 - 3 - D
2000
700
500
2500
1560
910
680
11:1
8:1
105
-
370
40
47.5
6
67
117
167
19 - 25
31,5 - 32,5
37
32.3
187
16
107
110
Ø 5
7,5 x 10,5
25
211 - 4 - D
211 - 4 - D
3000
1100
850
3300
2200
1350
1080
11,5:1
8:1
135
105
785
52
67.0
8
100
150
200
28 - 34,5
40 - 48,5
47
45.2
240
20
152
160
Ø 5
9 x 14,5
34
211 - 5 - D
211 - 5 - D
4500
1300
1000
5000
3000
1445
1190
12:1
7:1
135
105
1370
65
75.0
10
130
180
230
24,5 - 45
44,5 - 52
58
52.0
263
25
195
165
Ø 6
9 x 19,5
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表