您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series 012 with electric rotary actuator OM - Butterfly valve with elongated eyelets and electric rotary actuator OM
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-ZESA®
ARI-ZESA® -E-Antriebe
Powered by
CAD模型選擇
{ari_armaturen/ari-absperrklappen-gbt/ari-zesa/ari-zesa_e-antriebe/ari-zesa_om_tab.prj},{NB=22012 DN125/PN 16 OM-2- 14102300052-22b49900089},{DN=125.000},{CADKEY=c000006209},{ARTIKELCODEKL=220120125G1},{PRODUKTKEYKL=14102300052},{NOTIZFIGURKL=22012},{NENNWEITE=DN125},{DRUCKSTUFE=PN 16},{KVS=1030},{WERKSTOFF=EN-JS1030},{WERKSTOFFINNEN=1.4571 EN 10088-1},{WERKSTOFFSCHEIB=1.4581 EN 10213-4},{WERKSTOFFMAN=FPM 73±3 Shore A},{ANSCHLUSS=elongated eyelets},{FORM=Straight through},{PRODUKTBEREICH=Butterfly valves},{PRODUKTBR=012},{BESCHREIBUNG1=ARI-ZESA},{BESCHREIBUNG2=Butterfly valve with elongated eyelets},{DATENBLATTKL=010001},{PN=16.000},{ARTIKELCODEA=9607370705},{PRODUKTKEYA=22b49900089},{NOTIZFIGURA=OM-2},{PRODUKTBEREICHA=E-Antrieb},{PRODUKTBRA=OM},{SCHUTZART=IP67}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CADKEY
ⁿ/ₐ
ARTIKELCODEKL
Article
ⁿ/ₐ
PRODUKTKEYKL
Productkey
ⁿ/ₐ
NOTIZFIGURKL
Figure
ⁿ/ₐ
NENNWEITE
DN
ⁿ/ₐ
DRUCKSTUFE
PN
ⁿ/ₐ
KVS
KVS-value
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
WERKSTOFFINNEN
Material inside
ⁿ/ₐ
WERKSTOFFSCHEIB
Material washer
ⁿ/ₐ
WERKSTOFFMAN
Material gasket
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
PRODUKTBEREICH
Product range
ⁿ/ₐ
PRODUKTBR
Series
ⁿ/ₐ
BESCHREIBUNG1
DESC1
ⁿ/ₐ
BESCHREIBUNG2
DESC2
ⁿ/ₐ
ARTIKELCODEA
Article actuator
ⁿ/ₐ
PRODUKTKEYA
Productkey actuator
ⁿ/ₐ
NOTIZFIGURA
Figure actuator
ⁿ/ₐ
PRODUKTBEREICHA
Product range actuator
ⁿ/ₐ
PRODUKTBRA
Series actuator
ⁿ/ₐ
SCHUTZART
Protection class
ⁿ/ₐ
BETRIEBSART
Operating mode
ⁿ/ₐ
MAXSCHALTUNGEN
Max. circuits
ⁿ/ₐ
STELLZEIT
Operating time
ⁿ/ₐ
HEIZUNG
Heating
ⁿ/ₐ
WEGSCHALTER
Travel switch
ⁿ/ₐ
STELLUNGSRUECKM
Position indication
ⁿ/ₐ
POTENTIOMETER
Potentiometer
ⁿ/ₐ
STELLUNGSREGLER
Positioner
ⁿ/ₐ
NOTIZ
Note
ⁿ/ₐ
ANSCHLUSSKONSOL
Console
ⁿ/ₐ
MAXDREHMOMENT
Torque max.
ⁿ/ₐ
MAXPDIFF
Differential pressure max.
ⁿ/ₐ
FREQUENZ
Frequency
ⁿ/ₐ
VOLT
Volt
ⁿ/ₐ
STROMART
Type of current
ⁿ/ₐ
PHASEN
Phases
ⁿ/ₐ
BEZ1
DESC1 actuator
ⁿ/ₐ
BEZ3
DESC3 actuator
ⁿ/ₐ
BEZ4
DESC4 actuator
ⁿ/ₐ
FIGURBEZ
Figure actuator
ⁿ/ₐ
KEYGES
Total Productkey
ⁿ/ₐ
22012 DN 25/32/PN 16 OM-1...
c000006203
220120032G1
14101700037
22012
DN 25/32
PN 16
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700037-22b39900114
22012 DN 25/32/PN 16 OM-1...
c000006203
220120032G1
14101700038
22012
DN 25/32
PN 16
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700038-22b39900114
22012 DN 25/32/PN 16 OM-1...
c000006203
220120032G1
14101700039
22012
DN 25/32
PN 16
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700039-22b39900114
22012 DN 25/32/PN 16 OM-1...
c000006203
220120032G1
14101700040
22012
DN 25/32
PN 16
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700040-22b39900114
22012 DN 25/32/PN 16 OM-1...
c000006203
220120032G1
14101700041
22012
DN 25/32
PN 16
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700041-22b39900114
22012 DN 25/32/PN 16 OM-1...
c000006203
220120032G1
14101700042
22012
DN 25/32
PN 16
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700042-22b39900114
21012 DN 25/32/PN 10 OM-1...
c000006570
220120032G1
14101700049
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700049-22b39900114
21012 DN 25/32/PN 10 OM-1...
c000006570
220120032G1
14101700050
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700050-22b39900114
21012 DN 25/32/PN 10 OM-1...
c000006570
220120032G1
14101700051
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700051-22b39900114
21012 DN 25/32/PN 10 OM-1...
c000006570
220120032G1
14101700052
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700052-22b39900114
21012 DN 25/32/PN 10 OM-1...
c000006570
220120032G1
14101700053
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700053-22b39900114
21012 DN 25/32/PN 10 OM-1...
c000006570
220120032G1
14101700054
21012
DN 25/32
PN 10
26,5
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101700054-22b39900114
22012 DN 40/PN 16 OM-1- 1...
c000006204
220120040G1
14101800039
22012
DN 40
PN 16
49,6
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800039-22b39900114
22012 DN 40/PN 16 OM-1- 1...
c000006204
220120040G1
14101800040
22012
DN 40
PN 16
49,6
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800040-22b39900114
22012 DN 40/PN 16 OM-1- 1...
c000006204
220120040G1
14101800041
22012
DN 40
PN 16
49,6
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800041-22b39900114
22012 DN 40/PN 16 OM-1- 1...
c000006204
220120040G1
14101800042
22012
DN 40
PN 16
49,6
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800042-22b39900114
22012 DN 40/PN 16 OM-1- 1...
c000006204
220120040G1
14101800043
22012
DN 40
PN 16
49,6
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800043-22b39900114
22012 DN 40/PN 16 OM-1- 1...
c000006204
220120040G1
14101800044
22012
DN 40
PN 16
49,6
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800044-22b39900114
21012 DN 40/PN 10 OM-1- 1...
c000006571
220120040G1
14101800051
21012
DN 40
PN 10
49,6
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800051-22b39900114
21012 DN 40/PN 10 OM-1- 1...
c000006571
220120040G1
14101800052
21012
DN 40
PN 10
49,6
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800052-22b39900114
21012 DN 40/PN 10 OM-1- 1...
c000006571
220120040G1
14101800053
21012
DN 40
PN 10
49,6
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800053-22b39900114
21012 DN 40/PN 10 OM-1- 1...
c000006571
220120040G1
14101800054
21012
DN 40
PN 10
49,6
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
NBR 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800054-22b39900114
21012 DN 40/PN 10 OM-1- 1...
c000006571
220120040G1
14101800055
21012
DN 40
PN 10
49,6
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800055-22b39900114
21012 DN 40/PN 10 OM-1- 1...
c000006571
220120040G1
14101800056
21012
DN 40
PN 10
49,6
EN-JS1030
1.4571 EN 10088-1
1.4581 EN 10213-4
FPM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101800056-22b39900114
22012 DN 50/PN 16 OM-1- 1...
c000006205
220120050G1
14101900039
22012
DN 50
PN 16
116
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
elongated eyelets
Straight through
Butterfly valves
012
ARI-ZESA
Butterfly valve with elon...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14101900039-22b39900114
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series 013 with electric rotary actuator OM - Butterfly valve with threaded...
ARI-Armaturen
19.04.2021
ISORIA 20 with Actuator AQ/AQL - Centred disc butterfly valves with AMRING ...
KSB
11.04.2024
Series 903, 945 - ARI-Safety valves HVAC
ARI-Armaturen
29.05.2024
Series 700 - ARI-PREDU Pressure reducing valves
ARI-Armaturen
29.05.2024
Series 012 - ARI-Butterfly valves ZESA
ARI-Armaturen
29.05.2024
Series 003, 001 - ARI-Check valve
ARI-Armaturen
19.03.2021
ISORIA 10 with actuator AQ_AQL - Centred disc butterfly valves with AMRING ...
KSB
11.04.2024
Series 012 with electric rotary actuator EA - Butterfly valve with elongate...
ARI-Armaturen
16.04.2021
Series 013 PN10 with electric rotary actuator Deufra - Butterfly valve PN10...
ARI-Armaturen
20.04.2021
BOAX SF with Actelec AQ AQL Material number -BIM Data - Centred disc butter...
KSB
03.03.2024
9941 - Butterfly valve with gearbox, type AW, PN 16
HAWLE
23.02.2024
Series 012 PN16 with electric rotary actuator Deufra - Butterfly valve PN16...
ARI-Armaturen
16.04.2021
Modèle 50759 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Series 020 - ARI-Flow regulating valves ASTRA
ARI-Armaturen
29.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表