您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
21.1xx - Elbow cable gland
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Elbow cable gland
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/winkel_kabel_pg/winkel_kabelveschraubung_pg_21_1xx.prj},{NB=21.113},{ARTNR=21.113},{L=6.5},{SW1=20},{EK=22.0},{H=30.5},{STGEW=47.1},{PACK=50},{TEMPV=-20},{TEMPH=100},{VER=3},{DI=16.0},{EF007839=13.5},{EF001742=-20},{EF003712=1.410},{EF000368=6.5},{EF000177=20},{EF005466=6},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=79070000},{CTN=79070000},{ARTNRX=21.113},{A=Pg 13.5},{C=6 - 13},{MATK=Zinkdruckguss},{MATDS=Messing vernickelt},{MATDR=Stahl verzinkt},{MATD=SBR / NBR},{MATO=NBR},{IP55=IP55},{NORM1=CE},{NORM=UKCA},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=52b7715e-da3f-4baa-a143-a594d56be010},{MANUID=21.113},{DESCSHORT=Winkel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATDS
Material Pressure screw
ⁿ/ₐ
MATDR
Material washers
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP55
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
21.109
21.109
Pg 9
4 - 10
6.0
15
16.6
25.0
26.9
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
100
IP55
-20
100
d42ca439-b3d2-49ac-b7be-d...
21.111
21.111
Pg 11
6 - 12
6.0
18
19.8
28.0
37.5
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
50
IP55
-20
100
80dc5119-d8ca-4e97-b8be-1...
21.113
21.113
Pg 13.5
6 - 13
6.5
20
22.0
30.5
47.1
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
50
IP55
-20
100
52b7715e-da3f-4baa-a143-a...
21.116
21.116
Pg 16
6 - 16
6.5
22
24.0
33.5
53.9
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
50
IP55
-20
100
564fc6da-2a91-4ba5-97de-a...
21.121
21.121
Pg 21
9 - 20
6.8
28
31.2
38.8
74.1
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
25
IP55
-20
100
b4190088-0f43-44a2-a49d-c...
21.129
21.129
Pg 29
17 - 28
8.0
37
40.0
52.0
190.0
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
10
IP55
-20
100
74c98c66-9969-4922-be91-e...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 46320-A-FS with multiperforated seal ring No. 7 PG - Miscellaneous cabl...
Hummel
05.02.2020
21.7xx PAzzzz - Angle-Cable gland metric
Jacob
21.05.2024
50.6xx PAzzzz - PERFECT cable gland metric
Jacob
21.05.2024
Progress-W + Progress-WF - Angle cable gland brass 90° with PG and metric c...
Hugro
23.12.2021
K155-1xxx-zz - WADI heat cable gland
Jacob
21.05.2024
BN02GA - Pin - insulated type
HEFA
14.06.2024
21.6xxM - Elbow metric Zinc die-cast
Jacob
21.05.2024
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
xxxxx PgNPT - Adapter PG / NPT
Jacob
23.01.2024
Elbow push-in fitting - Series QR1-S Standard
Aventics
13.07.2022
2.29 - ELBOW 90°
VDL
23.02.2023
Elbows 90, 90°, female/female
Riegler
02.03.2015
XZL91_96 - Economical Type¡¤All Stainless Steel Ball Valve
Yiheda 3D Electronic Gallery
09.05.2024
XYE16 - Economy Type All Copper Connector
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表