目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2091.68. - 带法兰和骨架的球导向套
FIBRO
标准件
导向元件
导向轴套
带骨架
Powered by
CAD模型選擇
{fibro/normalien/d/d05/d05_04/2091_68_asmtab.prj},{NB=2091.68.032.005.10},{DOC=2091_68_pdf},{D1=32.000},{TOL=10},{VL=5},{VLMIN=5.000},{VLMAX=44.000},{D2=40.000},{D3=48.000},{D4=72.000},{D5=58.000},{D6=5.500},{D7=10.000},{T1=5.700},{S=5.700},{K=28.000},{L1=72.000},{L2=47.000},{L3=25.000},{L=80.000},{PPATH=d05_04_99/2091_68_asmsbl.prj},{GEWBU=0.678},{GEWKK=0.122},{ZTC=84879090},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2097.68.032.005.10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
VLMIN
[mm]
VLMAX
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
T1
[mm]
S
ⁿ/ₐ
K
[mm]
L1
長度 of guide bush
[mm]
L2
[mm]
L3
[mm]
L
Cage length
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
DUMMY
ⁿ/ₐ
2091.68.019.005.10
2091.68.019.005.10
19.000
5.000
49.000
25.000
32.000
50.000
40.000
4.500
8.000
4.600
4.600
18.000
52.000
37.000
15.000
72.000
0.283
84879090
2091.68.019.###.##
2091.68.020.005.10
2091.68.020.005.10
20.000
5.000
49.000
26.000
32.000
50.000
40.000
4.500
8.000
4.600
4.600
18.000
52.000
37.000
15.000
72.000
0.267
84879090
2091.68.020.###.##
2091.68.024.005.10
2091.68.024.005.10
24.000
5.000
44.000
30.000
40.000
63.000
50.000
5.500
10.000
5.700
5.700
23.000
62.000
37.000
25.000
72.000
0.611
84879090
2091.68.024.###.##
2091.68.025.005.10
2091.68.025.005.10
25.000
5.000
44.000
31.000
40.000
63.000
50.000
5.500
10.000
5.700
5.700
23.000
62.000
37.000
25.000
72.000
0.589
84879090
2091.68.025.###.##
2091.68.030.005.10
2091.68.030.005.10
30.000
5.000
44.000
38.000
48.000
72.000
58.000
5.500
10.000
5.700
5.700
28.000
72.000
47.000
25.000
80.000
0.863
84879090
2091.68.030.###.##
2091.68.032.005.10
2091.68.032.005.10
32.000
5.000
44.000
40.000
48.000
72.000
58.000
5.500
10.000
5.700
5.700
28.000
72.000
47.000
25.000
80.000
0.800
84879090
2091.68.032.###.##
2091.68.038.005.10
2091.68.038.005.10
38.000
5.000
51.000
46.000
58.000
85.000
70.000
6.600
11.000
6.800
6.800
33.000
77.000
47.000
30.000
95.000
1.385
84879090
2091.68.038.###.##
2091.68.040.005.10
2091.68.040.005.10
40.000
5.000
51.000
48.000
58.000
85.000
70.000
6.600
11.000
6.800
6.800
33.000
77.000
47.000
30.000
95.000
1.302
84879090
2091.68.040.###.##
2091.68.048.005.10
2091.68.048.005.10
48.000
5.000
51.000
56.000
70.000
104.000
86.000
9.000
15.000
9.000
9.000
38.000
102.000
60.000
42.000
105.000
2.537
84879090
2091.68.048.###.##
2091.68.050.005.10
2091.68.050.005.10
50.000
5.000
51.000
58.000
70.000
104.000
86.000
9.000
15.000
9.000
9.000
38.000
102.000
60.000
42.000
105.000
2.400
84879090
2091.68.050.###.##
2091.68.060.005.10
2091.68.060.005.10
60.000
5.000
52.000
68.000
85.000
120.000
100.000
9.000
15.000
9.000
9.000
46.000
102.000
60.000
42.000
120.000
3.450
84879090
2091.68.060.###.##
2091.68.063.005.10
2091.68.063.005.10
63.000
5.000
52.000
71.000
85.000
120.000
100.000
9.000
15.000
9.000
9.000
46.000
102.000
60.000
42.000
120.000
3.198
84879090
2091.68.063.###.##
2091.68.080.005.10
2091.68.080.005.10
80.000
5.000
54.000
92.000
105.000
148.000
125.000
11.000
18.000
11.000
11.000
56.000
125.000
75.000
50.000
140.000
5.550
84879090
2091.68.080.###.##
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
237.1. - 弹顶销,有硬度, DIN 1530-1 A-Typ
FIBRO
22.11.2023
202.19. - 导向柱 DIN 9825/ISO 9182-2
FIBRO
22.11.2023
202.22. - 两端带内螺纹的导向柱, DIN 9825/ISO 9182-2
FIBRO
21.07.2023
2091.67. - 带法兰和骨架的球导向套
FIBRO
17.08.2023
220. - 冲头 DIN 9844 A 型
FIBRO
21.07.2023
202.21. - 可旋转的导向柱, ~DIN 9825/~ISO 9182-2
FIBRO
21.07.2023
276. - 钻套 带凸缘, DIN 172 式样 A
FIBRO
21.07.2023
2052.70. - 导套, 带固态润滑剂的青铜
FIBRO
22.11.2023
2010. - 导柱模架 ~DIN 9868/ISO 11415
FIBRO
21.07.2023
2910. - 铝板 ~ISO 6753-1
FIBRO
22.11.2023
222. - 冲头 DIN 9861 DA 型
FIBRO
24.06.2024
2923.0570. - 符合DIN 59350带有加工余量的精密扁钢和精密方钢
FIBRO
22.11.2023
2922.2842. - 精密扁钢和精密方钢, DIN 59350
FIBRO
21.07.2023
2923.2312. - 符合DIN 59350带有加工余量的精密扁钢和精密方钢
FIBRO
22.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表