您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SD Card Connectors
TE Connectivity
Connectors
Card & Socket Connectors
Memory Card Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/card_and_socket_connectors/memory_card_connectors/sd_card_connectors.prj},{NB=1939115-1},{PN=1939115-1},{SHA256=lnHXwOPBwKZPNaqTB+RWPweD+iM3ue5tFCbW858PRLc=},{INAME=00008__c2d19391152d12dc2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1939115-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=SD CONN STD EMBOSS W/B REVERSE},{FORMAT=Secure Digital},{SEALABLE=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
FORMAT
Format
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PCBOMM
PCB Offset
[mm]
PCBOIN
PCB Offset
[in]
CPT
CompactFlash Product Type
ⁿ/ₐ
OF
Operating Function
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
LC
Lead Configuration
ⁿ/ₐ
NR
Number of Rows
ⁿ/ₐ
HD
Hold-Down
ⁿ/ₐ
SM
Shell Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CMAPTM
Contact Mating Area Plating Thickness
[µm]
VT
Vacuum Tape
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CMAPT
Contact Mating Area Plating Thickness
[µin]
PCBMS
PCB Mounting Style
ⁿ/ₐ
MA
Mounting Angle
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
PPLMM
Polarizing Post Length
[mm]
PPLIN
Polarizing Post Length
[in]
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HM
Housing Material
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
HABMM
Height Above PC Board
[mm]
HABIN
Height Above PC Board
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
STLMM
Solder Tab Length
[mm]
STLIN
Solder Tab Length
[in]
CA
Circuit Application
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
1-1775059-1
1-1775059-1
SD CONN RVS PUSH-PUSH 30u...
Secure Digital
N/A
Printed Circuit Board
N/A
N/A
N/A
N/A
N/A
N/A
9
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.5
N/A
N/A
N/A
N/A
Surface Mount
Right Angle
Board Mount
N/A
N/A
2.5, 2.43, 1.7
.067, .095, .098
N/A
N/A
N/A
N/A
-25 – 85
-13 – 185
N/A
N/A
Signal
N/A
N/A
1775059-1
1775059-1
SD CONN RVS PUSH-PUSH
Compact Flash
No
Printed Circuit Board
N/A
N/A
N/A
N/A
N/A
N/A
9
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.5
N/A
N/A
N/A
N/A
Surface Mount
Right Angle
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-25 – 90
N/A
N/A
N/A
Signal
N/A
N/A
1871916-1
1871916-1
SD RVS 0H EMBOSS ASSY
Secure Digital
N/A
Printed Circuit Board
No
Removable Memory Products
.8
.03
N/A
Push-On Push-Off
9
Inline
1
Without
Copper Alloy
Black
Copper Alloy
Tin
Nickel
.5
.2 – .5
Without
Gold
N/A
Surface Mount
Right Angle
Board Mount
.8
.031
2.4, 2.5, 1.7
.06, .1, .09
LCP (Liquid Crystal Polym...
Black
2.95
.116
-25 – 85
-13 – 185
.8
.032
Signal
UL 94V-0
Tape & Reel
1903302-3
1903302-3
SD RVS 0H EMBOSS ASSY
Secure Digital
N/A
Printed Circuit Board
No
Removable Memory Products
N/A
N/A
N/A
Push-On Push-Off
9
Inline
1
Without
Copper Alloy
Black
Copper Alloy
Tin
Nickel
.5
.2 – .5
Without
Gold
N/A
Surface Mount
Right Angle
Board Mount
N/A
N/A
2.5, 2.4, 1.7
.1, .06, .09
LCP (Liquid Crystal Polym...
Black
2.95
.116
-25 – 85
-13 – 185
.8
.032
Signal
UL 94V-0
Tape & Reel
1939115-1
1939115-1
SD CONN STD EMBOSS W/B RE...
Secure Digital
N/A
Printed Circuit Board
No
Removable Memory Products
N/A
N/A
N/A
Push-On Push-Off
9
Inline
1
With
Copper Alloy
Black
Copper Alloy
Tin
Nickel
.5
.2 – .5
Without
Gold
N/A
Surface Mount
Right Angle
Board Mount
.55
.022
1.7, 2.5, 2.4
.1, .06, .09
LCP (Liquid Crystal Polym...
Black
2.95
.116
-25 – 85
-13 – 185
.8
.032
Signal
UL 94V-0
Tape & Reel
2013357-1
2013357-1
SD CONN STD EMBOSS W/B
Secure Digital
N/A
Printed Circuit Board
No
Removable Memory Products
N/A
N/A
N/A
Push-On Push-Off
9
Inline
1
With
Copper Alloy
Black
Copper Alloy
Tin
Nickel
.5
.2 – .5
Without
Gold
N/A
Surface Mount
Right Angle
Board Mount
.55
.022
1.7, 2.5, 2.4
.1, .06, .09
LCP (Liquid Crystal Polym...
Black
2.95
.116
-25 – 85
-13 – 185
.8
.032
Signal
UL 94V-0
Tape & Reel
2041021-3
2041021-3
Secure Digital Conn,top,P...
Secure Digital
N/A
Printed Circuit Board
N/A
N/A
N/A
N/A
N/A
N/A
9
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.5
N/A
N/A
N/A
N/A
Surface Mount
Right Angle
Board Mount
N/A
N/A
2.5, 2.43, 1.7
.067, .095, .098
N/A
N/A
N/A
N/A
-25 – 85
-13 – 185
N/A
N/A
Signal
N/A
N/A
2041021-4
2041021-4
Secure Digital Conn,top,P...
Secure Digital
N/A
Printed Circuit Board
N/A
N/A
N/A
N/A
N/A
N/A
9
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.5
N/A
N/A
N/A
N/A
Surface Mount
Right Angle
Board Mount
N/A
N/A
2.5, 2.43, 1.7
.067, .095, .098
N/A
N/A
N/A
N/A
-25 – 85
-13 – 185
N/A
N/A
Signal
N/A
N/A
2199303-3
2199303-3
MICRO SD SOCKET PUSH/PULL...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2201778-1
2201778-1
MICRO SD PUSH PUSH LOW PR...
Micro Secure Digital
N/A
Printed Circuit Board
No
Removable Memory Products
N/A
N/A
N/A
Push-On Push-Off
8
Inline
1
Without
Copper Alloy
Black
Copper Alloy
Gold Flash
Nickel
.5
N/A
Without
Gold
N/A
Surface Mount
Right Angle
Board Mount
N/A
N/A
1.1
.04
LCP (Liquid Crystal Polym...
Black
1.65
.065
-30 – 85
-22 – 185
.6
.024
Signal
UL 94V-0
Tape & Reel
5788643-1
5788643-1
50 HDR VERT SMT COMPACTFL...
Compact Flash
N/A
Printed Circuit Board
No
Removable Memory Products
0
0
Header Only
N/A
50
Staggered
2
Without
N/A
Black
Brass
Tin
Nickel
.5
N/A
Without
Gold
30
Surface Mount
Vertical
Board Mount
.8
.03
1.27
.05
LCP (Liquid Crystal Polym...
Black
14
.55
-20 – 70
-4 – 158
N/A
N/A
Signal
UL 94V-0
Box & Tube, Tube
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MEM2075
Global Connector Technology
13.05.2021
RJ11 Connectors
TE Connectivity
27.08.2019
RJ45 Connectors
TE Connectivity
27.08.2019
1-1734346-2
TE Connectivity
27.05.2020
SO DIMM Sockets
TE Connectivity
05.12.2019
USB3065
Global Connector Technology
13.05.2021
MEM2051
Global Connector Technology
13.05.2021
USB Connectors
TE Connectivity
04.12.2019
500998
Molex
08.09.2020
Power Relays
TE Connectivity
03.06.2020
1939870-1
TE Connectivity
27.05.2020
503500
Molex
08.09.2020
2313656 - PSI-MODEM-SHDSL/PB
PHOENIX CONTACT
07.12.2023
4252002 - Optical termination outlet (OTO), surface-mounted
KAISER
21.02.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表