您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NEMA 4X Single & Double Door Enclosures - Type 4 X Fiberglass Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 4X Fiberglass Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4x_fg/type_4x_4x_sdde_asmtab.prj},{NB=30206-4XF},{H=32.86},{HMM=835},{W=20.99},{WALG=20.99},{WMM=533},{D=7.89},{A=29.90},{AMM=760},{B1=20.14},{BMM1=511},{E=31.75},{EMM=806},{F1=14.25},{FMM1=362},{K=25.25},{KMM=641},{L1=15.25},{LMM1=387},{M=27.00},{MMM=686},{N1=16.50},{NMM1=419},{APN=30},{BPN1=20},{T=0.25000},{LOD=},{PPATH=parts/bobe/type_4x_fg_f_fd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
H
H - Height
[Inch]
HMM
H - Height
[mm]
WMM
W - Width
[mm]
DMM
D - Depth
[mm]
OD
Overall Dimensions - H x W x D
[Inch]
ODMM
Overall Dimensions - H x W x D
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
ID
Inside Dimensions - A x B x C
[Inch]
IDMM
Inside Dimensions - A x B x C
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
J
[Inch]
JMM
J
[mm]
K
[Inch]
KMM
K
[mm]
L
[Inch]
LMM
L
[mm]
M
[Inch]
MMM
M
[mm]
N
[Inch]
NMM
N
[mm]
201612-4XF
201612-4XF
22.75
578
429
350
22.75x16.87x13.77
578x429x350
19.70
500
16.04
407
13.24
336
19.7x16.04x13.24
500x407x336
21.50
546
10.12
257
12.26
312
15.25
387
11.25
286
16.75
425
12.19
310
24126-4XF
24126-4XF
26.95
685
348
203
26.95x13.72x7.98
685x348x203
24.00
610
12.87
327
7.33
186
24x12.87x7.33
610x327x186
25.75
654
6.25
454
6.33
161
19.25
489
7.25
184
21.00
533
8.37
213
24208-4XF
24208-4XF
27.00
686
641
252
27x21.24x9.9
686x641x252
24.05
611
20.39
518
9.25
235
24.05x20.39x9.25
611x518x235
25.75
654
14.00
356
8.25
209
19.25
489
15.25
387
21.25
540
16.00
406
30206-4XF
30206-4XF
32.86
835
533
200
32.86x20.99x7.89
835x533x200
29.90
760
20.14
511
7.23
184
29.9x20.14x7.23
760x511x184
31.75
806
14.25
362
6.23
158
25.25
641
15.25
387
27.00
686
16.50
419
30248-4XF
30248-4XF
33.41
849
668
224
33.41x26.32x8.81
849x668x224
30.46
774
25.47
647
8.12
206
30.46x25.47x8.12
774x647x206
32.25
819
18.50
470
7.12
181
25.25
641
19.25
489
27.38
695
21.25
540
36308-4XF
36308-4XF
39.31
999
826
255
39.31x32.5x10.05
999x826x255
36.31
922
31.69
805
9.36
238
36.31x31.69x9.36
922x805x238
38.13
968
23.88
606
8.36
212
31.25
794
25.25
641
33.25
845
27.25
692
364812-4XFD
364812-4XFD
39.50
1003
1232
346
39.5x48.5x13.62
1003x1232x346
36.12
917
48.12
1222
13.00
330
36.12x48.12x13
917x1222x330
38.25
972
40.50
1029
13.00
303
14.50
368
20.00
508
32.00
813
20.75
527
483612-4XF
483612-4XF
51.29
1303
930
350
51.29x36.62x13.79
1303x930x350
48.33
1228
36.22
920
13.25
336
48.33x36.22x13.25
1228x920x336
50.12
1273
28.50
724
12.10
311
21.63
549
31.25
794
45.25
1149
32.00
813
603612-4XF
603612-4XF
64.00
1627
927
359
64x36.5x14.12
1627x927x359
60.62
1540
36.13
918
13.44
341
60.62x36.13x13.44
1540x918x341
62.75
1594
28.75
730
12.44
316
27.63
702
31.25
794
57.25
1454
32.00
813
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表