您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MALOTECH
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MALOTECH
Home station accessories - Terminal strips
MALOTECH
Wohnungsstationen Zubehör
Powered by
CAD模型選擇
{malotech/wohnungsstationen_zubehor/klemmleisten.prj},{NB= 200154},{CNSORDERNO=200154},{TYP=MWSF,MWSHF,MWSW},{ZUB=Klemmleiste MKL 6-24},{PINFO=Die Klemmleiste wird zur Steuerung der Elektrothermischen Stellantriebe benötigt, das integrierte Pumpenmodul schaltet die Heizungspumpe des Fußbodenverteilers aus, wenn alle Elektrothermischen Stellantriebe geschlossen sind.},{SPANNUNG=24},{ANZZO=6},{PUMP=Ja},{EIN=Ja},{SYN=Klemmleiste,Klemmleisten},{PDF=PDF Datenblatt},{PDFINFO=malotech.pdf},{URL=Info Link},{URLINFO=http://www.malotech.de/cms/website.php}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
item number
ⁿ/ₐ
TYP
Device type
ⁿ/ₐ
ZUB
accessoires
ⁿ/ₐ
PINFO
Product information
ⁿ/ₐ
SPANNUNG
nominal voltage
[V AC]
ANZZO
Number of zones
ⁿ/ₐ
PUMP
Integrated pump module
ⁿ/ₐ
EIN
Can be integrated in the distribution cabinet
ⁿ/ₐ
SYN
Keywords / synonyms
ⁿ/ₐ
200152
200152
MWSF,MWSHF,MWSW
MKL 6 terminal block
The terminal strip is req...
24/230
6
-
Ja
Terminal strip, terminal ...
200153
200153
MWSF,MWSHF,MWSW
MKL 6-230 terminal block
The terminal strip is req...
230
6
Ja
Ja
Terminal strip, terminal ...
200154
200154
MWSF,MWSHF,MWSW
Terminal block MKL 6-24
The terminal strip is req...
24
6
Ja
Ja
Terminal strip, terminal ...
200155
200155
MWSF,MWSHF,MWSW
MKL 10 terminal block
The terminal strip is req...
24/230
10
-
Ja
Terminal strip, terminal ...
200156
200156
MWSF,MWSHF,MWSW
MKL 10-230 terminal block
The terminal strip is req...
230
10
Ja
Ja
Terminal strip, terminal ...
200157
200157
MWSF,MWSHF,MWSW
MKL 10-24 terminal block
The terminal strip is req...
24
10
Ja
Ja
Terminal strip, terminal ...
200158
200158
MWSF,MWSHF,MWSW
Terminal block MKL 8-230 ...
The terminal strip is req...
230
8
Ja
Ja
Terminal strip, terminal ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表