您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Roof fan FDvF 200 - Roof fan
Funken
Roof fan
Flat version
Powered by
CAD模型選擇
{funken/dachventilatoren/flatausfuhrung/dachventilator_fdvf_200_asmtab.prj},{NB=20001750},{CNSORDERNO=20001750},{CNSMASSEXACT=24},{BG=80},{B3=728.000},{D=610.000},{H=700.000},{NW=200.000},{D1=287.000},{TYP=FDvF 200/2/EX},{DD=1140 - 460},{SA=EEx eb II T 3},{PZ=2},{SD=3000},{SD1=nicht möglich},{SD2=nicht möglich},{ML=0,75},{NS=1,76},{BA=B14/IP55},{PPATH=../trichterausfuhrung/assemblies/dachventilator_fdvf_200_asmtpl.prj},{INFO=Info text},{PDF=Pdf Info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
DD
Pressure difference
[Pa]
SA
Safety type
ⁿ/ₐ
PZ
Number of poles
ⁿ/ₐ
SD
Sync. RPM at 50 Hz
ⁿ/ₐ
SD1
From 10 Hz
ⁿ/ₐ
SD2
To 60 Hz
ⁿ/ₐ
ML
Engine power
[kW]
NS
Rated current (A) at 400V / 50Hz or 230V / 50Hz
ⁿ/ₐ
BG
Size
ⁿ/ₐ
BA
Design type
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
VS
Flow
[m^3/h]
20001666
20001666
FDvF 200/2/PTC
20
1140 - 460
PTC
2
3000
564
3384
0,75
1,80
80
B14/IP55
Dachventilator Typ FDvF 2...
160 - 2950
20001667
20001667
FDvF 200/4/PTC
20
230 - 100
PTC
4
1500
266
1596
0,25
0,86
71
B14/IP55
Dachventilator Typ FDvF 2...
80 - 1380
20001662
20001662
FDvF 200/6/PTC
20
110 - 50
PTC
6
1000
178
1068
0,18
0,79
71
B14/IP55
Dachventilator Typ FDvF 2...
50 - 920
20001750
20001750
FDvF 200/2/EX
24
1140 - 460
EEx eb II T 3
2
3000
Not possible
Not possible
0,75
1,76
80
B14/IP55
Dachventilator Typ FDvF 2...
160 - 2950
20001751
20001751
FDvF 200/4/EX
24
230 - 100
EEx eb II T 3
4
1500
Not possible
Not possible
0,25
0,79
71
B14/IP55
Dachventilator Typ FDvF 2...
80 - 1380
20001752
20001752
FDvF 200/6/EX
24
110 - 50
EEx eb II T 3
6
1000
Not possible
Not possible
0,37
1,3
80
B14/IP55
Dachventilator Typ FDvF 2...
50 - 920
20002245
20002245
FDvF 200/2/4/PTC
20
1140 - 100
PTC
2/4
3000/1500
Not possible
Not possible
0,95/0,25
2,30/0,70
80
B14/IP55
Dachventilator Typ FDvF 2...
80 - 2950
20002246
20002246
FDvF 200/4/6/PTC
20
230 - 50
PTC
4/6
1500/1000
Not possible
Not possible
0,26/0,075
1,07/0,52
71
B14/IP55
Dachventilator Typ FDvF 2...
50 - 1380
20002247
20002247
FDvF 200/4/8/PTC
20
230 - 25
PTC
4/8
1500/750
Not possible
Not possible
0,26/0,051
0,86/0,31
71
B14/IP55
Dachventilator Typ FDvF 2...
40 - 1380
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表