您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Toggle Switches
TE Connectivity
Relays Contactors and Switches
Switches_new
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/switches_new/toggle_switches.prj},{NB=2-1520228-5},{PN=2-1520228-5},{SHA256=20GRnXIxw5JOS85/oe7mUFRZnwRYKpmwZMEfcxxPQEk=},{INAME=22d15202282d5},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=ttp://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-2-1520228-5.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=2-1520228-5},{TEINTERNALDESCRIPTION=7361K5=T-PAK for 0-1520228-5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
SEALED
Sealed
ⁿ/ₐ
TOGGLESTYLE
Toggle Style
ⁿ/ₐ
SWITCHTYPE
Switch Type
ⁿ/ₐ
TOGGLEACTUATION
Toggle Actuation
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
CONFIGURATIONPOLETHROW
Configuration (Pole-Throw)
ⁿ/ₐ
OPERATINGFUNCTION
Operating Function
ⁿ/ₐ
VOLTAGERATING
Voltage Rating
ⁿ/ₐ
INSULATIONRESISTANCEMOHM
Insulation Resistance
[MOhm]
DIELECTRICSTRENGTHVAC
Dielectric Strength
[VAC]
BUSHINGTHREADSIZE
Bushing Thread Size
ⁿ/ₐ
SEALTYPE
Seal Type
ⁿ/ₐ
BUSHINGSTYLE
Bushing Style
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
ACTUATORFINISH
Actuator Finish
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
SWITCHCONTACTPLATINGMATERIAL
Switch Contact Plating Material
ⁿ/ₐ
CONTACTCURRENTRATINGA
Contact Current Rating
[A]
TERMINATIONTYPE
Termination Type
ⁿ/ₐ
MOUNTINGTYPE
Mounting Type
ⁿ/ₐ
PROCESSSEALED
Process Sealed
ⁿ/ₐ
TOGGLELENGTH
Toggle Length
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
CONTACTRESISTANCEMOHM
Contact Resistance
[mOhm]
BUSHINGLENGTHIN
Bushing Length
[in]
ULCSACURRENTRATING125VA
ULCSA Current Rating 125V
[A]
ULRATING
UL Rating
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
ULCSACURRENTRATING250VA
ULCSA Current Rating 250V
[A]
ULCSAHORSEPOWERRATING250VHP
ULCSA Horsepower Rating 250V
[hp]
ULCSAHORSEPOWERRATING125VHP
ULCSA Horsepower Rating 125V
[hp]
BUSHINGLENGTH
Bushing Length
ⁿ/ₐ
1-1825139-4
1-1825139-4
1-1825139-4
A205P3ZQ04
A205P3ZQ04
Yes
Flat
Toggle
Vertical
Switch
Double Pole - Double Thro...
(On) Off (On)
125 VAC, 28 VDC
1000
1000
14-40
Terminal Seal (Epoxy)
Threaded
N/A
Nickel
Copper
Silver
5
Wire Lugs
Solder
No
11.43 mm [ .45 in ]
UL 94V-0
10
.35
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-6437630-5
1-6437630-5
1-6437630-5
FTD5904=LOCKING TOGGLE
PREDB1-07L-BR000
Yes
Locking
Toggle
Vertical
Switch
Single Pole - Double Thro...
On On
125 VAC, 250 VAC, 30 VDC
1000
1500
M6 x .75
Waterproof
Threaded
Black
Copper Alloy
Silver
6
Lead Wire - Hooking Type,...
Solder
No
10.5 mm [ .413 in ]
UL 94V-0
10
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1825136-7
1825136-7
1825136-7
A101KZQ04
A101KZQ04
Yes
Locking
Toggle
Vertical
Switch
Single Pole - Double Thro...
On On
125 VAC, 28 VDC
1000
1000
14-40 UNS-2A
Terminal Seal (Epoxy)
Unthreaded
N/A
Nickel
Copper
Silver
5
Wire Lugs
Through Hole
No
16.28 mm [ .641 in ]
UL 94V-1
10
.28
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2-1437559-9
2-1437559-9
2-1437559-9
MTG306E=(MSTG) SW TOG MUS...
N/A
Yes
Baton Short
Toggle
Vertical
Switch
Three Pole - Double Throw
On Off On
125 VAC
1000
1500
1532-32
Terminal Seal (Insert Mol...
Threaded
Green
Chrome
Copper Alloy
Gold Flash over Silver
6
Vertical, Wire Lugs
Panel
No
11.48 mm [ .452 in ]
UL 94V-0
10
N/A
3
N/A
UL available when orderin...
3
2-1520228-3
2-1520228-3
2-1520228-3
7360K7=T-PAK for 0-152022...
7360K7
N/A
Baton
Power Toggle
Vertical
Switch
Double Pole - Single Thro...
On Off
125 V, 250 V
N/A
N/A
1532-32 UNS-2A
N/A
Threaded
N/A
N/A
N/A
N/A
10
Screw-In Terminal
One Hole
N/A
19.76 mm [ .778 in ]
N/A
N/A
N/A
20
N/A
N/A
10
1.5
1.5
8.74 mm [ .344 in ]
2-1520228-5
2-1520228-5
2-1520228-5
7361K5=T-PAK for 0-152022...
7361K5
N/A
Baton
Power Toggle
Vertical
Switch
Single Pole - Single Thro...
On Off
125 V, 250 V
N/A
N/A
1532-32
N/A
Threaded
N/A
N/A
N/A
N/A
10
Screw-In Terminal
One Hole
N/A
16.66 mm [ .656 in ]
N/A
N/A
N/A
20
N/A
N/A
10
1.5
1.5
11.91 mm [ .469 in ]
2267088-6
2267088-6
2267088-6
RAD1R102M7RES
N/A
N/A
N/A
Rocker
N/A
Switch
Double Pole - Double Thro...
On On
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
IP67 Rated
N/A
N/A
N/A
N/A
2267129-2
2267129-2
2267129-2
SUBMIN ROCKER, RBS1R202MZ...
N/A
N/A
N/A
Rocker
N/A
Switch
Single Pole - Double Thro...
On On
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
IP67 Rated
N/A
N/A
N/A
N/A
3-1437561-5
3-1437561-5
3-1437561-5
TT11DGPC9T14=SW TOGGLE WI...
N/A
Yes
Baton Long
Toggle
Vertical
Switch
Single Pole - Double Thro...
On None On
20 VDC
1000
1000
14-40
Terminal Seal (Epoxy)
Threaded
Black
Gold
Copper Alloy
Gold over Nickel
N/A
Printed Circuit, Vertical
Through Hole
Yes
10.4 mm [ .41 in ]
UL 94V-0
N/A
N/A
3
N/A
N/A
N/A
N/A
N/A
N/A
7-1437562-4
7-1437562-4
7-1437562-4
TT41NGWW2T=SW TOGGLE 4 PO...
N/A
Yes
Baton Medium
Toggle
Vertical
Switch
Four Pole - Double Throw
On None On
20 VDC
1000
1000
10-48
Terminal Seal (Epoxy)
Threaded
Black
N/A
Copper Alloy
Gold over Nickel
N/A
Vertical, Wire Wrap
Through Hole
No
7.37 mm [ .29 in ]
UL 94V-0
N/A
N/A
3
N/A
N/A
N/A
N/A
N/A
N/A
8-1437561-8
8-1437561-8
8-1437561-8
TT13D3T=SW TOGGLE WIRED T...
N/A
Yes
Baton Long
Toggle
Vertical
Switch
Single Pole - Double Thro...
On None On
125 VAC, 28 VDC
1000
1000
10-48 UNC-2A
Terminal Seal (Epoxy)
Threaded
N/A
Gold
Gold
Silver
3
Vertical, Wire Lugs
Panel
No
9.4 mm [ .37 in ]
UL 94V-0
N/A
N/A
3
Qualified
Wire lug terminals accept...
N/A
N/A
N/A
N/A
1-1825136-3
1-1825136-3
1-1825136-3
A101MD9AG04
A101MD9AG04
Yes
Baton Short
Toggle
Horizontal
Switch
Single Pole - Double Thro...
On On
20 V
1000
1000
N/A
Terminal Seal (Epoxy)
Unthreaded
N/A
Nickel
Copper
Gold over Silver
5
Right Angle
Through Hole
No
6.86 mm [ .27 in ]
UL 94V-1
10
.28
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1825222-3
1825222-3
1825222-3
TT13D2T04
TT13D2T04
Yes
Baton Medium
Toggle
Vertical
Switch
Single Pole - Single Thro...
On None On
20 VDC
1000
1000
10-48
Terminal Seal (Epoxy)
Threaded
Black
Nickel
Copper Alloy
Silver
3
Vertical, Wire Lugs
Solder
No
7.52 mm [ .296 in ]
UL 94V-0
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表