magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MHA2-(2) - 阀附件
Festo
产品
阀
附件
底座/气路板
应用特定型方向控制阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/acc/sub_bases/application/mha2_2.prj},{NB=197450 MHA2-PR8-3-M5},{TNR=197450},{TYP=MHA2-PR8-3-M5},{VERS=5.000},{L1=122.000},{L2=115.000},{VERS2=0.000},{SRV=-},{VF=-},{SV=0.000},{VA=-},{CNSMASSEXACT=0.000},{GTIN=4052568160548}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
长度
[mm]
L2
长度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
197438 MHA2-AS-3-M5
197438
MHA2-AS-3-M5
0.000
0.000
0.000
4052568045296
525120 MHA2-AS-5-M5
525120
MHA2-AS-5-M5
0.000
0.000
0.088
4052568045920
197447 MHA2-PR2-3-M5
197447
MHA2-PR2-3-M5
38.000
31.000
0.000
4052568082376
197448 MHA2-PR4-3-M5
197448
MHA2-PR4-3-M5
66.000
59.000
0.000
4052568082383
197449 MHA2-PR6-3-M5
197449
MHA2-PR6-3-M5
94.000
87.000
0.000
4052568082390
197450 MHA2-PR8-3-M5
197450
MHA2-PR8-3-M5
122.000
115.000
0.000
4052568160548
197451 MHA2-PR10-3-M5
197451
MHA2-PR10-3-M5
150.000
143.000
0.000
4052568160555
525127 MHA2-PR2-5-M5
525127
MHA2-PR2-5-M5
38.000
31.000
0.254
4052568082697
525128 MHA2-PR4-5-M5
525128
MHA2-PR4-5-M5
66.000
59.000
0.340
4052568082703
525129 MHA2-PR6-5-M5
525129
MHA2-PR6-5-M5
94.000
87.000
0.426
4052568161231
525130 MHA2-PR8-5-M5
525130
MHA2-PR8-5-M5
122.000
115.000
0.511
4052568161248
525131 MHA2-PR10-5-M5
525131
MHA2-PR10-5-M5
150.000
143.000
0.597
4052568161255
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表