您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Piloted Flange - HCFC 200 - Normal Duty Eccentric Locking Collar
Moline Bearing
Mounted Ball Bearings
Normal Duty Eccentric Locking Collar
Powered by
CAD模型選擇
{molinebearing/mounted_ball_bearings/normal_duty_ecc_lkg_collar/hcfc_200_flange_piloted_asmtab.prj},{NB=19531110},{PN=19531110},{BORE=3.3465},{DYNLOADLBS=7160},{DYNLOADNEWT=31850},{STATICLOADLBS=4676},{MAXRPM=MIN},{MAXSFRADLDLBS=MIN},{BDIM=6.2990},{ASMDIMA=MIN},{ASMDIMBI=2.2160},{ASMDIMLN=0.8425},{ASMDIMG=1.8070},{ASMDIMJ=0.3940},{ASMDIML=MIN},{PRJ=hcfc_200_flange_piloted},{UNITNO=HCFC 209-26},{PRODFAMILY=Mounted Ball Bearings},{PRODCLASS=Normal Duty Eccentric Locking Collar},{PRODTYPE=Piloted Flange - HCFC 200},{SHAFTSIZE=1 5/8},{F=.630},{BOLTSIZE=1/2},{INSERTNO=HC 209-26},{HOUSINGNO=FC209},{WTLBS=5.95},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_PILOTED_TYPE_C},{HOUSINGINST=19431111},{BRGINSMODEL=BRG_INS_15500X},{BRGINSINST=15500111},{BRGINSINST2=15500111-1625},{SEALMODEL=SEAL_STYLE_C}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
UNITNO
Unit Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
ⁿ/ₐ
DYNLOADNEWT
Dynamic Load Newtons
ⁿ/ₐ
STATICLOADLBS
Static Load Lbs.
ⁿ/ₐ
BOLTSIZE
Bolt Size
[Inch]
INSERTNO
Insert Number
ⁿ/ₐ
HOUSINGNO
Housing Number
ⁿ/ₐ
WTLBS
Weight Lbs.
ⁿ/ₐ
19531012
19531012
HCFC 204-12
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
3/4
2878
12800
1495
3/8
HC 204-12
FC204
1.68
19531014
19531014
HCFC 205-14
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
7/8
3147
14000
1772
3/8
HC 205-14
FC205
2.12
19531015
19531015
HCFC 205-15
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
15/16
3147
14000
1772
3/8
HC 205-15
FC205
2.12
19531100
19531100
HCFC 205-16
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1
3147
14000
1772
3/8
HC 205-16
FC205
2.12
19531102
19531102
HCFC 206-18
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 1/8
4384
19500
2518
3/8
HC 206-18
FC206
3.02
19531103
19531103
HCFC 206-19
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 3/16
4384
19500
2518
3/8
HC 206-19
FC206
3.02
19531104-06
19531104-06
HCFC 206-20
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 1/4
4384
19500
2518
3/8
HC 206-20
FC206
3.02
19531104
19531104
HCFC 207-20
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 1/4
5778
25700
3417
7/16
HC 207-20
FC207
3.75
19531105
19531105
HCFC 207-21
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 5/16
5778
25700
3417
7/16
HC 207-21
FC207
3.75
19531106
19531106
HCFC 207-22
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 3/8
5778
25700
3417
7/16
HC 207-22
FC207
3.75
19531107
19531107
HCFC 207-23
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 7/16
5778
25700
3417
7/16
HC 207-23
FC207
3.75
19531108
19531108
HCFC 208-24
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 1/2
6654
29600
4092
7/16
HC 208-24
FC208
4.41
19531109
19531109
HCFC 208-25
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 9/16
6654
29600
4092
7/16
HC 208-25
FC208
4.41
19531110
19531110
HCFC 209-26
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 5/8
7160
31850
4676
1/2
HC 209-26
FC209
5.95
19531111
19531111
HCFC 209-27
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 11/16
7160
31850
4676
1/2
HC 209-27
FC209
5.95
19531112
19531112
HCFC 209-28
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 3/4
7160
31850
4676
1/2
HC 209-28
FC209
5.95
19531114
19531114
HCFC 210-30
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 7/8
7891
35100
5216
1/2
HC 210-30
FC210
6.39
19531115
19531115
HCFC 210-31
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
1 15/16
7891
35100
5216
1/2
HC 210-31
FC210
6.39
19531200-10
19531200-10
HCFC 210-32
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
2
7891
35100
5216
1/2
HC 210-32
FC210
6.39
19531200
19531200
HCFC 211-32
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
2
9790
43550
6564
5/8
HC 211-32
FC211
9.26
19531202
19531202
HCFC 211-34
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
2 1/8
9790
43550
6564
5/8
HC 211-34
FC211
9.26
19531203
19531203
HCFC 211-35
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
2 3/16
9790
43550
6564
5/8
HC 211-35
FC211
9.26
19531204
19531204
HCFC 212-36
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
2 1/4
10746
47800
7374
5/8
HC 212-36
FC212
10.89
19531206
19531206
HCFC 212-38
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
2 3/8
10746
47800
7374
5/8
HC 212-38
FC212
10.89
19531207
19531207
HCFC 212-39
Mounted Ball Bearings
Normal Duty Eccentric Loc...
Piloted Flange - HCFC 200
2 7/16
10746
47800
7374
5/8
HC 212-39
FC212
10.89
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Piloted Flange - UCFC 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
24212 - Pillow block bearing flange type UCFC with centring hub
norelem
26.06.2024
AYF_003HC_AYD_002-003HP - Y-bearing round and triangular flanged units
SKF
13.06.2024
with Setscrew
Jtekt North America
13.12.2018
BADMC - Bearing-Ball bearing assembly Cast iron embedded/tensioned
SRD-FA
26.04.2022
GB/T3882-1995-uel - Rolling brarings-Insert bearings and eccentric looking ...
Chinese Manufacturers
21.05.2014
GB/T3882-1995-uc - Rolling brarings-Insert bearings and eccentric looking c...
Chinese Manufacturers
21.05.2014
UCFC204_218-ASAHI - ASAHI Pillow Block Cast Type Concave and Convex Circula...
Yiheda 3D Electronic Gallery
09.05.2024
Standard
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
AFC_021_AFP_021-031 - Round and triangular flanged housings for Y-bearing
SKF
21.11.2022
MAE-K-FLL-UCFC-GG - Ball Flange Bearings UCFC, Grey Cast Iron
MÄDLER
26.04.2024
with Setscrew(inch)
FYH INC.
16.11.2022
MAXR22-S42-H42 - Portal robot
Schneider Electric
10.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表