您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
4-Bolt Flange - HCF 200 - Normal Duty Eccentric Locking Collar
Moline Bearing
Mounted Ball Bearings
Normal Duty Eccentric Locking Collar
Powered by
CAD模型選擇
{molinebearing/mounted_ball_bearings/normal_duty_ecc_lkg_collar/hcf_200_flange_4_blt_asmtab.prj},{NB=19511110},{PN=19511110},{BORE=3.3465},{DYNLOADLBS=7160},{DYNLOADNEWT=31850},{STATICLOADLBS=4676},{MAXRPM=MIN},{MAXSFRADLDLBS=MIN},{BDIM=5.3940},{ASMDIMA=2.0160},{ASMDIMBI=2.2010},{ASMDIMLN=0.8420},{ASMDIMG=MIN},{ASMDIMJ=0.8660},{ASMDIML=MIN},{PRJ=hcf_200_flange_4_blt},{UNITNO=HCF 209-26},{PRODFAMILY=Mounted Ball Bearings},{PRODCLASS=Normal Duty Eccentric Locking Collar},{PRODTYPE=4-Bolt Flange - HCF 200},{SHAFTSIZE=1 5/8},{EXPANSION=},{SEALDESC=},{F=.630},{BOLTSIZE=1/2},{INSERTNO=HC 209-26},{HOUSINGNO=F209},{WTLBS=5.07},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_4_BLT_TYPE_C},{HOUSINGINST=19411111},{BRGINSMODEL=BRG_INS_15500X},{BRGINSINST=15500111},{BRGINSINST2=15500111-1625}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
UNITNO
Unit Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
[lbs.]
DYNLOADNEWT
Dynamic Load Newtons
[N]
STATICLOADLBS
Static Load Lbs.
[lbs.]
BOLTSIZE
Bolt Size
[Inch]
INSERTNO
Insert Number
ⁿ/ₐ
HOUSINGNO
Housing Number
ⁿ/ₐ
WTLBS
Weight Lbs.
ⁿ/ₐ
19511012
19511012
HCF 204-12
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
3/4
2878
12800
1495
3/8
HC 204-12
F204
1.39
19511014
19511014
HCF 205-14
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
7/8
3147
14000
1772
3/8
HC 205-14
F205
1.76
19511015
19511015
HCF 205-15
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
15/16
3147
14000
1772
3/8
HC 205-15
F205
1.76
19511100
19511100
HCF 205-16
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1
3147
14000
1772
3/8
HC 205-16
F205
1.76
19511102
19511102
HCF 206-18
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 1/8
4384
19500
2518
3/8
HC 206-18
F206
2.64
19511103
19511103
HCF 206-19
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 3/16
4384
19500
2518
3/8
HC 206-19
F206
2.64
19511104-06
19511104-06
HCF 206-20
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 1/4
4384
19500
2518
3/8
HC 206-20
F206
2.64
19511104
19511104
HCF 207-20
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 1/4
5778
25700
3417
1/2
HC 207-20
F207
3.53
19511105
19511105
HCF 207-21
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 5/16
5778
25700
3417
1/2
HC 207-21
F207
3.53
19511106
19511106
HCF 207-22
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 3/8
5778
25700
3417
1/2
HC 207-22
F207
3.53
19511107
19511107
HCF 207-23
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 7/16
5778
25700
3417
1/2
HC 207-23
F207
3.53
19511108
19511108
HCF 208-24
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 1/2
6654
29600
4092
1/2
HC 208-24
F208
4.19
19511109
19511109
HCF 208-25
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 9/16
6654
29600
4092
1/2
HC 208-25
F208
4.19
19511110
19511110
HCF 209-26
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 5/8
7160
31850
4676
1/2
HC 209-26
F209
5.07
19511111
19511111
HCF 209-27
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 11/16
7160
31850
4676
1/2
HC 209-27
F209
5.07
19511112
19511112
HCF 209-28
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 3/4
7160
31850
4676
1/2
HC 209-28
F209
5.07
19511114
19511114
HCF 210-30
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 7/8
7891
35100
5216
1/2
HC 210-30
F210
5.73
19511115
19511115
HCF 210-31
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
1 15/16
7891
35100
5216
1/2
HC 210-31
F210
5.73
19511200-10
19511200-10
HCF 210-32
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
2
7891
35100
5216
1/2
HC 210-32
F210
5.73
19511200
19511200
HCF 211-32
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
2
9790
43550
6564
5/8
HC 211-32
F211
8.38
19511202
19511202
HCF 211-34
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
2 1/8
9790
43550
6564
5/8
HC 211-34
F211
8.38
19511203
19511203
HCF 211-35
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
2 3/16
9790
43550
6564
5/8
HC 211-35
F211
8.38
19511204
19511204
HCF 212-36
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
2 1/4
10746
47800
7374
5/8
HC 212-36
F212
10.58
19511206
19511206
HCF 212-38
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
2 3/8
10746
47800
7374
5/8
HC 212-38
F212
10.58
19511207
19511207
HCF 212-39
Mounted Ball Bearings
Normal Duty Eccentric Loc...
4-Bolt Flange - HCF 200
2 7/16
10746
47800
7374
5/8
HC 212-39
F212
10.58
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4-Bolt Flange - UCF 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
24210 - Pillow block bearing pedestal type UCP
norelem
26.06.2024
Grip Tight EZ Kleen Four Bolt Flange - GTEZ Normal Duty Polymer Housed 4 Bo...
Baldor Reliance
09.11.2021
4 Bolt Flange Units - UOF/DUOF
OILES CORPORATION
15.04.2019
MAE-FLL-DIN503-A-GG-RG - Flange Bearing DIN 503 Version A, with Red Brass B...
MÄDLER
26.04.2024
24242 - Pillow block bearing flange type MUCF stainless steel
norelem
26.06.2024
UCF - UCF 300
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
with Setscrew
Jtekt North America
13.12.2018
D-Lok Two-Bolt Flange Metric Bore - DL Normal Duty 2-Bolt Flange Bearings
Dodge
28.07.2021
with Setcrew UCFL-E (inch)
FYH INC.
16.11.2022
23820 - Cylinder roller bearing FAG with cage
norelem
26.06.2024
04.prj
Danfoss Powersource
14.05.2024
MAE-K-FLL-TUCFL-SW - Ball Flange Bearings TUCFL, Thermoplastic Housing blac...
MÄDLER
26.04.2024
with Setscrew
JTEKT Corporation(Koyo)
16.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表