피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
Wide Slot Take-up - Type E Tapered
Moline Bearing
Mounted Roller Bearings
Type E
Powered by
CAD모델 선택
{molinebearing/mounted_roller_bearings/type_e/e_wide_takeup_asmtab.prj},{NB=19351065-L},{PN=19351065-L},{BORE=4.1250},{DYNLOADLBS=11600},{DYNLOADNEWT=51599},{STATICLOADLBS=54000},{MAXRPM=2420},{MAXSFRADLDLBS=9500},{BDIM=7.8125},{ADIMA=4.0000},{ADIME=5.0625},{ADIML=4.0000},{ADIMN=6.0000},{ADIMG=1.0625},{ADIMR=MIN},{ADIMS=MIN},{PRJ=e_wide_takeup},{PRODFAMILY=Mounted Roller Bearings},{PRODCLASS=Type E Tapered},{PRODTYPE=Wide Slot Take-up},{SHAFTSIZE=65 mm},{EXPANSION=},{SEALDESC=Labyrinth Seal},{F=1.5},{WTLBS=21},{CADSECTION=-->},{HOUSINGMODEL=HSG_WIDE_TAKEUP_STYLE_A},{HOUSINGINST=19351207},{BRGINSMODEL=BRG_INS_15X},{BRGINSINST=15100207},{BRGINSINST2=15100207-2559},{SEALMODEL=SEAL_STYLE_A},{SEALINST=14300207},{COLLARMODEL=CLR_131XX},{COLLARINST=13105207}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
SEALDESC
Seal Type
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
ⁿ/ₐ
DYNLOADNEWT
Dynamic Load Newtons
ⁿ/ₐ
STATICLOADLBS
Static Load Lbs.
ⁿ/ₐ
MAXRPM
Max. RPM
ⁿ/ₐ
MAXSFRADLDLBS
Max. Slip Fit Radial Load Lbs.
ⁿ/ₐ
F
Bolt Size F
ⁿ/ₐ
WTLBS
Weight lbs.
ⁿ/ₐ
19351112
19351112
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
1.75
V Guard (Std.)
10300
45817
43000
2650
8400
1
12
19351112-L
19351112-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
1.75
Labyrinth Seal
10300
45817
43000
3050
8400
1
12
19351114
19351114
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
1.875
V Guard (Std.)
10300
45817
43000
2650
8400
1
12
19351114-L
19351114-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
1.875
Labyrinth Seal
10300
45817
43000
3050
8400
1
12
19351115
19351115
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
1.9375
V Guard (Std.)
10300
45817
43000
2650
8400
1
12
19351115-L
19351115-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
1.9375
Labyrinth Seal
10300
45817
43000
3050
8400
1
12
19351200
19351200
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
2
V Guard (Std.)
10300
45817
43000
2650
8400
1
12
19351200-L
19351200-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
2
Labyrinth Seal
10300
45817
43000
3050
8400
1
12
19351045
19351045
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
45 mm
V Guard (Std.)
10300
45817
43000
2650
8400
1
12
19351045-L
19351045-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
45 mm
Labyrinth Seal
10300
45817
43000
3050
8400
1
12
19351050
19351050
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
50 mm
V Guard (Std.)
10300
45817
43000
2650
8400
1
12
19351050-L
19351050-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
50 mm
Labyrinth Seal
10300
45817
43000
3050
8400
1
12
19351203
19351203
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
2.1875
V Guard (Std.)
10900
48486
48200
2300
8900
1.125
16
19351203-L
19351203-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
2.1875
Labyrinth Seal
10900
48486
48200
2730
8900
1.125
16
19351055
19351055
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
55 mm
V Guard (Std.)
10900
48486
48200
2300
8900
1.125
16
19351055-L
19351055-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
55 mm
Labyrinth Seal
10900
48486
48200
2730
8900
1.125
16
19351204
19351204
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
2.25
V Guard (Std.)
11600
51599
54000
2100
9500
1.5
21
19351204-L
19351204-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
2.25
Labyrinth Seal
11600
51599
54000
2420
9500
1.5
21
19351207
19351207
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
2.4375
V Guard (Std.)
11600
51599
54000
2100
9500
1.5
21
19351207-L
19351207-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
2.4375
Labyrinth Seal
11600
51599
54000
2420
9500
1.5
21
19351208
19351208
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
2.5
V Guard (Std.)
11600
51599
54000
2100
9500
1.5
21
19351208-L
19351208-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
2.5
Labyrinth Seal
11600
51599
54000
2420
9500
1.5
21
19351060
19351060
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
60 mm
V Guard (Std.)
11600
51599
54000
2100
9500
1.5
21
19351060-L
19351060-L
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
60 mm
Labyrinth Seal
11600
51599
54000
2420
9500
1.5
21
19351065
19351065
Mounted Roller Bearings
Type E Tapered
Wide Slot Take-up
65 mm
V Guard (Std.)
11600
51599
54000
2100
9500
1.5
21
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Wide Slot Take-up - UCT 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
Wide Slot Take-up - M2000 Spherical
Moline Bearing
06.05.2020
S-2000 Wide Slot Take-Up Trident Seal - S-2000 Wide Slot Take-Up Bearing -I...
Baldor Reliance
09.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성