您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets with hardened teeth 08B-2 - Sprockets for roller chains with hardened teeth
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets with hardened teeth
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/d_spr_with_hardened_teeth/d_spr_with_hardened_teeth_08b_2.prj},{NB=192340018},{Z=18},{DE=78.0},{DP=73.14},{CNSORDERNO=192340018},{DM=58},{D2=16},{A=38},{KG=0.85},{B2=21},{B1=7},{C=1.3},{R3=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
192340012
12
53.9
49.07
192340012
35
12
35
0.30
21
7
1.3
13
192340013
13
57.9
53.06
192340013
38
12
35
0.36
21
7
1.3
13
192340014
14
61.9
57.07
192340014
42
10
35
0.44
21
7
1.3
13
192340015
15
65.9
61.09
192340015
46
12
35
0.52
21
7
1.3
13
192340016
16
69.9
65.10
192340016
50
16
38
0.63
21
7
1.3
13
192340017
17
74.0
69.11
192340017
54
16
38
0.73
21
7
1.3
13
192340018
18
78.0
73.14
192340018
58
16
38
0.85
21
7
1.3
13
192340019
19
82.0
77.16
192340019
62
16
38
0.97
21
7
1.3
13
192340020
20
86.0
81.19
192340020
66
16
38
1.10
21
7
1.3
13
192340021
21
90.1
85.22
192340021
70
16
40
1.29
21
7
1.3
13
192340022
22
94.1
89.24
192340022
70
16
40
1.37
21
7
1.3
13
192340023
23
98.1
93.27
192340023
70
16
40
1.46
21
7
1.3
13
192340024
24
102.1
97.29
192340024
75
16
40
1.64
21
7
1.3
13
192340025
25
106.2
101.33
192340025
80
16
40
1.82
21
7
1.3
13
192340030
30
126.3
121.50
192340030
100
16
40
2.79
21
7
1.3
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表