您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type 4X Fiberglass Enclosures, Premier Series Hinge Cover with Quick-Release Pad Lockable Latches
Eaton B-Line
Electrical Enclosures & Wireway
Type 4X Fiberglass Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4x_fg/type_4x_fg_pshcqr_asmtab.prj},{NB=1086-SDFQR},{H=11.42},{W=9.79},{D=6.31},{R=6.00},{F=6.00},{K=8.25},{L=6.25},{T=0.38},{TMM=9.6},{M=0.25},{LOD=},{H1=4.670},{H2=0.160},{PPATH=parts/type_4x_fg_pshcqr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
H
H - Height
[Inch]
HMM
H - Height
[mm]
W
W - Weight
[Inch]
WMM
W - Weight
[mm]
DMM
D - Depth
[mm]
OD
Overall Dimensions - Height x Width x Depth - H x W x D
[Inch]
ODMM
Overall Dimensions - Height x Width x Depth - H x W x D
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
ID
Inside Dimensions - Height x Width x Depth - A x B x C
[Inch]
IDMM
Inside Dimensions - Height x Width x Depth - A x B x C
[mm]
P
[Inch]
PMM
P
[mm]
R
[Inch]
RMM
R
[mm]
MD
Mtg. Dimension - P x R
[Inch]
MDMM
Mtg. Dimension - P x R
[mm]
K
[Inch]
KMM
K
[mm]
L
[Inch]
LMM
L
[mm]
S
[Inch]
SMM
S
[mm]
T
[Inch]
TMM
T
[mm]
664-SDFQR
664-SDFQR
7.41
188
7.79
198
109
7.41x7.79x4.31
188x198x109
6.77
172
6.77
172
4.06
103
6.77x6.77x4.06
172x172x103
5.93
151
4.00
102
5.93x4
151x102
4.25
108
4.25
108
3.60
91
0.38
9.6
864-SDFQR
864-SDFQR
9.41
239
7.79
198
109
9.41x7.79x4.31
239x198x109
8.77
223
6.77
172
4.06
103
8.77x6.77x4.06
223x172x103
7.91
201
4.00
102
7.91x4
201x102
6.25
159
4.25
108
3.60
91
0.38
9.6
884-SDFQR
884-SDFQR
9.39
239
9.76
248
109
9.39x9.76x4.31
239x248x109
8.74
222
8.74
222
4.06
103
8.74x8.74x4.06
222x222x103
7.91
201
6.00
152
7.91x6
201x152
6.25
159
6.25
159
3.60
91
0.38
9.6
1086-SDFQR
1086-SDFQR
11.42
290
9.79
249
160
11.42x9.79x6.31
290x249x160
10.73
273
8.73
222
6.06
154
10.73x8.73x6.06
273x222x154
9.89
251
6.00
152
9.89x6
251x152
8.25
210
6.25
159
5.60
142
0.38
9.6
12106-SDFQR
12106-SDFQR
13.45
342
11.83
300
161
13.45x11.83x6.34
342x300x161
12.69
322
10.69
272
6.06
154
12.69x10.69x6.06
322x272x154
11.88
302
8.00
203
11.88x8
302x203
10.25
260
8.25
210
5.60
142
0.38
9.6
14126-SDFQR
14126-SDFQR
15.49
393
13.86
352
161
15.49x13.86x6.34
393x352x161
14.72
374
12.72
323
6.06
154
14.72x12.72x6.06
374x323x154
13.91
353
10.00
254
13.91x10
353x254
12.25
311
10.25
260
5.60
142
0.38
9.6
16148-SDFQR
16148-SDFQR
17.58
447
15.96
405
212
17.58x15.96x8.34
447x405x212
16.69
424
14.69
373
8.06
205
16.69x14.69x8.06
424x373x205
15.96
405
12.00
305
15.96x12
405x305
14.25
362
12.25
311
7.60
193
0.38
9.6
181610-SDFQR
181610-SDFQR
19.77
502
18.15
461
263
19.77x18.15x10.34
502x461x263
18.63
473
16.63
422
10.06
256
18.63x16.63x10.06
473x422x256
17.94
456
14.00
356
17.94x14
456x356
16.25
413
14.25
362
9.60
244
0.38
9.6
201610-SDFQR
201610-SDFQR
21.73
552
18.60
472
263
21.73x18.6x10.34
552x472x263
20.63
524
16.63
422
10.06
256
20.63x16.63x10.06
524x422x256
19.96
507
14.00
356
19.96x14
507x356
18.25
464
14.25
362
9.59
244
0.38
9.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表